- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 15.75 in
The Puretech air wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.94 in wide pneumatic tire with block profile tread for superior traction and shock absorption. Constructed with a sheet steel body and precision ball bearing system, this wheel offers exceptional durability and smooth operation. The hub measures 2.91 in in length with a 0.39 in axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb, making it ideal for heavy-duty industrial applications.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.09 in hub length, accommodating a 0.31 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. Constructed with a durable polypropylene body and foamed polyurethane tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications.
Wheel 3.94 in
The Maxtech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.57 in tread width and 1.73 in hub length, accommodating a 0.59 in axle hole diameter. This wheel offers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb. Constructed with a polyamide body and injected polyurethane tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications including aerospace equipment, automotive OEM, machine construction, and transport equipment.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The precision ball bearing system operates through a 0.79 in axle hole diameter with a 2.36 in hub length. Load capacity specifications include 661.39 lb dynamic capacity at speeds of 2.5 mph and 3.7 mph, plus 1322.77 lb static capacity, making it suitable for aerospace equipment, automotive OEM, manufacturing, scaffolding, and transport applications.
Wheel 6.3 in
The Maxtech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.36 in hub length, accommodating a 0.79 in axle hole diameter. This wheel offers a static load capacity of 1543.23 lb and dynamic load capacities of 771.62 lb at 2.5 mph and 661.39 lb at 3.7 mph. Constructed with a polyamide body and polyurethane injected tread, it incorporates precision ball bearings for smooth operation across diverse industrial applications including aerospace equipment, automotive OEM, manufacturing, and transport systems.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in wide polyurethane injected tread on a polyamide body. The wheel incorporates precision ball bearings and has a hub length of 2.36 in with a 0.79 in axle hole diameter. Load capacity specifications include 1102.31 lb dynamic load at 2.5 mph, 881.85 lb dynamic load at 3.7 mph, and 2204.62 lb static load capacity, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Duratech Wheel is a precision-engineered caster component constructed from durable polyamide material with an identical tread composition, featuring a 3.94 in diameter and 1.42 in tread width with a 1.77 in hub length and 0.31 in axle hole diameter. This wheel incorporates a precision ball bearing system and delivers exceptional load performance with a dynamic capacity of 551.16 lb at 2.49 mph and a static load capacity of 1102.31 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 4.92 in
The Duratech Wheel is a precision-engineered caster component constructed from durable polyamide material with an identical tread composition, featuring a 4.92 in diameter and 1.57 in tread width with a 1.77 in hub length and 0.31 in axle hole diameter. This wheel incorporates a precision ball bearing system and delivers exceptional load performance with a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment.
Wheel 4.92 in
The Duratech Wheel is a precision-engineered caster component featuring a 4.92 in diameter and 1.81 in tread width, constructed from durable polyamide material with an identical tread composition. This wheel incorporates a precision ball bearing system within a 2.36 in hub length and accommodates a 0.79 in axle hole diameter. The unit delivers exceptional load performance with a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 7.87 in
The Duratech Wheel is a precision-engineered caster component featuring a 7.87 in diameter and 1.97 in tread width, constructed from durable polyamide material with an identical tread composition. This wheel incorporates a precision ball bearing system within a 2.36 in hub length and accommodates a 0.79 in axle hole diameter. Load specifications include a dynamic capacity of 1984.16 lb at speeds up to 2.49 mph and a static load capacity of 3968.32 lb, making it suitable for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Wheel 3.94 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.94 in diameter with a 1.57 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.31 in axle hole diameter and 1.77 in hub length for optimal performance. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and static capacity of 1322.77 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms CT scanners MRI and X-Ray systems, heavy AGV systems, and various industrial transport equipment.
Wheel 4.92 in
The Supratech Wheel is a precision-engineered caster component featuring a 4.92 in diameter with a 1.57 in wide thermoplastic rubber tread and a 1.77 in hub length, constructed with a polypropylene body and equipped with precision ball bearings through a 0.31 in axle hole diameter. This wheel delivers exceptional load performance with a dynamic capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb, making it ideal for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 6.3 in
The Supratech Wheel is a 6.3 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.77 in wide and a hub length of 2.36 in, equipped with a precision ball bearing and 0.47 in axle hole diameter. This wheel offers a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 7.87 in
The Supratech Wheel is designed for caster applications, featuring a 7.87 in diameter with a 1.77 in wide thermoplastic rubber tread and a 2.36 in hub length with a 0.47 in axle hole diameter. Constructed with a polypropylene body and precision ball bearing, this wheel delivers a dynamic load capacity of 551.16 lb at speeds up to 2.49 mph and a static load capacity of 1102.31 lb. Suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 4.92 in
The Supratech Wheel is a 4.92 in diameter caster wheel featuring a polypropylene body with a thermoplastic rubber tread measuring 1.57 in wide and a hub length of 1.77 in, equipped with a precision ball bearing and 0.31 in axle hole diameter. This wheel provides a dynamic load capacity of 396.83 lb at speeds up to 2.49 mph and a static load capacity of 793.66 lb, making it suitable for roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment applications.
Wheel 3.94 in
The Supratech Wheel is engineered for caster applications with a 3.94 in diameter and 1.77 in hub length, featuring a 1.26 in wide tread made from thermoplastic rubber bonded to a polypropylene body. This precision ball bearing wheel accommodates a 0.31 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. This precision ball bearing equipped wheel offers a 2.36 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 881.85 lb dynamic load at 2.49 mph and 1763.7 lb static load, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment including C-Arms CT scanners MRI X-Ray and ultrasound, heavy AGV systems, and various industrial applications.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. The precision ball bearing system operates through a 0.79 in axle hole diameter with a 2.36 in hub length. This wheel delivers exceptional performance with a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical imaging equipment, heavy AGV systems, and various industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a robust aluminum body construction with a 7.87 in diameter and 1.97 in tread width made from casted polyurethane. The wheel incorporates a precision ball bearing system with a 0.79 in axle hole diameter and 2.36 in hub length for optimal performance. Load specifications include a dynamic capacity of 1543.23 lb at speeds up to 2.49 mph and a static load capacity of 3086.47 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical devices, and heavy-duty industrial transport equipment.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body construction. This precision ball bearing equipped wheel offers a 2.36 in hub length and 0.79 in axle hole diameter, delivering exceptional performance with a dynamic load capacity of 1763.7 lb at speeds up to 2.49 mph and a static load capacity of 3527.39 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.79 in axle hole diameter and 2.36 in hub length for optimal performance. Load capacity specifications include 1102.31 lb dynamic load at 2.5 mph and 881.85 lb dynamic load at 3.7 mph, with a static load capacity of 2204.62 lb, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms CT scanners MRI and X-Ray systems, heavy AGV systems, and various industrial transport equipment.
Wheel 6.3 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 6.3 in diameter with a 2.36 in hub length and 0.79 in axle hole diameter. The aluminum body construction incorporates a 1.97 in wide casted polyurethane tread and precision ball bearing for optimal performance. This wheel delivers exceptional load capacity with dynamic ratings of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, plus a static load capacity of 3527.39 lb, making it ideal for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 7.87 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 7.87-inch diameter with a 2.36-inch hub length and 0.79-inch axle hole diameter. The wheel incorporates a precision ball bearing system and combines an aluminum body with a 1.97-inch wide casted polyurethane tread for optimal performance. Load capacity specifications include a static rating of 3,527.39 lb and dynamic ratings of 1,763.7 lb at 2.5 mph and 1,410.96 lb at 3.7 mph, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport solutions.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84 in diameter with a 1.97 in wide polyurethane casted tread on an aluminum body. The precision ball bearing system operates through a 0.79 in axle hole diameter with a 2.36 in hub length. Load capacity specifications include 1763.7 lb dynamic capacity at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load rating of 3527.39 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport systems.