Swivel castor with total lock 75 mm
Agila
EAN:
4031582342901
Número de producte:
2477YGO075R07-Ø31-35
- Materials no perillosos
- Qualitat provada
- Opcions de muntatge variables
The Agila is a swivel castor with total lock featuring a synthetic expander round fitting that requires specification of the tub...
Detalls
Personalitzat o volum alt? Sol·licita un pressupost ara.
Fulls de dades
The Agila is a swivel castor with total lock featuring a synthetic expander round fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement. The wheel comprises a polypropylene body with electric-conductive properties and a thermoplastic rubber tread that maintains electrical conductivity throughout. The wheel operates on a plain bearing system and measures 75 mm in diameter. The overall height of the complete assembly is 103 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for medium-duty industrial applications requiring electrical conductivity and secure locking functionality.
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
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
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
Conductivitat certificada
Versió conductora per protegir els usuaris i dispositius elèctrics contra descàrregues electrostàtiques