Swivel castor with total lock 100 mm
Agila
EAN:
4031582343786
Número de producte:
2477YGO100R07-Ø31-35
- Materials no perillosos
- Qualitat provada
- Opcions de muntatge variables
The Agila is a swivel castor with total lock featuring a synthetic expander round fitting that requires specification of the tub...
Detalls
Personalitzat o volum alt? Sol·licita un pressupost ara.
Fulls de dades
The Agila is a swivel castor with total lock featuring a synthetic expander round fitting that requires specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread and plain bearing system. The wheel diameter measures 100 mm, providing optimal balance between manoeuvrability and load distribution. The castor has an overall height of 138 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering robust performance for medium-duty transport requirements whilst maintaining electrical conductivity throughout the wheel assembly.
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
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
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
Conductivitat certificada
Versió conductora per protegir els usuaris i dispositius elèctrics contra descàrregues electrostàtiques