- Home
- Industry
- Lifestyle
- Furniture & Design
-
Media Furniture
Media Furniture Casters and Wheels
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 2.56 inches in diameter, contributing to an overall height of 2.68 inches for the complete caster assembly. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media systems, medication carts, nursing facilities, office chairs, ultrasound units, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 1.38 in
The Linea light swivel caster with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing with spacer tube for reliable operation, and measures 1.38 inches in diameter. The caster has an overall height of 1.89 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, providing reliable performance for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis carts, furniture, media equipment, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with directional lock 2.95 in
The Linea light swivel caster with directional lock features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, utilizing a plain bearing for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 3.39 inches, making it suitable for various mobile equipment applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, ensuring reliable performance in demanding environments such as hospitals, medical equipment, office furniture, catering systems, and professional cleaning applications.
Swivel castor with directional lock 2.95 in
The Linea light swivel caster with directional lock features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 2.95 inches, while the overall height of the caster reaches 3.19 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing facilities, and retirement homes.
Swivel castor with total lock 2.95 in
The Linea light swivel caster with total lock features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for consistent performance. With a wheel diameter of 2.95 inches, the caster has an overall height of 3.43 inches, making it suitable for various equipment configurations. The unit offers a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting attachment system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling mechanism that provides smooth directional changes and maneuverability. The wheel assembly consists of a polyamide body with an injected polyurethane tread material that offers excellent floor protection and quiet operation, supported by a plain bearing with spacer tube for reliable performance. With a wheel diameter of 2.56 inches and an overall height of 2.68 inches, this caster provides compact yet robust mobility solutions. The load specifications include a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor 2.95 in
The Linea light swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.95 inches in diameter. The caster has an overall height of 3.13 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb, ensuring reliable performance across various applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis carts, furniture, media equipment, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts in healthcare, office, and institutional environments.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, contributing to an overall height of 3.13 inches. This caster provides a dynamic load capacity of 66.14 lb at speeds up to 1.86 mph and supports static loads up to 132.28 lb, making it suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Swivel castor 2.56 in
The Linea light swivel caster features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance. The wheel measures 2.56 inches in diameter, and the caster has an overall height of 2.68 inches. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb, making it suitable for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.56 in
The Linea light swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure installation. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, utilizing a plain bearing with spacer tube for reliable operation, and measures 2.56 inches in diameter. The caster has an overall height of 2.68 inches, making it suitable for various mobile equipment applications. Load specifications include a dynamic capacity of 55.12 lb at speeds up to 1.86 mph and a static load capacity of 110.23 lb, ensuring reliable performance under demanding conditions in medical, office, and institutional environments.
Swivel castor 2.56 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread material that delivers excellent floor protection and quiet operation, while the plain bearing system provides reliable rotational performance. The wheel measures 2.56 inches in diameter, and the overall height of the complete caster assembly is 2.68 inches. Load specifications include a dynamic capacity of 154.32 pounds at speeds up to 1.86 miles per hour and a static load capacity of 308.65 pounds, making this caster suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.56 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material and plain bearing construction, measuring 2.56 inches in diameter for optimal mobility. The caster has an overall height of 2.68 inches, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb, ensuring reliable performance in demanding environments such as anesthesia carts, bedside tables, medical imaging equipment, catering systems, computer workstations, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound machines, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 3.94 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread that ensures reliable electrical conductivity while maintaining excellent floor protection. The wheel is supported by precision ball bearing, stainless components for long-lasting performance. With a wheel diameter of 3.94 inches and an overall height of 3.94 inches, this caster offers compact dimensions suitable for various applications. The load capacity specifications include a dynamic rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, media furniture, medication carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor 1.97 in
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube configuration. The wheel diameter measures 1.97 inches, while the overall height of the caster reaches 1.99 inches. Load specifications include a dynamic capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb, making it suitable for applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis carts, furniture, media equipment, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 1.97 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting attachment system. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing with spacer tube for reliable operation. The wheel measures 1.97 inches in diameter, while the overall height of the caster is 1.99 inches. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for diverse applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.56 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting attachment and incorporates a polyamide housing with stem, swiveling bearing design for smooth directional changes. The fitting utilizes a blind hole for B10 fitting configuration, while the housing is constructed from durable polyamide material with a stem, swiveling bearing system. The wheel assembly consists of a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With a wheel diameter of 2.56 inches, the caster maintains an overall height of 2.68 inches for compact installation requirements. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load rating of 264.55 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, office chairs, ultrasound devices, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 1.97 in
The Linea light swivel caster with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings for optimal performance and longevity. The wheel diameter measures 1.97 inches, while the overall height of the unit is 2.46 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for diverse applications including anesthesia carts, bedside tables, medical imaging equipment such as C-Arms, CT scanners, MRI and X-ray systems, catering carts, computers on wheels, dialysis equipment, furniture, media systems, medication carts, nursing equipment, office chairs and furniture, ultrasound machines, ventilators, and professional cleaning carts across hospital, nursing home, and office environments.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting attachment and incorporates a polyamide housing with stem, swiveling bearing design for smooth directional changes. The wheel construction combines a polyamide body with injected polyurethane tread material, supported by precision ball bearing, stainless for reliable operation and longevity. With a wheel diameter of 2.95 inches, the caster provides an overall height of 2.97 inches for optimal clearance and maneuverability. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb, making it suitable for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospital, nursing home, and office environments.
Swivel castor 1.97 in
The Linea light swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, while utilizing a plain bearing with spacer tube for reliable performance. The wheel measures 1.97 inches in diameter, and the caster has an overall height of 1.99 inches. Load specifications include a dynamic capacity of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb. This caster is specifically designed for medical and institutional applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospital equipment, media furniture, medication carts, nursing facilities, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 2.17 in
The Linea light swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance. With a wheel diameter of 2.17 inches, the caster has an overall height of 2.48 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it ideal for medical equipment, office furniture, catering carts, and professional cleaning applications.
Swivel castor 2.95 in
The Linea light swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance. The wheel measures 2.95 inches in diameter, and the overall height of the complete assembly is 3.37 inches. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, office chairs, ultrasound machines, ventilators, and professional cleaning carts in hospitals, nursing facilities, and office environments.
Swivel castor with wheel brake 2.95 in
The Linea light swivel caster with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing with spacer tube for reliable operation. The wheel measures 2.95 inches in diameter, contributing to an overall height of 3.37 inches. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 1.86 mph and a static load capacity of 308.65 lb. This caster is designed for diverse applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.
Swivel castor 3.94 in
The Linea light swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread surface, supported by precision ball bearings for optimal rolling performance. The wheel diameter measures 3.94 inches, with an overall height of 3.94 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, nursing facilities, office chairs, ultrasound devices, ventilators, and professional cleaning carts.
Swivel castor with wheel brake 3.94 in
The Linea light swivel caster with wheel brake features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings for optimal performance and longevity. The wheel diameter measures 3.94 inches, with an overall height of 3.94 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is designed for demanding applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, hospital equipment, media furniture, medication carts, nursing and retirement home equipment, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.