Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster with wheel brake features a blind hole for B10 fitting that provides secure mounting capability. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polyamide, electric conductive body with an injected polyurethane, electric-conductive tread that ensures reliable electrical conductivity while maintaining excellent floor protection. The wheel is supported by precision ball bearing, stainless components for long-lasting performance. With a wheel diameter of 3.94 inches and an overall height of 3.94 inches, this caster offers compact dimensions suitable for various applications. The load capacity specifications include a dynamic rating of 110.23 lb at speeds up to 1.86 mph and a static load capacity of 220.46 lb, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, media furniture, medication carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925XSC100L51-11 KICK RAL9002 premium brass
EAN
4031582434873
Core attributes
Type
Swivel castor with wheel brake
Overall width
2.87 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall height
3.94 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.43 in
Housing
Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.57 in
Swivel interference
8.03 in
Offset
1.26 in
Swivel radius
4.02 in
Wheel
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme
Skip product gallery

Crossselling

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Linea light
5920XSP100L51-11 RAL9002

The Linea Light is a swivel caster designed for industrial applications requiring electrical conductivity. The unit features a blind hole for B10 fitting installation. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings for enhanced performance and longevity, with a diameter of 3.94 inches. The caster has an overall height of 3.94 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for medium-duty applications requiring static dissipation.

3.94 mm
Light Duty
3.94 mm
3.94 mm
Light Duty
3.94 mm