Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster features a square plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance. The wheel measures 2.95 inches in diameter, and the overall height of the complete assembly is 3.37 inches. Load specifications include a dynamic capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb. This caster is specifically designed for demanding applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis equipment, furniture, media units, medication carts, office chairs, ultrasound machines, ventilators, and professional cleaning carts in hospitals, nursing facilities, and office environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920PJI075P41-38x38 RAL7001
EAN
4031582456158
Core attributes
Type
Swivel castor
Overall width
2.17 in
Load capacity at 3 km/h
132.28 lb
Load capacity Static
264.55 lb
Overall height
3.37 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.3 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
0.2 in
Plate hole length (Maximum)
1.06 in
Plate hole width (Maximum)
1.06 in
Plate length
1.5 in
Plate width
1.5 in
Housing
Color
Silver gray (RAL7001)
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
1.18 in
Swivel interference
5.12 in
Offset
0.91 in
Swivel radius
2.56 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.59 in
Diameter
2.95 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Crossselling

Swivel castor with wheel brake 2.95 in
Linea light
5925PJI075L51-10 RAL9002

The Linea light swivel castor with wheel brake features a blind hole for b10 fitting fitting and a housing made of polyamide. It has a stem with a swiveling swivel bearing. The wheel body is made of polypropylene with a tread material of thermoplastic rubber. The wheel uses a plain bearing with spacer tube. This swivel castor has a wheel diameter of 2.95 in and an overall height of 2.97 in. It has a load capacity of 132.28 lb at 3 km/h and a static load capacity of 264.55 lb.

2.95 mm
Light Duty
2.97 mm
2.95 mm
Light Duty
2.97 mm