Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by a plain bearing with spacer tube configuration. The wheel diameter measures 1.97 inches, while the overall height of the caster reaches 1.99 inches. Load specifications include a dynamic capacity of 66.14 lb at speeds up to 1.86 mph and a static load capacity of 132.28 lb, making it suitable for applications including anesthesia carts, bedside tables, medical imaging equipment, catering systems, mobile computers, dialysis carts, furniture, media equipment, medication carts, nursing carts, office chairs, ultrasound equipment, ventilators, and professional cleaning carts.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920PJI050L51-10
EAN
4031582437553
Core attributes
Type
Swivel castor
Overall width
1.87 in
Load capacity at 3 km/h
66.14 lb
Load capacity Static
132.28 lb
Overall height
1.99 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.13 lb
Product name
Linea light
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
3.62 in
Offset
0.59 in
Swivel radius
1.81 in
Wheel
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.51 in
Diameter
1.97 in
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Fascinating picture prints
Entire wheel caps printable with almost any theme