Skip to main content Skip to search Skip to main navigation
The Linea light swivel caster with wheel brake features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the plain bearing with spacer tube ensures reliable performance. With a wheel diameter of 2.17 inches, the caster has an overall height of 2.48 inches, making it suitable for compact installations. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it ideal for medical equipment, office furniture, catering carts, and professional cleaning applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925UAI055S70-10x15 DOM18
EAN
4031582456134
Core attributes
Type
Swivel castor with wheel brake
Overall width
1.46 in
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall height
2.48 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.43 lb
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
0.39 in
Stem length
0.59 in
Housing
Fork shape
Twin wheel housing
Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.71 in
Swivel interference
5.04 in
Swivel radius
2.52 in
Thread diameter
0.39 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.43 in
Diameter
2.17 in
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Individual branding
Engraved, cast, or printed
Skip product gallery

Crossselling

Swivel castor 2.17 in
Anika
5920UAI055L51-10

The Anika swivel caster features a blind hole for B10 fitting that provides secure mounting capabilities. The housing is constructed from durable polyamide material and incorporates a stem, swiveling design for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel assembly consists of a polyamide body with an injected polyurethane tread material that delivers excellent floor protection and quiet operation, while the plain bearing with spacer tube configuration provides reliable rotation performance. The wheel measures 2.17 inches in diameter, and the overall height of the complete caster assembly is 2.24 inches. Load specifications include a dynamic capacity of 88.18 pounds at speeds up to 1.86 miles per hour and a static load capacity of 176.37 pounds. This caster is specifically designed for applications including bedside tables, furniture, hospitals, media furniture, nursing and retirement homes, office chairs, and office furniture.

Light Duty
2.17 mm
2.24 mm
Light Duty
2.17 mm
2.24 mm