Fixed castor 7.87 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body composition, equipped with precision roller bearing technology for smooth operation and extended service life. The wheel measures 7.87 inches in diameter, while the overall height of the complete assembly reaches 9.45 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity rated at 1543.23 pounds, making this caster suitable for heavy-duty material handling and industrial transport applications.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a polypropylene body with solid black rubber tread material, utilizing plain bearing technology for smooth rotation. The wheel measures 3.15 inches in diameter, delivering reliable performance across various surface types. Overall height dimensions reach 4.25 inches, ensuring proper clearance and functionality within standard equipment configurations. Load specifications include a dynamic capacity of 154.32 pounds at operating speeds up to 2.49 miles per hour, while the static load capacity reaches 308.65 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a polypropylene body with solid black rubber tread material, utilizing plain bearing technology for smooth rotation. The wheel measures 3.94 inches in diameter, delivering reliable performance across various surface types. Overall height dimensions reach 5.04 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 165.35 pounds at speeds up to 2.49 miles per hour, with a static load rating of 330.69 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, utilizing plain bearing technology for smooth rotation. The wheel measures 4.92 inches in diameter, delivering reliable performance across various surface types. Overall height dimensions reach 6.1 inches, ensuring proper clearance and functionality within standard equipment configurations. Load specifications include a dynamic capacity of 220.46 pounds at operating speeds up to 2.49 miles per hour, while the static load capacity reaches 440.92 pounds, making this caster suitable for medium to heavy-duty industrial applications requiring dependable mobility solutions.
Fixed castor 6.3 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminum body with a black vulcanized elastic tire tread, supported by precision ball bearings for smooth operation and extended service life. The wheel measures 6.3 inches in diameter, contributing to excellent mobility characteristics. Overall height dimensions are 7.87 inches, ensuring compatibility with standard equipment configurations. Load specifications include a dynamic capacity of 771.62 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 1543.23 pounds, making this caster suitable for heavy-duty material handling and industrial transport applications requiring reliable performance.
Fixed castor 7.87 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel assembly incorporates an aluminum body with a black vulcanized elastic tire tread, supported by precision ball bearings for smooth operation and extended service life. The wheel diameter measures 7.87 inches, delivering excellent rolling performance across various surface conditions. Overall height dimensions are 9.45 inches, ensuring proper clearance specifications for equipment design requirements. Load specifications include a dynamic capacity of 881.85 pounds at speeds up to 2.49 miles per hour, with a static load rating of 1763.7 pounds, making this caster suitable for heavy-duty material handling and industrial transport applications requiring reliable performance under substantial weight loads.
Fixed castor 6.3 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel is equipped with precision roller bearings for smooth operation and extended service life. The wheel diameter measures 6.3 inches, with an overall caster height of 7.87 inches. Load specifications include a dynamic load capacity of 297.62 pounds at speeds up to 2.49 miles per hour, and a static load capacity of 595.25 pounds, making this caster suitable for medium to heavy-duty industrial applications requiring reliable mobility and load-bearing performance.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a polypropylene body with solid black rubber tread material, mounted on precision roller bearings for smooth operation and extended service life. The wheel diameter measures 3.94 inches, optimized for maneuverability and load distribution. Overall height dimensions are 5.04 inches from mounting surface to top of assembly. Load specifications include a dynamic capacity of 165.35 pounds at speeds up to 2.49 miles per hour, with a static load rating of 330.69 pounds when stationary. This caster configuration delivers reliable performance for industrial material handling and equipment mobility applications requiring fixed directional movement.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel assembly incorporates a polypropylene body with solid black rubber tread material, delivering excellent floor protection and smooth rolling performance. The wheel is equipped with precision roller bearings for enhanced mobility and longevity, with a diameter of 4.92 inches. The overall height dimension measures 5.04 inches from base to top. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 440.92 pounds when stationary, making this caster suitable for medium to heavy-duty material handling applications.
Fixed castor 4.92 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a polyamide body with an elastic tire tread that is non-marking and vulcanized for superior performance and floor protection. Precision ball bearings ensure smooth rotation and extended service life. The wheel measures 4.92 inches in diameter, while the overall caster height is 6.34 inches. Load specifications include a dynamic capacity of 551.16 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1102.31 pounds, making this caster suitable for heavy-duty industrial applications requiring reliable mobility and load-bearing performance.
Fixed castor 7.87 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel assembly incorporates a polyamide body with an elastic tire tread that is non-marking and vulcanized for superior floor protection and durability. Precision ball bearings ensure smooth operation and extended service life. The wheel measures 7.87 inches in diameter, contributing to excellent rolling performance. Overall height dimensions reach 9.45 inches, accommodating standard industrial clearance requirements. Load specifications include a dynamic capacity of 881.85 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 1763.7 pounds, making this caster suitable for heavy-duty material handling and equipment mobility applications.
Fixed castor 3.15 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with an identical polyamide tread material, utilizing a plain bearing system for smooth operation. The wheel measures 3.15 inches in diameter, delivering reliable performance across various surface conditions. Overall height dimensions reach 5.04 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 881.85 pounds. This caster combines durable materials with precise engineering to meet rigorous industrial mobility requirements.
Fixed castor 4.92 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminum body with a black vulcanized elastic tire tread, supported by precision ball bearings for smooth operation and extended service life. The wheel diameter measures 4.92 inches. Overall height dimensions are 6.34 inches from mounting surface to top. Load specifications include a dynamic load capacity of 661.39 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 1322.77 pounds. This heavy-duty caster design combines durable materials with precision engineering to deliver reliable performance in industrial material handling applications requiring fixed directional movement.
Fixed castor 6.3 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel assembly incorporates an aluminum body with a black vulcanized elastic tire tread, supported by precision roller bearings for smooth operation. The wheel measures 6.3 inches in diameter, delivering reliable performance across various surface conditions. Overall height dimensions reach 7.87 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 771.62 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 1543.23 pounds, making this caster suitable for heavy-duty material handling and equipment mobility applications requiring dependable load-bearing performance.
Fixed castor 7.87 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel assembly incorporates an aluminum body with a black vulcanized elastic tire tread, supported by precision roller bearings for smooth operation. The wheel measures 7.87 inches in diameter, delivering reliable performance across various surface conditions. Overall height dimensions reach 9.45 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 881.85 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 1763.7 pounds, making this caster suitable for heavy-duty material handling and equipment mobility applications requiring dependable load-bearing performance.
Fixed castor 4.92 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel assembly incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel is equipped with precision roller bearings for smooth operation and extended service life, with a diameter of 4.92 inches. Overall height dimensions measure 6.34 inches from mounting surface to top. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load rating of 440.92 pounds for stationary applications.
Fixed castor 4.92 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel is equipped with precision roller bearings for smooth operation and extended service life. The wheel diameter measures 4.92 inches, optimized for maneuverability and load distribution. Overall height dimensions are 6.1 inches, suitable for standard industrial applications. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 440.92 pounds, making this caster ideal for medium-duty material handling equipment and mobile workstations requiring reliable performance.
Fixed castor 3.94 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a polyamide body with a specialized wound tread composed of canvas and phenolic resin materials, delivering excellent wear resistance and traction performance. The wheel utilizes a plain bearing system and measures 3.94 inches in diameter. The complete caster unit has an overall height dimension of 5.04 inches. Load specifications include a dynamic load capacity of 77.16 pounds at operating speeds up to 2.49 miles per hour, with a static load capacity rated at 154.32 pounds, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 4.92 in
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity for demanding industrial environments. The wheel assembly incorporates a polyamide body with a specialized wound tread composed of canvas and phenolic resin, delivering excellent durability and floor protection. The wheel operates on a plain bearing system and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.1 inches. Load specifications include a dynamic load capacity of 132.28 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 264.55 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates a polypropylene body with solid black rubber tread material, utilizing plain bearing technology for smooth rotation. The wheel measures 6.3 inches in diameter, delivering reliable performance across various surface types. Overall height dimensions reach 7.87 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 297.62 pounds at speeds up to 2.49 miles per hour, with a static load rating of 595.25 pounds, making this caster suitable for medium to heavy-duty industrial applications requiring dependable mobility solutions.
Fixed castor 7.87 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, utilizing plain bearing technology for smooth rotation. The wheel measures 7.87 inches in diameter, delivering reliable performance across various surface types. Overall caster height is 9.45 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 451.95 pounds at speeds up to 2.49 miles per hour, with a static load rating of 903.89 pounds, making this caster suitable for heavy-duty industrial and commercial applications requiring dependable load-bearing performance.
Fixed castor 4.92 in
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has polyamide wheel bodies with black, vulcanized elastic tire treads. The wheels use roller bearings and have a diameter of 4.92 inches. The overall height of the castor is 6.1 inches. At a speed of 4 km/h, the Alpha has a load capacity of 551.16 lb. Under static load conditions, it can support up to 1102.31 lb. The rectangular base plate and durable construction make this castor ideal for use in industrial settings where heavy loads need to be transported across rough surfaces.
Fixed castor 4.92 in
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. The wheel body is constructed of sheet steel with a solid rubber tread in black that is electric-conductive. The wheel uses roller bearings and has a diameter of 4.92 inches. The overall height of the castor is 6.1 inches. It has a load capacity of 220.46 pounds at 4 km/h and a static load capacity of 440.92 pounds. The rectangular base plate and durable steel construction make this castor ideal for heavy industrial applications where high loads, electric conductivity, and low rolling resistance are required.
Fixed castor 3.94 in
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has polyamide wheel bodies with black, vulcanized elastic tire treads. The wheels use roller bearings and have a diameter of 3.94 inches. The overall height of the castor is 5.04 inches. The Alpha castor has a load capacity of 352.74 pounds at 4 km/h and a static load capacity of 705.48 pounds. With its durable construction and high load rating, the Alpha provides reliable mobility for heavy equipment and machinery.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the perfect choice for long distance straight-line transport. With their rigid construction, they deliver exceptional lateral stiffness. When combined with two swivel castors, they offer controlled yet manoeuvrable movement, ensuring both direction and flexibility.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swiveling. This makes them perfect for applications requiring safe, predictable movement.
High Stability – Their rigid design provides superior lateral stability compared to swivel castors. This stability reduces the risk of tipping or drifting, especially under heavy loads.
Controlled Manoeuvrability – When paired with swivel castors, they enable guided but flexible movement.
Higher Load Capacity – Fewer moving parts mean they can handle greater loads compared to similar swivel castors.
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications — from handling heavy industrial loads to providing smooth mobility for smaller equipment. Each type is engineered to offer unique advantages, ensuring the right balance of stability, control, and durability for your specific needs. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
These castors are built for demanding applications, offering high load capacity and exceptional durability. Ideal for industrial settings, they ensure safe and stable transport of heavy machinery, equipment, or large goods. TENTE heavy duty fixed castors are available up to a load capacity of 15.000 kg.
Small Fixed Castors
Compact yet efficient, small, fixed castors are perfect for lightweight equipment and furniture. Their discreet design makes them ideal for space-sensitive applications without compromising on smooth movement. Our smallest fixed castor Compacta is available in an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of a fixed design with the smooth, quiet performance of rubber wheels. The rubber tread provides excellent shock absorption, reduces noise, and protects sensitive floor surfaces from damage
Fixed Castors with Brake
A more unconventional yet often asked for choice are fixed castors with brake. For added safety and control, these castors combine the straight-line stability of a fixed wheel with a secure brake. As fixed castors are pre-dominantely combined with swivel castors – which are available with various locking mechanisms – fixed castors rarely require an added locking mechanism. Fixed castors with brake are particularly suited for applications that must not allow any movement when stationary.
Fixed castors are essential in a wide variety of fields of application, ensuring stable and reliable transport across different industries. In healthcare, they are commonly found on equipment such as sterilisation carts, clean room carts, and laundry trolleys, where guided, stable transport is critical. In industrial environments, fixed castors support heavy machinery, forklift trucks, automated shuttle systems, and workshop equipment, offering durable and safe transport over straight routes. Furniture and mobile applications also rely on them for office chairs, roll cages, shopping trolleys, catering carts, and travel equipment, where stability and precision are equally important. No matter the segment, fixed castors combine robust construction with reliable performance to meet a broad range of mobility needs.