Skip to main content Skip to search Skip to main navigation
The Alpha Fixed Caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip characteristics. The wheel is equipped with precision roller bearings for smooth operation and extended service life. The wheel diameter measures 6.3 inches, with an overall caster height of 7.87 inches. Load specifications include a dynamic load capacity of 297.62 pounds at speeds up to 2.49 miles per hour, and a static load capacity of 595.25 pounds, making this caster suitable for medium to heavy-duty industrial applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIJ160P63 TFR
EAN
4031582388749
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
297.62 lb
Load capacity Static
595.25 lb
Overall height
7.87 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.53 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.57 in
Diameter
6.3 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements