Skip to main content Skip to search Skip to main navigation
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel assembly incorporates a polypropylene body with solid black rubber tread material, delivering excellent floor protection and smooth rolling performance. The wheel is equipped with precision roller bearings for enhanced mobility and longevity, with a diameter of 4.92 inches. The overall height dimension measures 5.04 inches from base to top. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 440.92 pounds when stationary, making this caster suitable for medium to heavy-duty material handling applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVJ125P62 TFR
EAN
4031582390469
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.85 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
1.46 in
Diameter
4.92 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort