Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material for optimal floor protection and smooth rolling performance, equipped with a plain bearing system for reliable operation. The wheel diameter measures 5.91 inches, while the overall height of the complete assembly is 7.28 inches. Load capacity specifications include a dynamic rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Fixed castor 5.91 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a sheet steel body with solid rubber, non-marking tread material that ensures floor protection while maintaining excellent grip and durability. The wheel operates on cone ball bearing technology for smooth rolling performance and extended service life. The unit measures 5.91 inches in wheel diameter with an overall height of 7.28 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 4.92 in
The Agila fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent durability and floor protection, while precision ball bearing technology ensures smooth operation and extended service life. With a wheel diameter of 4.92 inches, the unit maintains an overall height of 6.3 inches for optimal clearance requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 3.94 in
The Agila fixed caster features a rectangular plate fitting and steel sheet, medium housing construction for reliable industrial performance. The wheel incorporates a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, supported by precision ball bearing technology for smooth operation. With a wheel diameter of 3.94 inches, the unit provides an overall height of 5.31 inches for optimal clearance requirements. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb. This caster is specifically designed for demanding applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment where electric conductivity and durability are essential requirements.
Fixed castor 4.92 in
The Agila fixed caster features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide, electric conductive body with polyurethane, injected, electric-conductive tread material, mounted on precision ball bearings for smooth operation and static discharge capabilities. With a 4.92 in wheel diameter, the unit provides an overall height of 6.3 in for optimal clearance and maneuverability. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb, making it suitable for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications where electrical conductivity and reliable mobility are essential requirements.
Fixed castor 1.97 in
The Agila fixed caster features a square plate fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, providing robust structural support for demanding environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent floor protection and smooth rolling performance, while precision ball bearing technology ensures reliable operation and extended service life. With a wheel diameter of 1.97 inches and an overall height of 2.72 inches, this compact caster offers optimal space efficiency. Load specifications include a dynamic capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.
Fixed castor 4.92 in
The ICS Fixed caster features a Rectangular plate fitting for secure mounting applications. The housing is constructed from durable Polyamide material, providing excellent strength and chemical resistance for industrial environments. The wheel assembly consists of a Polyamide body with an injected Polyurethane tread, delivering superior floor protection and quiet operation, while the Precision ball bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.54 inches, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, providing reliable performance for various material handling requirements.
Fixed castor 3.94 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, supported by precision ball bearings for smooth rolling performance. The wheel diameter measures 3.94 inches, while the overall height of the complete caster assembly is 5.55 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 4.92 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread, mounted on precision ball bearings for smooth operation and extended service life. The wheel diameter measures 4.92 inches, optimized for maneuverability and floor protection. Overall height dimensions are 6.54 inches from mounting surface to top of housing. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load rating of 440.92 lb. This caster is engineered for industrial applications requiring reliable performance and precise load handling capabilities in demanding environments.
Fixed castor 4.92 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel assembly incorporates a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation. Precision sealed ball bearings ensure smooth rolling performance and extended service life. The wheel measures 4.92 inches in diameter, while the overall caster height is 6.54 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for medium-duty industrial and institutional applications requiring reliable mobility solutions.
Fixed castor 3.94 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly incorporates a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 3.94 inches in diameter, while the overall height of the complete assembly is 5.55 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster is engineered for industrial applications requiring reliable performance and precise load handling capabilities in demanding environments.
Fixed castor 4.92 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly incorporates a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. Precision ball bearings ensure smooth rolling performance and extended service life. The wheel measures 4.92 inches in diameter, while the overall caster height is 6.54 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This caster is engineered for industrial applications requiring reliable performance and precise load handling capabilities.
Fixed castor 4.92 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent strength and chemical resistance. The wheel assembly incorporates a polyamide body with an injected polyurethane tread, delivering superior floor protection and quiet operation. The wheel is equipped with sealed precision ball bearings for smooth rolling performance and extended service life. The wheel diameter measures 4.92 inches, while the overall height of the caster assembly is 6.54 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 4.92 in
The ICS Fixed Caster features a rectangular plate fitting with US-bolt hole spacing for standardized mounting applications. The housing is constructed from durable polyamide material, providing excellent chemical resistance and mechanical strength. The wheel assembly incorporates a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout operation. The wheel operates on precision sealed ball bearings ensuring smooth rotation and extended service life. The wheel diameter measures 4.92 inches, while the overall caster height is 6.54 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making this caster suitable for medium-duty industrial applications requiring static dissipation.
Fixed castor 3.94 in
The ICS Fixed caster features a Rectangular plate fitting that provides secure mounting capabilities for various applications. The housing is constructed from durable Polyamide material, ensuring reliable performance and longevity in demanding environments. The wheel incorporates a Polypropylene body combined with a Thermoplastic rubber tread material for optimal rolling characteristics and floor protection, while the Precision ball bearing system delivers smooth operation and reduced rolling resistance. With a wheel diameter of 3.94 inches, the caster has an overall height of 5.55 inches, making it suitable for compact installations. The load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, providing excellent weight-bearing performance. This caster is specifically designed for Care Beds applications where reliable mobility and patient safety are essential requirements.
Fixed castor 4.92 in
The ICS Fixed caster features a rectangular plate fitting that provides secure mounting capabilities for various applications. The housing is constructed from durable polyamide material, ensuring reliable performance and longevity in demanding environments. The wheel incorporates a polypropylene body with a thermoplastic rubber tread that delivers excellent grip and floor protection, while precision ball bearings ensure smooth rolling operation with minimal friction. With a wheel diameter of 4.92 inches, this caster offers optimal maneuverability and stability. The overall height measures 6.54 inches, making it suitable for equipment requiring specific clearance requirements. Load capacity specifications include a dynamic rating of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it ideal for care beds and similar medical equipment applications.
Fixed castor 4.92 in
The ICS Fixed caster features a Rectangular plate fitting that provides secure mounting capabilities for various applications. The housing is constructed from durable Polyamide material, ensuring long-lasting performance and resistance to wear. The wheel incorporates a Polypropylene body with a Thermoplastic rubber tread surface for optimal grip and floor protection, supported by a Precision ball bearing, sealed system that guarantees smooth operation and extended service life. With a wheel diameter of 4.92 inches, the caster has an overall height of 6.54 inches, making it suitable for medium-duty applications. The load capacity specifications include a dynamic load rating of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for Care Beds and similar equipment requiring reliable mobility solutions.
Fixed castor 4.92 in
The ICS fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material, providing reliable structural support and longevity. The wheel incorporates a polyamide, electric conductive body paired with polyurethane, injected, electric-conductive tread material, ensuring optimal electrical conductivity throughout the assembly. The wheel is equipped with precision ball bearing, sealed for smooth operation and extended service life, with a diameter of 4.92 inches. The caster has an overall height of 6.54 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb. This caster is specifically designed for care beds applications where electrical conductivity and reliable performance are essential requirements.
Fixed castor 4.92 in
The ICS fixed caster features a rectangular plate fitting that provides secure mounting capabilities for various applications. The housing is constructed from durable polyamide material, ensuring reliable performance and longevity in demanding environments. The wheel incorporates a polyamide body with an injected polyurethane tread material that delivers excellent floor protection and smooth rolling characteristics, while precision ball bearings that are sealed provide optimal performance and maintenance-free operation. The wheel diameter measures 4.92 inches, and the overall height of the complete assembly is 6.54 inches. Load capacity specifications include a dynamic load rating of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds. This caster is specifically designed for care bed applications where reliable mobility and patient safety are essential requirements.
Fixed castor 4.92 in
The Stora Fixed Caster is a heavy-duty industrial caster designed for stationary applications. It features a vertical flange fitting that provides secure mounting to equipment frames and machinery bases. The housing is constructed from medium-grade steel sheet, offering robust structural integrity and resistance to industrial environments. The wheel assembly incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip and durability. Precision ball bearings provide smooth operation and extended service life. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.34 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium to heavy-duty industrial applications.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a sheet steel body with solid rubber, non-marking tread material that prevents floor marking while ensuring reliable traction and smooth operation. The wheel is equipped with a roller bearing system for enhanced mobility and reduced rolling resistance. The wheel diameter measures 3.94 inches, optimized for maneuverability and load distribution. The overall height of the complete assembly is 5.04 inches, making it suitable for various equipment and furniture applications. Load capacity specifications include a dynamic rating of 154.32 pounds at speeds up to 2.49 miles per hour, ensuring reliable performance during movement, while the static load capacity reaches 308.65 pounds for stationary applications requiring maximum weight support.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material that prevents floor marking while ensuring reliable traction and smooth operation. The wheel utilizes a plain bearing system for consistent rotational performance and is manufactured with a 4.92-inch diameter. The caster has an overall height dimension of 6.1 inches, making it suitable for various equipment configurations. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour and a static load capacity of 352.74 pounds, ensuring reliable performance under demanding operational conditions.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body composition, equipped with a plain bearing system for smooth operation, and measures 6.3 inches in diameter. The overall height dimension of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour and a static load capacity of 1543.23 pounds, making this caster suitable for heavy-duty material handling and industrial equipment applications requiring reliable performance under substantial weight loads.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with tread material identical to the wheel body composition, equipped with precision roller bearing technology for smooth operation and extended service life. The wheel measures 6.3 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour, with a static load capacity rating of 1543.23 pounds for stationary applications.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the perfect choice for long distance straight-line transport. With their rigid construction, they deliver exceptional lateral stiffness. When combined with two swivel castors, they offer controlled yet manoeuvrable movement, ensuring both direction and flexibility.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swiveling. This makes them perfect for applications requiring safe, predictable movement.
High Stability – Their rigid design provides superior lateral stability compared to swivel castors. This stability reduces the risk of tipping or drifting, especially under heavy loads.
Controlled Manoeuvrability – When paired with swivel castors, they enable guided but flexible movement.
Higher Load Capacity – Fewer moving parts mean they can handle greater loads compared to similar swivel castors.
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications — from handling heavy industrial loads to providing smooth mobility for smaller equipment. Each type is engineered to offer unique advantages, ensuring the right balance of stability, control, and durability for your specific needs. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
These castors are built for demanding applications, offering high load capacity and exceptional durability. Ideal for industrial settings, they ensure safe and stable transport of heavy machinery, equipment, or large goods. TENTE heavy duty fixed castors are available up to a load capacity of 15.000 kg.
Small Fixed Castors
Compact yet efficient, small, fixed castors are perfect for lightweight equipment and furniture. Their discreet design makes them ideal for space-sensitive applications without compromising on smooth movement. Our smallest fixed castor Compacta is available in an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of a fixed design with the smooth, quiet performance of rubber wheels. The rubber tread provides excellent shock absorption, reduces noise, and protects sensitive floor surfaces from damage
Fixed Castors with Brake
A more unconventional yet often asked for choice are fixed castors with brake. For added safety and control, these castors combine the straight-line stability of a fixed wheel with a secure brake. As fixed castors are pre-dominantely combined with swivel castors – which are available with various locking mechanisms – fixed castors rarely require an added locking mechanism. Fixed castors with brake are particularly suited for applications that must not allow any movement when stationary.
Fixed castors are essential in a wide variety of fields of application, ensuring stable and reliable transport across different industries. In healthcare, they are commonly found on equipment such as sterilisation carts, clean room carts, and laundry trolleys, where guided, stable transport is critical. In industrial environments, fixed castors support heavy machinery, forklift trucks, automated shuttle systems, and workshop equipment, offering durable and safe transport over straight routes. Furniture and mobile applications also rely on them for office chairs, roll cages, shopping trolleys, catering carts, and travel equipment, where stability and precision are equally important. No matter the segment, fixed castors combine robust construction with reliable performance to meet a broad range of mobility needs.