Skip to main content Skip to search Skip to main navigation
The Stora Fixed Caster is a heavy-duty industrial caster designed for stationary applications. It features a vertical flange fitting that provides secure mounting to equipment frames and machinery bases. The housing is constructed from medium-grade steel sheet, offering robust structural integrity and resistance to industrial environments. The wheel assembly incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection while maintaining excellent grip and durability. Precision ball bearings provide smooth operation and extended service life. The wheel measures 4.92 inches in diameter, and the caster has an overall height of 6.34 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium to heavy-duty industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2378PIP125P72 TFR
EAN
4031582386523
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
6.34 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.97 lb
Product name
Stora
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Vertical flange
Housing
Fork shape
Slim
Material
Steel sheet, medium
Wheel
Hardness of tread (A)
75 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
1.26 in
Diameter
4.92 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks
Skip product gallery

Crossselling

Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Stora
2370PIP125S74

The Stora swivel caster features a threaded stem with hexagon neck, top, riveted fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, supported by precision ball bearings for reliable operation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.06 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium-duty industrial and commercial applications requiring mobility and maneuverability.

4.92 mm
Light Duty
6.06 mm
4.92 mm
Light Duty
6.06 mm
Variants
Swivel castor 4.92 in
Swivel castor 4.92 in
Stora
2370PIP125P72

The Stora swivel caster features a vertical flange fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 4.92 inches in diameter. Overall caster height is 6.1 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load rating of 440.92 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and directional control.

4.92 mm
Light Duty
6.1 mm
4.92 mm
Light Duty
6.1 mm