Fixed castor 7.87 in
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. The wheel body is made of polypropylene with a solid rubber tread in black. The wheel uses roller bearings and has a diameter of 7.87 inches. The overall height of the castor is 9.45 inches. It has a load capacity of 451.95 pounds at 4 km/h and a static load capacity of 903.89 pounds. The rectangular base plate and durable construction with polypropylene wheel body and solid rubber tread make this castor ideal for smooth rolling operation under heavy loads in industrial settings.
Fixed castor 7.87 in
The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. The wheel body is constructed of polyamide with a non-marking, vulcanized elastic tire tread. The wheel features a roller bearing and measures 7.87 inches in diameter with an overall height of 9.45 inches. This castor has a load capacity of 881.85 pounds at 4 km/h and a static load capacity of 1763.7 pounds.
Fixed castor 6.3 in
The Alpha is a heavy duty industrial caster with a fixed castor and rectangular plate fitting. The housing is made of steel sheet for durability. It has polyamide wheel bodies with black, vulcanized elastic rubber tires. The wheels use roller bearings and have a diameter of 6.3 inches. The overall height of the caster is 7.87 inches. The Alpha has a load capacity of 661.39 pounds at 4 km/h and a static load capacity of 1322.77 pounds, making it suitable for heavy industrial applications requiring high load capacities and durability. The fixed castor and rectangular base provide stability while the polyamide wheels with rubber tires allow for smooth rolling on hard surfaces. The steel housing and roller bearings ensure the caster can withstand heavy loads in industrial settings.
Fixed castor 7.87 in
The Alpha is a heavy duty industrial caster with a fixed castor and rectangular plate fitting. The housing is made of steel sheet for durability. It has polyamide wheel bodies with black, vulcanized elastic rubber tires. The wheels use roller bearings and have a diameter of 7.87 inches. The overall height of the caster is 9.45 inches. The Alpha has a load capacity of 881.85 pounds at 4 km/h and a static load capacity of 1763.7 pounds. With its heavy duty construction and high load rating, the Alpha provides reliable mobility for heavy equipment and machinery.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics throughout the component. The wheel is equipped with a roller bearing system for smooth operation and reduced friction during movement. The wheel diameter measures 3.15 inches, optimized for maneuverability and load distribution. The overall height of the complete assembly is 4.25 inches, providing appropriate clearance for various installation requirements. Load capacity specifications include a dynamic rating of 440.92 pounds at speeds up to 2.49 miles per hour, ensuring reliable performance under moving conditions. The static load capacity reaches 881.85 pounds, accommodating substantial stationary loads without compromising structural integrity or operational safety.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, while the plain bearing system ensures reliable operation with minimal maintenance requirements. The wheel measures 3.94 inches in diameter, and the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic load capacity of 176.37 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 352.74 pounds for stationary applications.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, while the plain bearing system ensures reliable operation with minimal maintenance requirements. The wheel measures 3.15 inches in diameter, and the overall height of the complete assembly is 4.25 inches. Load specifications include a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 308.65 pounds for stationary applications.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material to ensure robust performance under demanding conditions. The wheel incorporates a sheet steel body with a wound tread made of canvas and phenolic resin, providing excellent durability and traction characteristics, while the roller bearing system ensures smooth operation and extended service life. The wheel diameter measures 3.15 inches, and the overall height of the complete assembly is 4.25 inches. Load specifications include a dynamic load capacity of 110.23 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 220.46 pounds for stationary applications.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a sheet steel body with a specialized wound tread made of canvas and phenolic resin, offering excellent wear resistance and traction characteristics, while the roller bearing system ensures smooth operation and extended service life. The wheel diameter measures 3.94 inches, with an overall height dimension of 5.04 inches for the complete assembly. Load capacity specifications include a dynamic rating of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making this caster suitable for medium-duty material handling and equipment mobility applications requiring reliable performance under varied loading conditions.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material to ensure robust performance under demanding conditions. The wheel incorporates a sheet steel body with a wound tread made of canvas and phenolic resin, providing excellent durability and traction characteristics, while the roller bearing system ensures smooth operation and extended service life. The wheel diameter measures 4.92 inches, and the overall height of the complete assembly is 6.1 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 440.92 pounds for stationary applications.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material to ensure robust performance under demanding conditions. The wheel incorporates a sheet steel body with a wound tread made of canvas and phenolic resin, providing excellent durability and traction characteristics, while the roller bearing system ensures smooth operation and extended service life. The wheel diameter measures 6.3 inches, and the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making this caster suitable for medium to heavy-duty industrial applications requiring reliable mobility solutions.
Fixed castor 7.87 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material to ensure robust performance under demanding conditions. The wheel incorporates a sheet steel body with a specialized wound tread made of canvas and phenolic resin, providing excellent durability and traction characteristics. The wheel is equipped with a roller bearing system for smooth operation and has a diameter of 7.87 inches. The caster has an overall height of 9.45 inches, making it suitable for various industrial applications. Load specifications include a dynamic load capacity of 451.95 pounds at speeds up to 2.49 miles per hour and a static load capacity of 903.89 pounds, ensuring reliable performance across different operational requirements.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, while precision ball bearing technology ensures reliable operation and extended service life. The wheel measures 3.94 inches in diameter, and the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic load capacity of 275.58 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 551.16 pounds for stationary applications.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, delivering excellent floor protection and smooth rolling performance, while precision ball bearing technology ensures reliable operation and extended service life. The wheel measures 4.92 inches in diameter, and the overall height of the complete assembly is 6.1 inches. Load specifications include a dynamic load capacity of 396.83 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 793.66 pounds for stationary applications.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material to ensure robust performance under demanding conditions. The wheel incorporates a sheet steel body with a wound tread made of canvas and phenolic resin, providing excellent durability and traction characteristics, while the roller bearing system ensures smooth operation and extended service life. The wheel diameter measures 3.94 inches, and the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic load capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material to ensure robust performance under demanding conditions. The wheel incorporates a sheet steel body with a wound tread made of canvas and phenolic resin, providing excellent durability and traction characteristics, while the roller bearing system ensures smooth operation and extended service life. The wheel measures 4.92 inches in diameter, and the overall height of the complete assembly is 6.1 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load capacity rating of 440.92 pounds for stationary applications.
Fixed castor 6.3 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a sheet steel body with a specialized wound tread made of canvas and phenolic resin, delivering excellent wear resistance and traction performance, while the roller bearing system ensures smooth operation and extended service life. The wheel measures 6.3 inches in diameter, and the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making this caster suitable for medium to heavy-duty material handling applications requiring reliable performance and longevity.
Fixed castor 7.87 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support. The wheel incorporates a sheet steel body with a wound tread made of canvas and phenolic resin for enhanced durability and traction, equipped with roller bearing technology for smooth operation. The wheel measures 7.87 inches in diameter, while the overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic load capacity of 451.95 pounds at speeds up to 2.49 miles per hour and a static load capacity of 903.89 pounds, making this caster suitable for demanding industrial applications requiring reliable performance under substantial weight loads.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a sheet steel body with solid rubber, black, electric-conductive tread material, ensuring reliable electrical conductivity while maintaining excellent floor protection and quiet operation, supported by precision roller bearing technology for smooth movement and extended service life. The wheel measures 3.94 inches in diameter, while the overall height of the complete assembly is 5.04 inches. Load specifications include a dynamic load capacity of 154.32 pounds at speeds up to 2.49 miles per hour and a static load capacity of 308.65 pounds, making this caster suitable for medium-duty material handling applications requiring electrical conductivity and dependable performance.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a plastic thermoset, heat-resistant body material designed to withstand elevated temperatures, with tread material identical to the wheel body for consistent performance characteristics. The wheel operates on a dry bearing bush system and measures 3.15 inches in diameter. Overall height dimensions reach 4.25 inches, ensuring proper clearance and functionality. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 2.49 miles per hour, while static load capacity reaches 440.92 pounds for stationary applications.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polyamide body material combined with an elastic tire, non-marking, vulcanized tread material that ensures floor protection while maintaining excellent grip and maneuverability. The wheel is equipped with a roller bearing system for smooth operation and reduced friction during movement. The wheel diameter measures 3.15 inches, while the overall height of the complete assembly is 4.25 inches. Load capacity specifications include a dynamic load rating of 154.32 pounds at speeds up to 2.49 miles per hour, ensuring reliable performance during active use, and a static load capacity of 308.65 pounds for stationary applications requiring maximum weight support.
Fixed castor 3.15 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and floor protection, while utilizing a plain bearing system for smooth operation. The wheel measures 3.15 inches in diameter, and the caster has an overall height of 4.25 inches. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 440.92 pounds, making it suitable for medium-duty material handling and equipment mobility applications.
Fixed castor 3.94 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and smooth operation, while utilizing a plain bearing system for reliable rotational performance. The wheel measures 3.94 inches in diameter, and the complete assembly has an overall height of 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 661.39 pounds for stationary applications.
Fixed castor 4.92 in
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with an injected polyurethane tread material, delivering excellent wear resistance and floor protection, while utilizing a plain bearing system for smooth operation. The wheel measures 4.92 inches in diameter, contributing to the overall height of 6.1 inches. Load specifications include a dynamic capacity of 440.92 pounds at speeds up to 2.49 miles per hour and a static load capacity of 881.85 pounds, making this caster suitable for heavy-duty material handling and equipment mobility applications requiring reliable performance under substantial weight loads.
Frequently Asked Questions
Advantages of Fixed Castors
Fixed castors are designed to provide stable and precise movement, making them the perfect choice for long distance straight-line transport. With their rigid construction, they deliver exceptional lateral stiffness. When combined with two swivel castors, they offer controlled yet manoeuvrable movement, ensuring both direction and flexibility.
TENTE fixed castors offer various benefits:
Straight-line Movement – Fixed castors ensure stable and precise travel along straight paths without unwanted swiveling. This makes them perfect for applications requiring safe, predictable movement.
High Stability – Their rigid design provides superior lateral stability compared to swivel castors. This stability reduces the risk of tipping or drifting, especially under heavy loads.
Controlled Manoeuvrability – When paired with swivel castors, they enable guided but flexible movement.
Higher Load Capacity – Fewer moving parts mean they can handle greater loads compared to similar swivel castors.
Types of Fixed Castors
Fixed castors are available in a wide range of designs to suit different applications — from handling heavy industrial loads to providing smooth mobility for smaller equipment. Each type is engineered to offer unique advantages, ensuring the right balance of stability, control, and durability for your specific needs. Below are some of the most common types of fixed castors and their advantages:
Heavy Duty Fixed Castors
These castors are built for demanding applications, offering high load capacity and exceptional durability. Ideal for industrial settings, they ensure safe and stable transport of heavy machinery, equipment, or large goods. TENTE heavy duty fixed castors are available up to a load capacity of 15.000 kg.
Small Fixed Castors
Compact yet efficient, small, fixed castors are perfect for lightweight equipment and furniture. Their discreet design makes them ideal for space-sensitive applications without compromising on smooth movement. Our smallest fixed castor Compacta is available in an overall height of 13.5 mm.
Fixed Rubber Castors
Fixed rubber castors combine the stability of a fixed design with the smooth, quiet performance of rubber wheels. The rubber tread provides excellent shock absorption, reduces noise, and protects sensitive floor surfaces from damage
Fixed Castors with Brake
A more unconventional yet often asked for choice are fixed castors with brake. For added safety and control, these castors combine the straight-line stability of a fixed wheel with a secure brake. As fixed castors are pre-dominantely combined with swivel castors – which are available with various locking mechanisms – fixed castors rarely require an added locking mechanism. Fixed castors with brake are particularly suited for applications that must not allow any movement when stationary.
Fixed castors are essential in a wide variety of fields of application, ensuring stable and reliable transport across different industries. In healthcare, they are commonly found on equipment such as sterilisation carts, clean room carts, and laundry trolleys, where guided, stable transport is critical. In industrial environments, fixed castors support heavy machinery, forklift trucks, automated shuttle systems, and workshop equipment, offering durable and safe transport over straight routes. Furniture and mobile applications also rely on them for office chairs, roll cages, shopping trolleys, catering carts, and travel equipment, where stability and precision are equally important. No matter the segment, fixed castors combine robust construction with reliable performance to meet a broad range of mobility needs.