Skip to main content Skip to search Skip to main navigation
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a sheet steel body with a specialized wound tread made of canvas and phenolic resin, delivering excellent wear resistance and traction performance, while the roller bearing system ensures smooth operation and extended service life. The wheel measures 6.3 inches in diameter, and the overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 297.62 lb at speeds up to 2.49 mph and a static load capacity of 595.25 lb, making this caster suitable for medium to heavy-duty material handling applications requiring reliable performance and longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478DRJ160P63
EAN
4031582410730
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
297.62 lb
Load capacity Static
595.25 lb
Overall height
7.87 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
4.36 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.53 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Wound tread made of canvas and phenolic resin
Tread width
1.57 in
Diameter
6.3 in
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort