Skip to main content Skip to search Skip to main navigation
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and smooth operation, while utilizing a plain bearing system for reliable rotational performance. The wheel measures 3.94 inches in diameter, and the complete assembly has an overall height of 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 661.39 pounds for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UAO100P62 BURDEOS
EAN
4031582345438
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
5.04 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.16 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.18 in
Diameter
3.94 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Accessories

Wheel 3.94 in
Maxtech
UAR 100x32-Ø12 HL44,4

The Maxtech caster wheel features a 3.94 in diameter with a 1.26 in wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb, making it suitable for demanding industrial applications requiring reliable mobility and durability.

3.94 mm
Medium Duty
3.94 mm
Medium Duty
Skip product gallery

Crossselling

Swivel castor 3.94 in
Alpha
3470UAR100P62 natural/3004

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide body with injected polyurethane tread material, equipped with roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 3.94 inches, while the overall height of the complete assembly is 5.04 inches. Load capacity specifications include a dynamic load rating of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb. This caster is designed for diverse industrial applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

3.94 mm
Medium Duty
5.04 mm
3.94 mm
Medium Duty
5.04 mm
Swivel castor with total lock 3.94 in
Alpha
3477UAR100P62 natural/3004

The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the integrated roller bearing ensures long-lasting performance and reduced rolling resistance. With a wheel diameter of 3.94 inches and an overall height of 5.04 inches, this caster offers compact yet robust construction. The unit provides a dynamic load capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb, making it suitable for demanding applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various industrial trolley systems.

3.94 mm
Medium Duty
5.04 mm
3.94 mm
Medium Duty
5.04 mm