Skip to main content Skip to search Skip to main navigation
The Alpha fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, heavy-duty material providing robust structural support and durability in demanding industrial environments. The wheel incorporates a polyamide body material combined with an elastic tire, non-marking, vulcanized tread material that ensures floor protection while maintaining excellent grip and maneuverability. The wheel is equipped with a roller bearing system for smooth operation and reduced friction during movement. The wheel diameter measures 3.15 inches, while the overall height of the complete assembly is 4.25 inches. Load capacity specifications include a dynamic load rating of 154.32 pounds at speeds up to 2.49 miles per hour, ensuring reliable performance during active use, and a static load capacity of 308.65 pounds for stationary applications requiring maximum weight support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFR080P62 blue
EAN
4031582374247
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
154.32 lb
Load capacity Static
308.65 lb
Overall height
4.25 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.09 lb
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.06 in
Plate width
3.35 in
Housing
Fork shape
Broad
Material
Steel sheet, heavy
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
1.38 in
Diameter
3.15 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Crossselling

Variants
Swivel castor 3.15 in
Swivel castor 3.15 in
Alpha
3470PIR080P62

The Alpha swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel consists of a polypropylene body with solid rubber, non-marking tread material and is equipped with a roller bearing for enhanced performance, measuring 3.15 inches in diameter. The caster has an overall height of 4.25 inches. Load specifications include a dynamic load capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb. This caster is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

Light Duty
3.15 mm
4.25 mm
Light Duty
3.15 mm
4.25 mm
Variants
Swivel castor with total lock 3.15 in
Swivel castor with total lock 3.15 in
Alpha
3477PIR080P62

The Alpha swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for enhanced durability and quiet operation. With an overall height of 4.25 inches and wheel diameter of 3.15 inches, this caster provides compact yet robust performance. The unit offers a dynamic load capacity of 154.32 lb at speeds up to 2.49 mph and a static load capacity of 308.65 lb, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

Light Duty
3.15 mm
4.25 mm
Light Duty
3.15 mm
4.25 mm