- Home
- Casters & Wheels
- High-quality Casters
- Casters by Housing Material
-
Stainless Steel
Stainless-Steel Casters
Swivel castor 4.92 in
The Alpha stainless is a swivel caster designed for heavy-duty applications. The unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long service life. The wheel assembly consists of a 4.92-inch diameter wheel with a polyamide body and matching polyamide tread material, mounted on a plain bearing for reliable operation. The overall height of the complete caster assembly measures 6.1 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 2.49 mph and a static load capacity of 661.39 lb, making this caster suitable for demanding industrial and commercial applications requiring corrosion resistance and high load-bearing performance.
Swivel castor with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless steel roller bearings and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty mobile equipment applications.
Swivel castor with total lock 4.92 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with stainless steel roller bearings and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.1 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty mobile equipment applications.
Swivel castor with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for superior performance. The wheel is supported by stainless steel roller bearings and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty mobile equipment applications.
Swivel castor with total lock 4.92 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long-term durability. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for superior performance. The wheel is supported by stainless steel roller bearings and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.1 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty mobile equipment applications.
Swivel castor with total lock 3.94 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in corrosive environments. The wheel assembly consists of a polyamide body fitted with an elastic tire tread that is non-marking and vulcanized for superior performance. The wheel is supported by a sealed precision ball bearing system and measures 3.94 inches in diameter. The overall height of the complete caster assembly is 5.04 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty material handling applications.
Swivel castor with total lock 3.15 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision two ball races swivel bearing system for smooth directional movement and enhanced durability. The wheel assembly consists of a polyamide body with matching polyamide tread material, providing excellent chemical resistance and low rolling resistance. The wheel operates on a plain bearing system and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches from mounting surface to floor. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making it suitable for heavy-duty material handling applications.
Swivel castor with total lock 4.92 in
The Alpha stainless is a swivel caster with total lock functionality, designed for demanding industrial applications. The caster features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and enhanced durability under continuous use. The wheel assembly consists of a polyamide body with an identical polyamide tread material, providing excellent chemical resistance and low rolling resistance. The wheel operates on a plain bearing system and measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.1 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 2.49 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty material handling applications requiring reliable mobility and secure locking capabilities.
Swivel castor 3.15 in
The Alpha stainless is a swivel caster designed for heavy-duty applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and long service life. The wheel assembly consists of a polypropylene body with matching polypropylene tread material, providing chemical resistance and durability. The wheel operates on a plain bearing system and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches from mounting surface to floor. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 440.92 pounds when stationary.
Swivel castor 3.94 in
The Alpha stainless is a swivel caster designed for demanding industrial applications. This unit features a bolt hole fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and long service life. The wheel assembly consists of a polypropylene body with a thermoplastic rubber tread for optimal floor protection and quiet operation. The wheel is supported by a stainless steel roller bearing and measures 3.94 inches in diameter. The caster has an overall height of 5.04 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 2.49 miles per hour and a static load rating of 352.74 pounds, making it suitable for medium to heavy-duty mobile equipment applications.
Swivel castor 3.94 in
The Alpha stainless swivel castor has a bolt hole fitting and a housing made of heavy stainless steel. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body and tread material are both made of polypropylene. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.04 in. At a speed of 4 km/h, the Alpha stainless castor has a load capacity of 330.69 lb. Under static load conditions, it can support up to 661.39 lb. The combination of stainless steel housing, polypropylene wheel, and high load capacities makes the Alpha stainless an ideal heavy duty swivel castor.
Swivel castor with total lock 3.94 in
The Alpha stainless swivel castor with total lock and bolt hole fitting features a housing made of heavy stainless steel with two ball races swivel bearing. The wheel body material is polypropylene with a tread made of identical polypropylene material. The wheel has a plain bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.04 inches. At 4 km/h, the load capacity is 330.69 pounds. The static load capacity is 661.39 pounds. This heavy duty stainless steel swivel castor with total locking mechanism provides high load bearing capacity and durability. The polypropylene wheel with plain bearing ensures smooth swiveling and rolling. The bolt hole fitting allows secure attachment to various applications.
Swivel castor 5.91 in
The Alpha stainless is a heavy duty swivel castor with a rectangular plate fitting and a housing made of stainless steel. It has a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body and tread are made of polyamide material. The wheel uses a plain bearing and has a diameter of 5.91 inches. The overall height of the castor is 7.68 inches. It has a high load capacity with the ability to support up to 881.85 pounds at 4 km/h or up to 1763.7 pounds when static. The durable stainless steel housing and high quality bearings make the Alpha stainless castor ideal for use in demanding industrial environments where heavy loads need to be moved smoothly and efficiently.
Swivel castor 3.15 in
The Alpha stainless swivel castor has a bolt hole fitting and a housing made of heavy stainless steel. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body and tread are made of polyamide material. The wheel uses a stainless roller bearing and has a diameter of 3.15 inches. The overall height of the castor is 4.25 inches. It has a load capacity of 330.69 pounds at 4 km/h and a static load capacity of 661.39 pounds. The polyamide wheel with stainless roller bearing combined with the heavy stainless steel housing and swivel bearing provides a durable and smooth-rolling castor that can support substantial loads both when in motion and stationary.
Swivel castor with total lock 3.15 in
The Alpha stainless swivel castor with total lock and bolt hole fitting features a heavy stainless steel housing and two ball races swivel bearing. The polyamide wheel body and tread material are identical. The wheel has a stainless roller bearing. This castor has a 3.15 inch diameter wheel and an overall height of 4.25 inches. It has a load capacity of 330.69 pounds at 4 km/h and a static load capacity of 661.39 pounds. The total lock function allows the castor to be completely immobilized when needed while still providing smooth 360 degree rotation when unlocked. The stainless steel construction ensures durability and corrosion resistance. The bolt hole fitting allows secure attachment to equipment or furniture. The polyamide wheel glides easily. This heavy duty swivel castor is ideal for industrial, medical, food service, institutional, and other demanding applications requiring high loads, swiveling, and occasional total locking of wheels.
Swivel castor with total lock 3.94 in
The Alpha stainless swivel castor with total lock and bolt hole fitting features a heavy stainless steel housing and two ball races swivel bearing. The polyamide wheel body and tread material are identical. The wheel has a stainless roller bearing. This castor has a 3.94 inch diameter wheel and an overall height of 5.04 inches. It has a load capacity of 330.69 pounds at 4 km/h and a static load capacity of 661.39 pounds. The total lock function allows the castor to be completely immobilized when required while still providing smooth 360 degree rotation when unlocked. The stainless steel construction ensures durability and corrosion resistance. The bolt hole fitting enables secure attachment to various surfaces. With its high load capacities and heavy duty design, this swivel castor is ideal for industrial and commercial applications requiring robust performance.
Swivel castor 3.94 in
The Alpha stainless swivel castor has a bolt hole fitting and a housing made of heavy stainless steel. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body and tread are made of polyamide material. The wheel uses a stainless roller bearing and has a diameter of 3.94 inches. The overall height of the castor is 5.04 inches. It has a load capacity of 330.69 pounds at 4 km/h and a static load capacity of 661.39 pounds. The durable stainless steel housing and high quality bearings make this heavy duty swivel castor ideal for industrial applications where corrosion resistance and high loads are required.
Swivel castor 7.87 in
The Alpha stainless swivel castor has a rectangular plate fitting and a housing made of heavy stainless steel enclosing two ball races swivel bearings. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a stainless roller bearing and has a diameter of 7.87 in. The overall height of the castor is 9.45 in. At 4 km/h, the load capacity is 451.95 lb. The static load capacity is 903.89 lb.
Swivel castor 3.15 in
The Alpha stainless swivel castor has a bolt hole fitting and a housing made of heavy stainless steel. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 3.15 in. The overall height of the castor is 4.25 in. At a speed of 4 km/h, the Alpha stainless castor has a load capacity of 154.32 lb. Under static load conditions, it can support up to 308.65 lb. The stainless steel housing and high load capacity make this castor ideal for use in demanding industrial environments.
Swivel castor 3.94 in
The Alpha stainless swivel castor has a rectangular plate fitting and a housing made of heavy stainless steel enclosing two ball races forming the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel features a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.04 in. At a speed of 4 km/h, the Alpha stainless castor has a load capacity of 165.35 lb. Under static load conditions, the load capacity is 330.69 lb.
Swivel castor with total lock 3.15 in
The Alpha stainless swivel castor with total lock features a rectangular plate fitting and a housing made of heavy stainless steel enclosing two ball races swivel bearings. The wheel body is made of polypropylene with a solid rubber non-marking tread mounted on a plain bearing. This castor has a 3.15 in diameter wheel and an overall height of 4.25 in. It has a load capacity of 154.32 lb at 4 km/h and a static load capacity of 308.65 lb.
Swivel castor with total lock 3.94 in
The Alpha stainless swivel castor with total lock features a rectangular plate fitting and a housing made of heavy stainless steel. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.04 in. At 4 km/h, the load capacity is 165.35 lb. The static load capacity is 330.69 lb.
Fixed castor 3.94 in
The Alpha stainless is a heavy duty castor with a rectangular plate fitting and a housing made of stainless steel. The wheel body is constructed of polypropylene with a solid rubber non-marking tread. It uses a plain bearing wheel with a diameter of 3.94 in and an overall height of 5.04 in. This castor has a load capacity of 165.35 lb at 4 km/h and a static load capacity of 330.69 lb. The stainless steel housing and high load ratings make the Alpha stainless an ideal heavy duty castor for industrial applications.
Swivel castor 3.15 in
The Alpha stainless swivel caster features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the stainless roller bearing ensures reliable performance in demanding environments. With a wheel diameter of 3.15 inches, the caster has an overall height of 4.25 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Frequently Asked Questions
Advantages of Stainless Steel Castors
Stainless steel castors are designed for environments where durability and corrosion resistance are critical. Built from high-quality stainless steel, they withstand moisture, chemicals, and frequent cleaning, making them ideal for industries with strict hygiene requirements or outdoor use. Whether in food production, healthcare, or industrial settings, stainless steel castors provide smooth, reliable movement while maintaining their strength and appearance over time.
TENTE stainless steel castors offer various benefits:
Corrosion Resistance - Stainless steel castors are highly resistant to rust and corrosion, even when exposed to moisture, cleaning agents, or harsh environments.
Imrpoved Hygiene - Their smooth, non-porous surfaces can be cleaned and disinfected easily, helping to maintain strict hygiene standards.
Proven Strength - Stainless steel castors are strong and can handle heavy loads without compromising performance. They offer both reliability and stability for demanding applications.
Versatility - Available with a range of wheel materials, including heat-resistant rubber and polyurethane, TENTE stainless steel castors adapt to different surfaces and requirements.
Heat Resistance - Stainless steel castors with heat-resistant wheels maintain their shape, load capacity, and smooth movement, even under extreme conditions.
Types of Stainless Steel Castors
Stainless steel castors are available in different designs to meet the specific requirements of a wide range of applications — from hygiene-critical food production to heavy-duty industrial use. Each type is built to provide unique advantages, combining corrosion resistance and washability with reliable performance and smooth mobility. Below are some of the most common types of stainless steel castors and their key benefits:
Heavy Duty Stainless Steel Castors
Heavy duty stainless steel castors are built for demanding applications that require both strength and corrosion resistance. Made from robust stainless steel, they ensure smooth, reliable movement even under heavy loads of up to 500 kg. These castors are ideal for industrial, food production, and logistics environments where hygiene and durability are essential.
High Temperature Stainless Steel Castors
These castors are designed to withstand extreme heat, making them perfect for bakeries, autoclaves, and other high-temperature applications. Featuring heat-resistant wheel materials like duroplastic or heat-resistant rubber, they maintain smooth rolling and structural integrity even up to 250°C or 280°C, with short-term peaks up to 310°C.
Stainless Steel Swivel Castors
Stainless steel swivel castors offer full 360° rotation for effortless maneuverability. They combine corrosion resistance with smooth, flexible movement, making them ideal for applications in healthcare, catering, and cleanrooms.
Stainless Steel Castors with Brakes
These castors combine reliable locking functionality with the corrosion resistance and hygiene benefits of stainless steel. Their smooth, easy-to-clean surfaces make them ideal for environments that require frequent washing, such as food processing or medical facilities, while the integrated locking mechanism ensures equipment remains safely in place when needed.
Fields of Application for Stainless Steel Castors
Stainless steel castors are used in a wide range of industries where hygiene, durability, and corrosion resistance are essential. In healthcare, they are frequently found on sterilisation carts, clean room carts, medication trolleys, and nursing carts, where reliable movement and easy cleaning are crucial. In industrial settings, stainless steel castors are ideal for transport equipment, production and platform trolleys, and professional cleaning carts. Their resistance to moisture and chemicals makes them well-suited for harsh environments like food processing or chemical manufacturing. In furniture and mobile applications, they are used on catering carts, roll cages, meal delivery systems, and other equipment that demands a combination of hygiene, durability, and smooth mobility. No matter the segment, stainless steel castors offer smooth mobility and consistent performance, even under tough conditions.