Skip to main content Skip to search Skip to main navigation
The Alpha stainless is a heavy duty swivel castor with a rectangular plate fitting and a housing made of stainless steel. It has a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body and tread are made of polyamide material. The wheel uses a plain bearing and has a diameter of 5.91 inches. The overall height of the castor is 7.68 inches. It has a high load capacity with the ability to support up to 881.85 pounds at 4 km/h or up to 1763.7 pounds when static. The durable stainless steel housing and high quality bearings make the Alpha stainless castor ideal for use in demanding industrial environments where heavy loads need to be moved smoothly and efficiently.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOO150P63 TFR
EAN
4031582394092
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
881.85 lb
Load capacity Static
1763.7 lb
Overall height
7.68 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-13 °F
Overall weight
3.74 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.43 in
Plate hole length (Maximum)
4.13 in
Plate hole width (Maximum)
3.15 in
Plate hole width (Minimum)
2.95 in
Plate length
5.39 in
Plate width
4.13 in
Housing
Fork shape
Broad
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
10.24 in
Offset
2.17 in
Swivel radius
5.12 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
1.81 in
Diameter
5.91 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel