Skip to main content Skip to search Skip to main navigation
The Alpha stainless is a swivel caster designed for heavy-duty applications. The unit features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional changes and long service life. The wheel assembly consists of a polypropylene body with matching polypropylene tread material, providing chemical resistance and durability. The wheel operates on a plain bearing system and measures 3.15 inches in diameter. The caster has an overall height of 4.25 inches from mounting surface to floor. Load specifications include a dynamic load capacity of 220.46 pounds at speeds up to 2.49 miles per hour, with a static load capacity of 440.92 pounds when stationary.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470POO080P62 white TFR
EAN
4031582392890
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
220.46 lb
Load capacity Static
440.92 lb
Overall height
4.25 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.46 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.35 in
Plate hole length (Maximum)
3.15 in
Plate hole length (Minimum)
3.03 in
Plate hole width (Maximum)
2.36 in
Plate length
4.13 in
Plate width
3.35 in
Housing
Fork shape
Broad
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
6.65 in
Offset
1.75 in
Swivel radius
3.33 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
1.18 in
Diameter
3.15 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Accessories

Wheel 3.15 in
Basetech
POR080x34-Ø12 RAL9011

The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.

Light Duty
3.15 mm
Light Duty
3.15 mm