Skip to main content Skip to search Skip to main navigation
The Alpha stainless swivel castor has a bolt hole fitting and a housing made of heavy stainless steel. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body and tread material are both made of polypropylene. The wheel uses a plain bearing and has a diameter of 3.94 in. The overall height of the castor is 5.04 in. At a speed of 4 km/h, the Alpha stainless castor has a load capacity of 330.69 lb. Under static load conditions, it can support up to 661.39 lb. The combination of stainless steel housing, polypropylene wheel, and high load capacities makes the Alpha stainless an ideal heavy duty swivel castor.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470POO100P30-13 TFR
EAN
4031582393866
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
5.04 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.55 lb
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad
Material
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
7.17 in
Offset
1.61 in
Swivel radius
3.58 in
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
1.42 in
Diameter
3.94 in
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Permanent washability
All metal components made of stainless steel
Low maintenance materials
All metal components made of aluminum or stainless steel
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 3.94 in
Swivel castor with total lock 3.94 in
Alpha stainless
8477POO100P30-13 TFR

The Alpha stainless swivel castor with total lock and bolt hole fitting features a housing made of heavy stainless steel with two ball races swivel bearing. The wheel body material is polypropylene with a tread made of identical polypropylene material. The wheel has a plain bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.04 inches. At 4 km/h, the load capacity is 330.69 pounds. The static load capacity is 661.39 pounds. This heavy duty stainless steel swivel castor with total locking mechanism provides high load bearing capacity and durability. The polypropylene wheel with plain bearing ensures smooth swiveling and rolling. The bolt hole fitting allows secure attachment to various applications.

3.94 mm
Medium Duty
5.04 mm
3.94 mm
Medium Duty
5.04 mm