Wheel 7.87 in
Elastech
Order number:
199804060
detail.eanLabel
4031582319743
Product number:
IEP 200x50-Ø25 HL60
- Non-hazardous materials
- Tested quality
- Quiet rolling
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter ...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 7.87 inch diameter with a 1.97 inch wide elastic tire in black vulcanized material that provides excellent traction and durability. The wheel is constructed with an aluminum body for lightweight strength and incorporates a precision ball bearing for smooth, reliable rotation. The hub measures 2.36 inches in length with a 0.98 inch axle hole diameter for secure mounting compatibility. This wheel delivers a static load capacity of 1984.16 pounds, while its dynamic load capacity reaches 793.66 pounds at 3.73 miles per hour or 992.08 pounds at 2.49 miles per hour, making it suitable for various caster applications requiring robust performance and dependable load handling across different operational speeds.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties