- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.26 inch wide tread constructed from elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The wheel body is manufactured from zinc die-cast for durability and corrosion resistance, while the precision ball bearing in stainless steel ensures smooth, reliable rotation. The hub length measures 1.4 inches with a 0.31 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation applications requiring dependable performance and extended service life.
Wheel 5.91 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. The wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The hub length measures 1.4 inches with an axle hole diameter of 0.31 inches, designed to accommodate standard caster hardware. The wheel is constructed from zinc die-cast body material and equipped with a precision ball bearing in stainless steel for smooth, reliable rotation and extended service life. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust performance and durability.
Wheel 7.87 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including Automotive OEM, Container Construction, Electronic Systems and Clean-Room Technology, Machine Construction, Production and Platform Trolleys, Roll Cages, Store Fixtures and Display, and Transport Equipment. This polyamide wheel features a diameter of 7.87 inches with a tread width of 1.97 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth operation, the wheel delivers a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at 2.49 miles per hour, making it suitable for heavy-duty industrial material handling and transport applications requiring reliable performance and durability.
Wheel 7.87 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and heavy material handling sectors. This wheel features a diameter of 7.87 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction across diverse operating environments. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 3.62 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The wheel demonstrates a static load capacity of 6,172.94 pounds and maintains dynamic load capacities of 3,086.47 pounds at 3.73 miles per hour and 3,703.76 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in production trolleys, automated shuttle systems, forklift trucks, and advanced guided vehicle systems.
Wheel 3.23 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This wheel features a diameter of 3.23 inches with a tread width of 3.46 inches, identical in material composition to the wheel body, which is constructed from heavy-duty polyamide for superior durability and performance. The hub length measures 3.54 inches, and the axle hole diameter is 0.79 inches, accommodating standard caster mounting configurations. The wheel is equipped with a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 3,968.32 pounds, while the dynamic load capacity is rated at 1,984.16 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring robust load-bearing capabilities.
Wheel 7.87 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 1.77 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 7.87 inches with a hub length of 2.09 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and maneuverability.
Wheel 6.3 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 6.3 inch diameter with a 1.97 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures reliable performance across diverse environments. The aluminum body provides lightweight durability, while the precision ball bearing ensures smooth rotation and extended service life. The hub length measures 2.36 inches with a 0.79 inch axle hole diameter for secure mounting compatibility. The wheel delivers a static load capacity of 1543.23 pounds, with dynamic load capacities of 617.29 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, making it suitable for both high-speed and heavy-load applications in professional industrial settings.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread utilizes a pneumatic tire with line profile design that provides excellent shock absorption and load distribution. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance under substantial loads.
Wheel 15.75 in
The Puretech air wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, designed to accommodate an axle hole diameter of 0.98 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth, reliable rotation. The tread features a pneumatic tire with line profile that provides excellent shock absorption and traction across various surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where durability and load-bearing performance are critical requirements.
Wheel 15.75 in
The Puretech air wheel is a precision caster component engineered for demanding industrial applications, featuring a 15.75 inch diameter with a tread width of 3.94 inches and a hub length of 2.91 inches, accommodating an axle hole diameter of 0.79 inches. The wheel is constructed with a sheet steel body and equipped with a precision ball bearing for smooth rotation and extended service life. The tread features a pneumatic tire with block profile design that provides excellent traction and shock absorption across various floor surfaces. This wheel is rated for a static load capacity of 881.85 pounds and a dynamic load capacity of 440.92 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty material handling and transportation equipment where reliable performance and durability are essential requirements.
Wheel 4.92 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a 4.92 inch diameter with a 1.97 inch wide tread constructed from elastic tire, non-marking, vulcanized material that ensures reliable performance across diverse environments. The aluminum body is paired with a precision ball bearing for smooth operation, while the hub length measures 2.36 inches with a 0.98 inch axle hole diameter. The wheel delivers a static load capacity of 1322.77 pounds, with dynamic load capacities of 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for both light-duty and heavy-duty caster applications requiring durability and consistent performance.
Wheel 3.94 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. With an overall diameter of 3.94 inches and an axle hole diameter of 0.31 inches, this wheel is equipped with a precision ball bearing for smooth, reliable operation. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of approximately 1.86 miles per hour. The Maxtech wheel is ideally suited for use across diverse industries including aerospace, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment, making it a versatile solution for heavy-duty material handling and mobility applications.
Wheel 4.92 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. The wheel has an overall diameter of 4.92 inches and accommodates an axle hole diameter of 0.31 inches, making it compatible with standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour. The Maxtech wheel is ideally suited for use in aerospace industry equipment, airport ground support, automotive OEM applications, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and various transport equipment requiring reliable, durable wheel performance in industrial environments.
Wheel 3.74 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 1.57 inches in width. The wheel has an overall diameter of 3.74 inches with a hub length of 1.77 inches and an axle hole diameter of 0.79 inches, accommodating standard mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 1763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is specifically designed for use across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistics, production and platform trolleys, and transport equipment.
Wheel 3.94 in
The Elastech wheel is a precision caster wheel engineered for demanding industrial applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches. This wheel features a diameter of 3.94 inches with a tread width of 1.34 inches composed of elastic tire, non-marking, vulcanized material that provides superior grip and floor protection. The polyamide body is supported by a precision ball bearing and includes a hub length of 1.77 inches with an axle hole diameter of 0.33 inches for secure mounting. The wheel delivers a static load capacity of 705.48 pounds and a dynamic load capacity of 352.74 pounds at speeds up to 2.5 miles per hour, making it suitable for heavy-duty material handling and mobility applications requiring reliable performance and durability.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches for secure mounting compatibility. The wheel demonstrates exceptional load capacity with a static load rating of 2204.62 pounds, while dynamic load capacity reaches 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for heavy-duty AGV systems, forklift trucks, automated shuttle systems, and production trolleys requiring dependable performance under substantial loads.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches for secure mounting compatibility. The wheel demonstrates a static load capacity of 2204.62 pounds, with dynamic load capacities of 881.85 pounds at 3.73 miles per hour and 1102.31 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, and production trolleys.
Wheel 3.94 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide polyurethane casted tread and a 1.57 inch hub length. The wheel is constructed with an aluminum body and equipped with a precision ball bearing, utilizing a 0.59 inch axle hole diameter for secure mounting. This wheel delivers a static load capacity of 1322.77 pounds, while providing dynamic load capacities of 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and durability.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster component designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a cast body construction with a polyurethane tread measuring 1.97 inches in width, providing optimal grip and durability across diverse operating environments. The wheel diameter is 9.84 inches with a hub length of 2.44 inches and an axle hole diameter of 0.98 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel delivers a static load capacity of 6,349.31 pounds. Dynamic load capacity reaches 2,645.54 pounds at speeds up to 3.73 miles per hour, or 3,174.65 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This versatile wheel is ideal for forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and specialized industrial transport solutions requiring reliable performance and exceptional load-bearing capability.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, designed to accommodate standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation and durability, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse applications including aerospace industry equipment, airport ground support, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire protection equipment, forklift trucks, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted for optimal durability and performance. The wheel assembly incorporates a casting body design with a hub length of 2.56 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing, this wheel delivers reliable operation in high-speed environments. The Novatech wheel supports a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, and logistics sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 3.15 inches in width, providing excellent durability and traction. The wheel body is constructed from casting material and is equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 3.54 inches, while the axle hole diameter is 1.38 inches, ensuring compatibility with standard caster assemblies. The wheel demonstrates impressive load capacity specifications, supporting a static load of 9523.96 pounds. For dynamic applications, the wheel maintains a load capacity of 3968.32 pounds at speeds up to 3.73 miles per hour, or 4761.98 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load transport scenarios. This versatile caster wheel is engineered for use in production trolleys, automated shuttle systems, heavy AGV systems, forklift trucks, and various material handling equipment across multiple industrial sectors.
Wheel 5.91 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This polyamide wheel features a diameter of 5.91 inches with a tread width of 1.73 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches with an axle hole diameter of 0.79 inches, and the wheel is equipped with a precision ball bearing for smooth operation. The static load capacity is rated at 2,204.62 pounds, while the dynamic load capacity reaches 1,102.31 pounds at speeds up to 2.49 miles per hour, making it suitable for heavy-duty industrial caster applications requiring reliable performance and durability.
Wheel 5.91 in
The Duratech wheel is a precision caster wheel engineered for demanding industrial applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and displays, and transport equipment. This polyamide wheel features a diameter of 5.91 inches with a tread width of 1.73 inches, identical in material composition to the wheel body. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches. The wheel is equipped with a precision ball bearing for smooth operation and reliable performance. The static load capacity is rated at 2204.62 pounds, while the dynamic load capacity reaches 1102.31 pounds at speeds up to 2.49 miles per hour, making it suitable for both stationary and mobile applications requiring dependable load support and durability.