Skip to main content Skip to search Skip to main navigation
The Levina light is a swivel caster with wheel brake designed for medical and laboratory equipment applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray machines, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators. The caster features a blind hole for B10 fitting, enabling secure attachment to compatible equipment bases. The housing incorporates a stem with swiveling capability and is constructed from polyamide, providing durability and chemical resistance for demanding healthcare environments. The wheel assembly consists of a 2.95 inch diameter wheel with a thermoplastic rubber tread bonded to a polypropylene body, supported by a precision ball bearing that ensures smooth rotation and extended service life. The overall height of the caster measures 4.06 inches, accommodating standard equipment mounting requirements. The caster delivers a static load capacity of 330.69 pounds, supporting substantial equipment weight during stationary operation, while the dynamic load capacity reaches 165.35 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance during transport and repositioning of medical devices. This combination of robust construction, precision components, and substantial load ratings makes the Levina light suitable for critical healthcare applications requiring dependable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5225PJP075L51-10 9011
EAN
4031582496659
Core attributes
Type
Swivel caster with wheel brake
Load capacity at 3 km/h
165.35 lb
Load capacity Static
330.69 lb
Overall Height
4.06 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
0.39 lb
Product name
Levina light
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
Graphite black (RAL9011)
Fork shape
Straight
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
5.75 in
Offset
1.06 in
Swivel radius
2.87 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.98 in
Diameter
2.95 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Skip product gallery

Accessories

Accessory
Stem
S70-1/2-13x1" /10

The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening and alignment. This component measures 0.35 inches in overall height, providing a compact interface solution for caster assemblies. The threaded stem design with hexagon neck ensures reliable installation and maintenance compatibility with standard caster mounting systems, making it suitable for various industrial and commercial equipment applications requiring precision fastening and load distribution.

0.35 in
0.35 in
Accessory
Mounting plate
P52-95x70 / 10

The Mounting plate is an accessory designed for caster applications, featuring a rectangular plate with US-bolt hole spacing that ensures compatibility with standard American fastening systems. This mounting plate measures 2.76 inches in width and 3.74 inches in length, providing a robust interface for secure attachment to caster assemblies. The rectangular configuration with US-bolt hole spacing allows for straightforward installation and reliable load distribution, making it an essential component for equipment requiring stable caster mounting solutions in industrial and commercial environments.

Accessory
Mounting plate
P50 / 10

The Mounting plate is an accessory designed for caster applications, featuring a rectangular plate fitting configuration that provides a secure and stable attachment solution. This mounting plate measures 3.03 inches in length and 2.64 inches in width, offering a compact footprint suitable for integration into various caster assemblies. The rectangular plate design ensures straightforward installation and reliable load distribution across the mounting surface, making it an essential component for engineers requiring dependable caster hardware solutions.

Accessory
Stem
B10-11x31 / 10

The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type that provides secure attachment and enhanced handling capabilities. This component measures 0.16 inches in overall height, making it a compact solution for caster assembly and replacement needs. The grip ring design ensures reliable installation and removal, while the integrated collar provides additional stability and alignment during mounting operations. This accessory is engineered to meet standard caster requirements and is suitable for integration into various caster wheel systems where dependable stem connections are essential for optimal performance and longevity.

0.16 in
0.16 in
Accessory
Stem
B10-11x20 / 10 Levina

The Stem is an accessory designed for caster applications, featuring a stem with grip ring and collar fitting type that provides secure attachment and enhanced grip control. This component measures 0.16 inches in overall height and weighs 0.08 pounds, making it a lightweight addition to caster assemblies. The stem with grip ring and collar design ensures reliable installation and stable performance in various industrial and commercial caster configurations, offering engineers a dependable solution for caster mounting and operational stability.

0.16 in
0.16 in
Accessory
Stem
S70-3/8-16x1" / 10

The Stem is an accessory designed for caster applications, featuring a threaded stem with hexagon neck at the top for secure fastening. This component measures 0.35 inches in overall height and weighs 0.14 pounds, making it lightweight and easy to integrate into caster assemblies. The stem demonstrates robust load-bearing capabilities with a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, ensuring reliable performance in demanding industrial and commercial environments.

0.35 in
220 lb
0.35 in
220 lb
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.95 in
Levina light
5225PJP075L51-10 RAL 9011

The Levina light is a swivel caster with wheel brake designed for medical and laboratory equipment applications including anesthesia carts, C-arms, CT scanners, MRI systems, X-ray machines, computers on wheels, dialysis carts, medication carts, nursing carts, ultrasound systems, and ventilators. The caster features a blind hole for B10 fitting, enabling secure attachment to compatible equipment bases and frames. The housing is constructed from polyamide material and incorporates a stem for swiveling functionality, allowing smooth multidirectional movement and precise positioning. The wheel assembly consists of a 2.95 inch diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a precision ball bearing that ensures smooth rotation and extended service life. The overall height of the caster is 4.06 inches, providing appropriate clearance and ergonomic positioning for typical medical cart applications. The caster demonstrates a static load capacity of 330.69 pounds, supporting substantial equipment weight during stationary operation, while the dynamic load capacity reaches 165.35 pounds at speeds up to 1.86 miles per hour, ensuring safe and reliable performance during transport and repositioning of medical devices and equipment throughout healthcare facilities.

2.95 in
4.06 in
165 lb
2.95 in
4.06 in
165 lb