Skip to main content Skip to search Skip to main navigation

CAD files

The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The fitting features a synthetic expander with square configuration, and the required tube inner diameter must be specified when ordering. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a sheet steel body fitted with solid black rubber tread that provides electric-conductive properties, supported by cone ball bearing for reliable operation. The wheel measures 4.92 inches in diameter. Overall height of the complete assembly is 6.42 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, with a static load capacity of 440.92 lb, making it suitable for medium-duty industrial equipment and mobile applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2477DYK125R47-27-30
EAN
4031582343519
Core attributes
Gehäusetyp
Swivel caster with total lock
Tragfähigkeit bei 3 km/h
220.46 lb
Statische Tragfähigkeit
440.92 lb
Bauhöhe
6.42 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Gesamtgewicht
3.03 lb
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Please indicate required tube innerdiameter when ordering.
Befestigungsart
Synthetic expander, square
Expanderbefestigung (Maximum)
1.18 in
Expanderbefestigung (Minimum)
1.06 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
10.31 in
Ausladung
1.61 in
Schwenkradius
5.16 in
Wheel
Härte der Lauffläche (A)
80 Shore A
Material des Radkörpers
Sheet Steel
Material der Lauffläche
Solid rubber, black, electric-conductive
Breite der Lauffläche
1.26 in
Durchmesser
4.92 in
Fadenschutz
With threadguard
Lager
Cone ball bearing
Handle Set
Befestigungsoptionen
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a versatile fitting diameter range of 1.26 to 1.38 inches, making it compatible with various caster stem sizes and configurations. With a weight of 0.37 pounds, the Expander offers a lightweight solution for caster assembly applications. Engineers can rely on this accessory to provide reliable performance in standard caster installations where diameter adaptation is required.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to enhance caster functionality by providing adjustable fitting capabilities. This component features a fitting diameter range of 1.42 to 1.57 inches, allowing for secure and versatile installation across multiple caster configurations. With a weight of 0.39 pounds, the Expander offers a lightweight solution that minimizes impact on overall caster assembly mass while maintaining structural integrity. Engineers can rely on this accessory for reliable performance in applications requiring flexible mounting options and precise diameter accommodation.

Wheel 4.92 in
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is a precision caster component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 4.92 inches with a tread width of 1.26 inches composed of solid rubber, non-marking material that provides excellent floor protection and durability. The wheel body is constructed from sheet steel and incorporates a cone ball bearing for smooth, reliable rotation. The hub length measures 1.42 inches with an axle hole diameter of 0.31 inches, ensuring compatibility with standard caster hardware. The wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring dependable performance and load-bearing capability.

4.92 in
220 lb
4.92 in
220 lb
Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various mounting applications. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for secure installation across multiple caster stem sizes within this specification window. Weighing only 0.3 pounds, the Expander offers a lightweight solution that does not significantly impact the overall mass of your caster assembly. The compact design and straightforward fitting mechanism make this accessory ideal for engineers seeking to adapt or modify existing caster configurations without requiring extensive modifications to the mounting structure. Its durable construction ensures consistent performance in demanding industrial and commercial environments where caster reliability is critical.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting interface for various mounting applications. This component features a precision-engineered fitting with a diameter range of 1.06 to 1.18 inches, allowing for reliable compatibility across multiple caster stem sizes and configurations. Weighing 0.31 pounds, the Expander offers a lightweight solution that minimizes additional load on your caster assembly while maintaining structural integrity. The compact design facilitates straightforward installation and removal, making it an ideal choice for applications requiring quick adjustments or reconfiguration of caster systems. Engineers can rely on this accessory to ensure proper alignment and secure attachment in demanding industrial and commercial environments.

Skip product gallery

Matching Products

Variants
Swivel caster 4.92 in
Swivel caster 4.92 in
Agila
2470DYK125R47-27-30

The Agila swivel caster features a synthetic expander with square fitting design, requiring specification of the tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a sheet steel body fitted with solid black rubber tread material that provides electric-conductive properties, supported by cone ball bearings for reliable rotation. The wheel measures 4.92 inches in diameter. Overall caster height is 6.42 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds. This heavy-duty caster is engineered for industrial applications requiring conductive properties and reliable performance under substantial loads.

4.92 in
6.42 in
220 lb
4.92 in
6.42 in
220 lb