Swivel caster with wheel brake 1.57 in
Stylea
Order number:
990770014
detail.eanLabel
4031582359862
Product number:
5925PJI040L51-10 LH 9011/9011/9011/7016
- Non-hazardous materials
- Tested quality
- Colour matching
The Stylea is a swivel caster with wheel brake designed for versatile mobility applications including bedside tables, furniture,...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
The Stylea is a swivel caster with wheel brake designed for versatile mobility applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polyamide and incorporates a stem that swivels, providing enhanced maneuverability and directional control. The wheel assembly consists of a 1.57 inch diameter wheel with a thermoplastic rubber tread mounted on a polypropylene body, supported by a plain bearing with spacer tube for smooth and reliable rotation. The overall height of the caster measures 1.38 inches, making it suitable for applications requiring compact wheel assemblies. This caster is engineered to support a static load capacity of 176.37 pounds, while maintaining a dynamic load capacity of 88.18 pounds at a maximum speed of approximately 1.86 miles per hour. The combination of durable materials, precision bearing design, and integrated wheel brake functionality makes the Stylea an ideal solution for furniture and equipment requiring controlled mobility with dependable load support and operational safety.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean