Skip to main content Skip to search Skip to main navigation

CAD files

The Stylea swivel caster is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This caster features a blind hole for B10 fitting, enabling secure and straightforward installation across a wide range of furniture platforms. The housing is constructed from polyamide material and incorporates a stem with swiveling capability, allowing for smooth multidirectional movement and enhanced maneuverability. The wheel assembly consists of a 2.56 inch diameter polyamide wheel body with an identical polyamide tread material, ensuring consistent performance and durability throughout the wheel's operational life. The wheel is supported by a plain bearing with spacer tube, which provides reliable rotational support and extended service intervals. The overall height of the caster measures 2.68 inches, making it suitable for integration into compact and standard furniture designs. The load capacity specifications indicate a static load rating of 220.46 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 110.23 pounds when the caster is in motion at speeds up to 1.86 miles per hour. These specifications make the Stylea swivel caster an ideal choice for furniture requiring dependable mobility with excellent load-bearing characteristics and smooth operational performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI065L51-10D23 ~9006/~9006
EAN
4031582310900
S4 Material Number
990074552
Core attributes
Type
Swivel caster
Overall width
1.69 in
Load capacity at 3 km/h
110.23 lb
Load capacity Static
220.46 lb
Overall Height
2.68 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.2 lb
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10 fitting
Bolt hole diameter
0.39 in
Housing
Housing Color
White aluminum (similar RAL9006)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
0.91 in
Swivel interference
4.17 in
Offset
0.98 in
Swivel radius
2.09 in
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
0 in
Hub length
0 in
Tread width
0.31 in
Diameter
2.56 in
Body width
0.31 in
Threadguards
Without threadguard
Tread color
White aluminum (similar RAL9006)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
White aluminum (similar RAL9006)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Variable fitting options
Different fitting dimensions for a wide range of applications
Colour matching
Colors can be adapted to match the product design
Painted surface
Gold, chrome, or glossy colors
Visual integration
Different dome diameters for a perfect transition from the castor to the application
Low wear and tear wheels
Durable wheels with extremely low wear
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Skip product gallery

Matching Products

Swivel caster with wheel brake 2.56 in
Stylea
5925UOI065L51-10D23 ~9006/~9006/~9006

The Stylea is a swivel caster with wheel brake, intended for bedside tables, furniture, media furniture, and office furniture applications. The fitting is a blind hole for a B10 fitting, providing a secure mounting interface. The housing consists of a swiveling stem made of polyamide, allowing the caster to align with the direction of travel for smooth directional control. The wheel has a diameter of 2.56 inches and uses a plain bearing with spacer tube. The wheel body is made of polyamide, and the tread material is identical with the wheel body. The overall height is 2.68 inches, which should be considered when planning clearance beneath furniture and mounting layouts. The static load capacity is 220.46 lb, and the dynamic load capacity is 110.23 lb at a speed of 1.86 mph, so both conditions should be considered during specification.

2.56 in
2.68 in
110 lb
2.56 in
2.68 in
110 lb