- Home
- Industry
- Industry
- Machinery & Workshop Equipment
-
Ceramic and Glass Manufacturers
Casters and Wheels for Ceramic/Glass Manufacturing
Drive Unit 4.92 in
The E-Drive ultimate is a Drive Unit designed for electromobility applications, featuring a rectangular plate fitting and polyamide body material that ensures durability and lightweight construction. This electric caster system incorporates a 4.92 inch diameter wheel equipped with an elastic tire featuring non-marking, vulcanized tread material, providing superior traction and floor protection across diverse environments. The E-Drive ultimate is engineered for deployment across a comprehensive range of industries including aerospace, automotive OEM, medical equipment such as anesthesia carts, medication carts, nursing carts, and imaging systems including C-Arms, CT scanners, MRI, and X-Ray equipment. Additional applications encompass fire fighting technology, machine construction, production and platform trolleys, work benches, transport equipment, container construction, electronic systems, clean-room technology, and ceramic and glass manufacturing. The robust construction and electric drive capability make this caster solution ideal for powered mobile equipment requiring reliable performance, precise maneuverability, and consistent operation in demanding industrial and healthcare settings.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast polyurethane material that provides durability and reliable performance in demanding operational environments. The robust casting construction ensures structural integrity and longevity, making it suitable for heavy-duty industrial applications requiring consistent load-bearing capability and dependable caster wheel performance.
Wheel 9.06 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.06 inches and a tread width of 3.23 inches, with the tread constructed from polyurethane casting material for enhanced durability and performance. The wheel body itself is manufactured through casting processes, ensuring robust structural integrity suitable for demanding industrial environments and heavy-duty operational requirements.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 3.15 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The polyurethane tread composition ensures reliable grip and wear resistance suitable for demanding environments such as heavy AGV systems, automated shuttle systems, forklift trucks, and production trolleys. This wheel body is engineered to meet the rigorous requirements of machine construction, container handling, ceramic and glass manufacturing, airport equipment, and fire protection technology applications.
Wheel 7.87 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 1.77 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 7.87 inches with a hub length of 2.09 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and maneuverability.
Wheel 3.94 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. With an overall diameter of 3.94 inches and an axle hole diameter of 0.31 inches, this wheel is equipped with a precision ball bearing for smooth, reliable operation. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of approximately 1.86 miles per hour. The Maxtech wheel is ideally suited for use across diverse industries including aerospace, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment, making it a versatile solution for heavy-duty material handling and mobility applications.
Wheel 4.92 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. The wheel has an overall diameter of 4.92 inches and accommodates an axle hole diameter of 0.31 inches, making it compatible with standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour. The Maxtech wheel is ideally suited for use in aerospace industry equipment, airport ground support, automotive OEM applications, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and various transport equipment requiring reliable, durable wheel performance in industrial environments.
Wheel 3.74 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.74 inches with a hub length of 1.77 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 1,763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour. This robust construction makes the wheel suitable for heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and other specialized material handling equipment requiring reliable performance and high load-bearing capability.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, with an axle hole diameter of 0.79 inches for secure mounting compatibility. The wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 2204.62 pounds. Dynamic load capacity reaches 881.85 pounds at speeds up to 3.73 miles per hour, or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This versatile caster wheel is ideal for use in forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and fire protection technology.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches, facilitating straightforward integration into standard caster assemblies. The wheel demonstrates a static load capacity of 2204.62 pounds, while dynamic load capacity reaches 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in automated systems, forklift trucks, AGV systems, and production trolleys.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 2.44 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The Novatech wheel delivers a static load capacity of 6,349.31 pounds, with dynamic load capacities of 2,645.54 pounds at 3.73 miles per hour and 3,174.65 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicles, and production trolleys.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is specifically designed for use across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The wheel is mounted on a casting body and equipped with a precision ball bearing, sealed design, to provide smooth rotation and extended service life. The hub measures 2.56 inches in length with a 0.47 inch axle hole diameter for secure mounting compatibility. The Novatech wheel delivers a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 9.84 inch diameter with a 3.15 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The hub length measures 3.54 inches, while the axle accommodates a hole diameter of 1.38 inches. Equipped with a precision ball bearing for smooth rotation, the wheel delivers a static load capacity of 9,523.96 pounds. Dynamic load capacity reaches 3,968.32 pounds at 3.73 miles per hour or 4,761.98 pounds at 2.49 miles per hour, depending on operational speed requirements. The casting body construction provides robust structural integrity suitable for heavy AGV systems, forklift trucks, automated shuttle systems, and production trolleys.
Wheel 5.91 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of polyurethane, injected, electric-conductive material that ensures optimal performance and safety in sensitive environments. The hub length measures 1.42 inches, and the axle hole diameter is 0.31 inches, accommodating standard caster mounting configurations. The wheel body is constructed from polyamide, electric conductive material and incorporates a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 6.3 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polyamide body with a polyurethane injected tread measuring 1.57 inches in width, delivering optimal durability and performance across diverse operational environments. The wheel diameter is 6.3 inches with a hub length of 2.36 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Maxtech wheel supports a static load capacity of 1543.23 pounds, while dynamic load capacities reach 661.39 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, ensuring reliable performance under both stationary and mobile conditions in heavy-duty industrial settings.
Wheel 2.95 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 2.95 inches with a hub length of 1.97 inches and an axle hole diameter of 0.98 inches, designed to accommodate standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 2,425.08 pounds and a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse applications including aerospace industry equipment, airport ground support, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a cast body with a polyurethane casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 5.51 inches with a hub length of 2.17 inches and an axle hole diameter of 0.79 inches, designed to accommodate standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation and durability, this wheel delivers a static load capacity of 2,777.82 pounds and a dynamic load capacity of 1,388.91 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment.
Wheel 3.15 in
The Maxtech wheel is a precision-engineered caster component designed for demanding industrial applications across aerospace, automotive, ceramic and glass manufacturing, container construction, machine building, production trolleys, scaffolding, tool storage, waste disposal, workbenches, and transport equipment. This wheel features a polyamide body with an injected polyurethane tread measuring 1.18 inches in width, providing excellent durability and floor protection. The wheel diameter is 3.15 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Maxtech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.54 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.54 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable operation, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty AGV systems, forklift trucks, automated shuttle systems, and production trolleys requiring exceptional load-bearing capability and consistent performance.
Wheel 3.35 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyurethane casted tread with a width of 3.35 inches and an overall diameter of 3.35 inches. The wheel is constructed with a steel iron body and incorporates a sealed precision ball bearing for reliable performance. The hub measures 3.54 inches in length, with an axle hole diameter of 0.79 inches. This wheel delivers a static load capacity of 3527.39 pounds and dynamic load capacities of 1410.96 pounds at 3.73 miles per hour or 1763.7 pounds at 2.49 miles per hour, making it suitable for aerospace industry equipment, airport operations, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.15 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.35 inches and an axle hole diameter of 0.47 inches, ensuring compatibility with standard caster assemblies. Equipped with a sealed precision ball bearing for smooth operation and extended service life, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour. This robust construction makes it suitable for heavy AGV systems, forklift trucks, production trolleys, automated shuttle systems, and other specialized material handling equipment requiring reliable performance under substantial loads.
Wheel 6.3 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 1.57 inches in width. This wheel delivers a diameter of 6.3 inches with a hub length of 2.28 inches and accommodates an axle hole diameter of 0.79 inches, making it compatible with standard caster assemblies. Equipped with a stainless steel roller bearing for enhanced durability and corrosion resistance, the Maxtech wheel supports a static load capacity of 1543.23 pounds and a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour. The wheel is ideally suited for aerospace industry equipment, airport operations, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 15.75 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 3.54 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 15.75 inches with a hub length of 5.08 inches and an axle hole diameter of 0.39 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth rotation, the Maxtech wheel supports a static load capacity of 639.34 pounds and a dynamic load capacity of 319.67 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load distribution and durability.