- Home
- Casters & Wheels
- High-quality Wheels
- Wheels by Tread Material
-
Polyurethane
Polyurethane Wheels
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.84 inches with a tread width of 2.95 inches, constructed from cast polyurethane material that provides durability and reliable performance in demanding operational environments. The robust casting construction ensures structural integrity and longevity, making it suitable for heavy-duty industrial applications requiring consistent load-bearing capability and dependable caster wheel performance.
Wheel 9.06 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 9.06 inches and a tread width of 3.23 inches, with the tread constructed from polyurethane casting material for enhanced durability and performance. The wheel body itself is manufactured through casting processes, ensuring robust structural integrity suitable for demanding industrial environments and heavy-duty operational requirements.
Wheel 9.84 in
The Novatech wheel is a cast wheel body designed for caster applications across diverse industrial sectors including aerospace, automotive, and logistics operations. This wheel features a diameter of 9.84 inches with a tread width of 3.15 inches, constructed from cast material with a polyurethane tread that is factory-cast for durability and performance. The polyurethane tread composition ensures reliable grip and wear resistance suitable for demanding environments such as heavy AGV systems, automated shuttle systems, forklift trucks, and production trolleys. This wheel body is engineered to meet the rigorous requirements of machine construction, container handling, ceramic and glass manufacturing, airport equipment, and fire protection technology applications.
Wheel 7.87 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 1.77 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 7.87 inches with a hub length of 2.09 inches and an axle hole diameter of 0.31 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and durability, the Maxtech wheel supports a static load capacity of 308.65 pounds and a dynamic load capacity of 154.32 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load support and maneuverability.
Wheel 3.94 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. With an overall diameter of 3.94 inches and an axle hole diameter of 0.31 inches, this wheel is equipped with a precision ball bearing for smooth, reliable operation. The static load capacity reaches 440.92 pounds, while the dynamic load capacity is rated at 220.46 pounds at a speed of approximately 1.86 miles per hour. The Maxtech wheel is ideally suited for use across diverse industries including aerospace, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment, making it a versatile solution for heavy-duty material handling and mobility applications.
Wheel 4.92 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polypropylene body with an injected polyurethane tread measuring 1.18 inches in width. The wheel has an overall diameter of 4.92 inches and accommodates an axle hole diameter of 0.31 inches, making it compatible with standard caster assemblies. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 661.39 pounds and a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour. The Maxtech wheel is ideally suited for use in aerospace industry equipment, airport ground support, automotive OEM applications, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and various transport equipment requiring reliable, durable wheel performance in industrial environments.
Wheel 3.74 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 1.57 inches in width, delivering optimal durability and floor protection. The wheel diameter is 3.74 inches with a hub length of 1.77 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Novatech wheel supports a static load capacity of 1,763.7 pounds and a dynamic load capacity of 881.85 pounds at speeds up to 1.86 miles per hour. This robust construction makes the wheel suitable for heavy AGV systems, forklift trucks, automated shuttle systems, production trolleys, and other specialized material handling equipment requiring reliable performance and high load-bearing capability.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, with an axle hole diameter of 0.79 inches for secure mounting compatibility. The wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 2204.62 pounds. Dynamic load capacity reaches 881.85 pounds at speeds up to 3.73 miles per hour, or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications. This versatile caster wheel is ideal for use in forklift trucks, automated guided vehicle systems, production trolleys, airport equipment, and fire protection technology.
Wheel 5.91 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 5.91 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction across diverse operating environments. The aluminum body ensures lightweight construction while maintaining structural integrity, and the wheel is equipped with a precision ball bearing for smooth, reliable rotation. The hub length measures 2.36 inches, and the axle hole diameter is 0.98 inches, facilitating straightforward integration into standard caster assemblies. The wheel demonstrates a static load capacity of 2204.62 pounds, while dynamic load capacity reaches 881.85 pounds at 3.73 miles per hour or 1102.31 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load applications in automated systems, forklift trucks, AGV systems, and production trolleys.
Wheel 3.94 in
The Novatech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.94 inch diameter with a 1.57 inch wide polyurethane casted tread and a 1.57 inch hub length. The wheel is constructed with an aluminum body and equipped with a precision ball bearing, utilizing a 0.59 inch axle hole diameter for secure mounting. This wheel delivers exceptional load capacity with a static rating of 1322.77 pounds, while dynamic load ratings reach 529.11 pounds at 3.73 miles per hour and 661.39 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring reliable performance across varied operational speeds and load conditions.
Wheel 9.84 in
The Novatech wheel is a precision-engineered caster wheel designed for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a diameter of 9.84 inches with a polyurethane casted tread measuring 1.97 inches in width, providing excellent durability and traction. The wheel is constructed with a casting body and equipped with a precision ball bearing for smooth rotation and extended service life. The hub length measures 2.44 inches, while the axle hole diameter is 0.98 inches, ensuring compatibility with standard caster assemblies. The Novatech wheel delivers a static load capacity of 6,349.31 pounds, with dynamic load capacities of 2,645.54 pounds at 3.73 miles per hour and 3,174.65 pounds at 2.49 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicles, and production trolleys.
Wheel 3.23 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 2.76 inches in width. The wheel has an overall diameter of 3.23 inches with a hub length of 2.95 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation, this wheel delivers a static load capacity of 3,086.47 pounds and a dynamic load capacity of 1,543.23 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is specifically designed for use across diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a 5.51 inch diameter with a 2.36 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The wheel is mounted on a casting body and equipped with a precision ball bearing, sealed design, to provide smooth rotation and extended service life. The hub measures 2.56 inches in length with a 0.47 inch axle hole diameter for secure mounting compatibility. The Novatech wheel delivers a static load capacity of 3086.47 pounds and a dynamic load capacity of 1543.23 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty applications including forklift trucks, automated guided vehicle systems, production trolleys, and specialized equipment in aerospace and fire protection industries.
Wheel 9.84 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a 9.84 inch diameter with a 3.15 inch wide tread constructed from polyurethane, casted material, ensuring durability and reliable performance in high-wear environments. The hub length measures 3.54 inches, while the axle accommodates a hole diameter of 1.38 inches. Equipped with a precision ball bearing for smooth rotation, the wheel delivers a static load capacity of 9,523.96 pounds. Dynamic load capacity reaches 3,968.32 pounds at 3.73 miles per hour or 4,761.98 pounds at 2.49 miles per hour, depending on operational speed requirements. The casting body construction provides robust structural integrity suitable for heavy AGV systems, forklift trucks, automated shuttle systems, and production trolleys.
Wheel 5.91 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 5.91 inches with a tread width of 1.26 inches composed of polyurethane, injected, electric-conductive material that ensures optimal performance and safety in sensitive environments. The hub length measures 1.42 inches, and the axle hole diameter is 0.31 inches, accommodating standard caster mounting configurations. The wheel body is constructed from polyamide, electric conductive material and incorporates a precision ball bearing for smooth, reliable rotation. The static load capacity reaches 661.39 pounds, while the dynamic load capacity is rated at 330.69 pounds at a speed of approximately 1.86 miles per hour, making this wheel suitable for both stationary and mobile applications requiring dependable performance and durability.
Wheel 6.3 in
The Maxtech wheel is a precision caster wheel engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polyamide body with a polyurethane injected tread measuring 1.57 inches in width, delivering optimal durability and performance across diverse operational environments. The wheel diameter is 6.3 inches with a hub length of 2.36 inches and an axle hole diameter of 0.79 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, the Maxtech wheel supports a static load capacity of 1543.23 pounds, while dynamic load capacities reach 661.39 pounds at 3.7 miles per hour and 771.62 pounds at 2.5 miles per hour, ensuring reliable performance under both stationary and mobile conditions in heavy-duty industrial settings.
Wheel 2.95 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 2.95 inches with a hub length of 1.97 inches and an axle hole diameter of 0.98 inches, designed to accommodate standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 2,425.08 pounds and a dynamic load capacity of 1,212.54 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse applications including aerospace industry equipment, airport ground support, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 5.51 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a cast body with a polyurethane casted tread measuring 1.97 inches in width. The wheel has an overall diameter of 5.51 inches with a hub length of 2.17 inches and an axle hole diameter of 0.79 inches, designed to accommodate standard caster mounting configurations. Equipped with a sealed precision ball bearing for smooth operation and durability, this wheel delivers a static load capacity of 2,777.82 pounds and a dynamic load capacity of 1,388.91 pounds at speeds up to 1.86 miles per hour. The Novatech wheel is suitable for diverse industrial sectors including aerospace, airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistics, production trolleys, and transport equipment.
Wheel 3.15 in
The Maxtech wheel is a precision-engineered caster component designed for demanding industrial applications across aerospace, automotive, ceramic and glass manufacturing, container construction, machine building, production trolleys, scaffolding, tool storage, waste disposal, workbenches, and transport equipment. This wheel features a polyamide body with an injected polyurethane tread measuring 1.18 inches in width, providing excellent durability and floor protection. The wheel diameter is 3.15 inches with a hub length of 1.75 inches and an axle hole diameter of 0.47 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth operation, the Maxtech wheel delivers a static load capacity of 440.92 pounds and a dynamic load capacity of 220.46 pounds at speeds up to 2.5 miles per hour, making it suitable for both stationary and mobile caster applications requiring reliable performance and extended service life.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and material handling sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.54 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.54 inches and an axle hole diameter of 0.67 inches, accommodating standard caster mounting configurations. Equipped with a precision ball bearing for smooth rotation and reliable operation, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour, making it suitable for heavy-duty AGV systems, forklift trucks, automated shuttle systems, and production trolleys requiring exceptional load-bearing capability and consistent performance.
Wheel 3.35 in
The Novatech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyurethane casted tread with a width of 3.35 inches and an overall diameter of 3.35 inches. The wheel is constructed with a steel iron body and incorporates a sealed precision ball bearing for reliable performance. The hub measures 3.54 inches in length, with an axle hole diameter of 0.79 inches. This wheel delivers a static load capacity of 3527.39 pounds and dynamic load capacities of 1410.96 pounds at 3.73 miles per hour or 1763.7 pounds at 2.49 miles per hour, making it suitable for aerospace industry equipment, airport operations, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire protection technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 3.35 in
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications across aerospace, automotive, logistics, and manufacturing sectors. This wheel features a steel and iron body with a polyurethane casted tread measuring 3.15 inches in width, delivering optimal durability and performance on various surfaces. The wheel diameter is 3.35 inches with a hub length of 3.35 inches and an axle hole diameter of 0.47 inches, ensuring compatibility with standard caster assemblies. Equipped with a sealed precision ball bearing for smooth operation and extended service life, the Novatech wheel supports a static load capacity of 3,527.39 pounds and a dynamic load capacity of 1,763.7 pounds at speeds up to 1.86 miles per hour. This robust construction makes it suitable for heavy AGV systems, forklift trucks, production trolleys, automated shuttle systems, and other specialized material handling equipment requiring reliable performance under substantial loads.
Wheel 6.3 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 1.57 inches in width. This wheel delivers a diameter of 6.3 inches with a hub length of 2.28 inches and accommodates an axle hole diameter of 0.79 inches, making it compatible with standard caster assemblies. Equipped with a stainless steel roller bearing for enhanced durability and corrosion resistance, the Maxtech wheel supports a static load capacity of 1543.23 pounds and a dynamic load capacity of 771.62 pounds at speeds up to 2.49 miles per hour. The wheel is ideally suited for aerospace industry equipment, airport operations, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 15.75 in
The Maxtech wheel is a precision caster component engineered for demanding industrial applications including aerospace industry, airport equipment, automotive OEM, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 3.54 inches in width, delivering optimal performance across diverse operational environments. The wheel diameter is 15.75 inches with a hub length of 5.08 inches and an axle hole diameter of 0.39 inches, accommodating standard caster mounting configurations. Equipped with a roller bearing for smooth rotation, the Maxtech wheel supports a static load capacity of 639.34 pounds and a dynamic load capacity of 319.67 pounds at speeds up to 1.86 miles per hour, making it suitable for both stationary and mobile applications requiring reliable load distribution and durability.
Frequently Asked Questions
Advantages of Polyurethane Wheels
Polyurethane wheels are valued for their strength, rolling efficiency, and adaptability, making them suitable for a wide variety of applications. TENTE offers a broad portfolio of wheels in different polyurethane compounds and hardness levels, enabling individual solutions for diverse performance requirements. The ideal choice depends on factors such as floor conditions, load capacity, wheel size, and the type of castor housing used.
TENTE polyurethane castor wheels offer several key benefits:
High Wear Resistance – Polyurethane wheels are known for their excellent resistance to abrasion and cutting, providing long service life even in demanding environments. Harder compounds further enhance durability under high-load conditions.
Efficient Rolling Performance – With lower rolling resistance than many other wheel materials, polyurethane wheels make it easier to move loads smoothly and with less effort. Harder treads improve energy efficiency, while softer compounds balance comfort and control.
Vibration and Noise Dampening – Depending on tread hardness, polyurethane wheels can help reduce vibration and noise levels. Softer treads absorb more impacts for quieter operation, whereas harder treads prioritise rolling efficiency over damping.
Floor Protection – Non-marking polyurethane options protect sensitive surfaces and reduce wear on flooring, making them suitable for environments where maintaining surface quality is critical.
Types of Polyurethane Wheels
Polyurethane wheels are available in a wide range of designs, tread hardness levels, and load capacities, allowing you to select the ideal solution for almost any mobility requirement. At TENTE, our portfolio covers options from compact wheels designed for smaller applications to robust solutions capable of handling high loads in demanding environments. While the tread material influences performance, the castor housing plays an equally important role in determining the mobility solution’s overall load capacity, stability, and longevity. Selecting the right combination of wheel and housing ensures smooth operation, safety, and long-lasting performance. Below are some of the commonly searched polyurethane wheels:
Soft Polyurethane Wheels
Soft polyurethane wheels are designed to prioritise comfort and surface protection. Their elastic compounds provide improved vibration damping, quieter rolling, and enhanced traction, especially on smooth or delicate floors. They are ideal for environments where noise control and reduced surface wear are essential. When combined with lightweight housings, they offer even more responsive handling, while pairing them with reinforced housings enables use in higher load scenarios without compromising ride comfort. Among our product offerings, the ICP wheels serve as a prime example. They use our premium Ultratech casted polyurethane, available in different tread hardnesses, with the softest being 75 Shore A. These soft polyurethane wheels are available with an aluminium wheel body and precision ball bearings.
Hard Polyurethane Wheels
Hard polyurethane wheels are optimised for durability, energy efficiency, and high load capacities. Their reduced rolling resistance makes it easier to move heavier loads with less effort, especially on smooth industrial floors. These wheels also provide exceptional resistance to abrasion, cuts, and wear, giving them a long service life under demanding conditions. Paired with robust housings, they are well-suited for heavy duty transport and continuous-use applications where longevity and efficiency are top priorities. Within our selection, FTP wheels stand out as a notable example. They combine a durable 92 Shore A casted polyurethane tread, with a cast iron wheel body and precision ball bearings. When combined with a robust housing, these hard polyurethane wheels are an ideal solution for demanding industrial applications.
Small Polyurethane Wheels
Small polyurethane wheels are designed for equipment where compact dimensions and precise manoeuvrability are required. Despite their smaller size, they deliver smooth rolling performance and can be configured to meet a variety of load requirements depending on the chosen tread hardness and housing type. Lighter housings make them ideal for lower load requirements, while pairing them with robust reinforced housings increases their strength and stability in more demanding environments. One representative product line in our range are our UAP wheels, available as small as 50 mm wheel diameter. These small polyurethane wheels combine a polyamide wheel body with an injected polyurethane tread and precision ball bearings. They are commonly used in our Agila, Levina, and Linea castor series.
Fields of Application for Polyurethane Wheels
Polyurethane wheels are used across a wide range of industries thanks to their combination of durability, rolling efficiency, and adaptability. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, polyurethane wheels are often found on applications like medical carts, patient lifters, recliners, treatment chairs, hospital beds, and anything else where smooth, quiet rolling and reliable floor protection are essential. In the industrial sector, they support demanding applications like automated shuttle systems, heavy transport solutions, or machinery and workshop equipment, offering excellent wear resistance, low rolling resistance, and consistent handling even under substantial loads. For furniture and mobile applications, polyurethane wheels are integrated for example into catering carts, meal delivery systems, or store fixtures and displays, delivering controlled manoeuvrability, long service life, and a quieter rolling experience on sensitive floors. By selecting the right polyurethane compound, tread hardness, and matching them with suitable housings, TENTE polyurethane wheels can be configured to perform reliably — from precision-driven healthcare equipment to high-capacity industrial transport solutions.