- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Bearing Type
Wheels by Bearing Type
Wheel 15.75 in
The Puretech air wheel is designed for caster applications, featuring a 15.75 in diameter with a 3.94 in wide pneumatic tire with line profile tread. Constructed with a polypropylene body and plain bearing system, this wheel includes a 0.79 in axle hole diameter and 2.91 in hub length. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for demanding industrial applications requiring reliable pneumatic performance.
Wheel 15.75 in
The Puretech air wheel is designed for caster applications, featuring a 15.75 in diameter with a 3.94 in wide pneumatic tire with line profile tread. Constructed with a polypropylene body and plain bearing system, this wheel includes a 0.98 in axle hole diameter and 2.91 in hub length. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for demanding industrial applications requiring reliable pneumatic performance.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 4.92 inches, tread width of 1.57 inches, and hub length of 1.75 inches, featuring a 0.47-inch axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 440.92 lb at speeds up to 2.49 mph and a static load capacity of 881.85 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 15.75 in
The Maxtech Wheel is designed for caster applications, featuring a 15.75 in diameter with a 3.54 in tread width and 2.91 in hub length, constructed with a polypropylene body and foamed polyurethane tread material. This roller bearing equipped wheel accommodates a 0.79 in axle hole diameter and delivers robust load performance with a dynamic capacity of 319.67 lb at 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 11.81 in
The Maxtech Wheel is engineered for demanding caster applications, featuring an 11.81-inch diameter with a 1.65-inch wide foamed polyurethane tread and a durable polypropylene body construction. The precision ball bearing system operates through a 0.47-inch axle hole diameter with a 1.77-inch hub length for optimal performance. Load specifications include a dynamic capacity of 154.32 lb at speeds up to 1.86 mph and a static load rating of 308.65 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.94 in
The Duratech heat wheel is designed for caster applications and features a 3.94 in diameter with a 1.38 in tread width and 1.71 in hub length. Constructed from plastic thermoset, heat-resistant material, the wheel body and tread are made from identical materials for consistent performance. The wheel incorporates a dry bearing bush and has an axle hole diameter of 0.44 in. Load capacity specifications include a dynamic load rating of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.94 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.79 in axle hole diameter and 2.95 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.18 inches, and hub length of 1.73 inches, featuring an axle hole diameter of 0.79 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 7.87 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 7.87 in diameter with a 1.97 in tread width and 2.28 in hub length, accommodating a 0.79 in axle hole diameter. This robust wheel delivers exceptional load performance with a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. Constructed with a durable polyamide body and injected polyurethane tread, it incorporates stainless roller bearings for smooth operation and is suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 1.18 in wide polyurethane injected tread on a polyamide body. The wheel incorporates a roller bearing system with a 0.47 in axle hole diameter and 1.75 in hub length for optimal performance. Load capacity specifications include 220.46 lb dynamic load at 2.49 mph and 440.92 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.15 in
The Duratech heat wheel is designed for caster applications, featuring a 3.15 in diameter with a 1.38 in tread width and 1.77 in hub length, constructed from plastic thermoset heat-resistant material with an identical tread composition and equipped with a dry bearing bush system through a 0.31 in axle hole diameter. This wheel provides a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for demanding industrial environments requiring heat resistance and reliable performance.
Wheel 4.92 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.57 in wide polyurethane injected tread on a polyamide body. The roller bearing system operates within a 2.28 in hub length and 0.79 in axle hole diameter. Load capacity specifications include 661.39 lb dynamic load at 2.49 mph and 1322.77 lb static load, making it suitable for aerospace industry airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 9.84 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 9.84-inch diameter with a 1.97-inch wide polyurethane casted tread and aluminum body construction. The wheel incorporates precision ball bearing technology with a 0.98-inch axle hole diameter and 2.36-inch hub length for optimal performance. Load capacity specifications include 3,527.39 lb static load rating and dynamic load capacities of 1,763.7 lb at 2.49 mph and 1,410.96 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-arms, CT scanners, MRI and X-ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 4.92 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 4.92 in diameter with a 1.97 in wide polyurethane casted tread and aluminum body construction. This precision ball bearing equipped wheel accommodates a 0.79 in axle hole diameter and provides a 2.36 in hub length for secure mounting. Load capacity specifications include 881.85 lb dynamic capacity at 2.5 mph and 705.48 lb at 3.7 mph, with a static load rating of 1763.7 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy industrial transport solutions.
Wheel 11.81 in
The Elastech Wheel is designed for caster applications, featuring an 11.81 in diameter with a 2.36 in tread width and hub length, plus a 1.18 in axle hole diameter. This aluminum-bodied wheel incorporates an elastic tire that is black and vulcanized, supported by precision ball bearings for smooth operation. Load capacity specifications include dynamic ratings of 1322.77 lb at 2.5 mph and 1058.22 lb at 3.7 mph, with a static load capacity of 2645.54 lb, making it suitable for various industrial applications.
Wheel 2.56 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 2.56 inches, tread width of 1.18 inches, and hub length of 1.36 inches, featuring a 0.47-inch axle hole diameter and plain bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 264.55 lb at speeds up to 2.49 mph and a static load capacity of 529.11 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches and tread width of 1.34 inches, featuring a plain bearing design with an axle hole diameter of 0.47 inches and hub length of 1.75 inches. The wheel offers a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, with the tread material being identical to the wheel body construction. This wheel is specifically designed for applications including roll cages, store fixtures and display equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.94 in diameter with a 1.42 in tread width and 1.75 in hub length, equipped with a plain bearing and 0.47 in axle hole diameter. The wheel offers a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, with the tread material identical to the wheel body construction. This wheel is specifically designed for applications including roll cages, store fixtures and display systems.
Wheel 4.92 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 4.92 inches and tread width of 1.57 inches, featuring a hub length of 1.75 inches and axle hole diameter of 0.47 inches. This plain bearing wheel offers a dynamic load capacity of 440.92 lb at speeds up to 1.86 mph and a static load capacity of 881.85 lb. The tread material is identical to the wheel body construction, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.15 in
The Basetech Wheel is a polypropylene caster wheel with a diameter of 3.15 inches, tread width of 1.34 inches, and hub length of 1.75 inches, featuring an axle hole diameter of 0.47 inches and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 275.58 lb at speeds up to 2.49 mph and a static load capacity of 551.16 lb, making it suitable for applications including roll cages, store fixtures and display equipment.
Wheel 3.94 in
The Basetech Wheel is a polypropylene caster wheel featuring a 3.94 in diameter with a 1.42 in tread width and 1.75 in hub length, equipped with a 0.47 in axle hole diameter and roller bearing construction where the tread material is identical with the wheel body. This wheel provides a dynamic load capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it suitable for applications including roll cages and store fixtures and display equipment.
Wheel 4.92 in
The Duratech Wheel is a polyamide caster wheel featuring a diameter of 4.92 inches and tread width of 1.69 inches, with the tread material identical to the wheel body. The wheel incorporates a plain bearing system and has an axle hole diameter of 0.79 inches with a hub length of 2.28 inches. Load specifications include a dynamic capacity of 661.39 lb at 2.49 mph and a static load capacity of 1322.77 lb, making it suitable for automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Wheel 2.36 in
The Novatech Wheel is engineered for demanding caster applications, featuring a compact 2.36 in diameter with a 0.79 in tread width and 0.47 in hub length, utilizing a 0.79 in axle hole diameter for secure mounting. This precision-engineered wheel combines a robust steel and iron body construction with a casted polyurethane tread material and precision ball bearing system to deliver exceptional performance across diverse industrial environments. The wheel provides a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it ideal for aerospace industry and airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, medical equipment including C-Arms, CT scanners, MRI and X-Ray systems, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, heavy AGV systems, machine construction, post logistic systems, production and platform trolleys, ultrasound equipment, and various transport equipment applications.
Wheel 3.15 in
The Novatech Wheel is engineered for demanding caster applications, featuring a 3.15 in diameter with a 0.79 in wide casted polyurethane tread and steel, iron body construction. The wheel incorporates precision ball bearing (RS/2RS) technology with a 0.79 in axle hole diameter and 0.55 in hub length for optimal performance. Load specifications include a dynamic capacity of 308.65 lb at speeds up to 1.86 mph and a static load capacity of 617.29 lb, making it suitable for aerospace equipment, AMR systems, automated shuttles, automotive OEM applications, medical equipment, and heavy-duty industrial transport systems.