- Home
- Casters & Wheels
- High-quality Wheels
-
Wheels by Bearing Type
Wheels by Bearing Type
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 3.35 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you convert?
Wheel 6.3 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What material would you like me to help you with?
Wheel 3.94 in
I understand you'd like me to use American English spelling (including "caster" instead of "castor") and convert speeds to miles per hour. However, I don't see any specific content or question to work with yet. Could you please provide the text, document, or specific information you'd like me to convert or work on? Once you share that, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour - Make any other adjustments needed What would you like me to help you with?
Wheel 4.92 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert?
Wheel 5.91 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or edit. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Wheel 7.87 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or rewrite. Could you please provide the text or information you'd like me to work with? Once you share that content, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or rewrite?
Wheel 3.15 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text that you'd like me to convert or work with. Could you please provide the text, document, or information that you'd like me to modify according to these specifications?
Wheel 4.92 in
I understand you'd like me to use American English spelling, spell "castor" as "caster," and convert speeds to miles per hour. However, I don't see any specific content or text to convert in your message. Could you please provide the text or information you'd like me to work with? Once you share it, I'll be happy to: - Apply American English spelling conventions - Use "caster" instead of "castor" - Convert any speed measurements to miles per hour What would you like me to help you convert or edit?
Wheel 3.15 in
The Duratech heat wheel has a wheel body made of heat resistant thermoplastic synthetics. The tread material is identical to the wheel body material. The wheel uses a plain bearing and has a diameter of 3.15 in, a tread width of 1.22 in, an axle hole diameter of 0.47 in, and a hub length of 1.57 in. The load capacity at 4 km/h is 440.92 lb. The static load capacity is 881.85 lb.
Wheel 15.75 in
The Puretech air wheel has a wheel body made of polypropylene and a tread made of pneumatic tyre with a line profile. It is a wheel with plain bearing that has a wheel diameter of 15.75 in, a tread width of 3.94 in, an axle hole diameter of 0.79 in, and a hub length of 2.91 in. The load capacity at 3 km/h is 308.65 lb while the static load capacity is 617.29 lb. The polypropylene wheel body paired with the pneumatic tyre tread allows the Puretech air wheel to support substantial loads both when in motion and stationary. The plain bearing design enables smooth rolling motion. With a diameter of 15.75 in and tread width of 3.94 in, the Puretech air provides a large contact patch for stability and traction. The 0.79 in axle hole diameter allows compatibility with standard axle sizes. At low speeds of 3 km/h, the wheel can carry 308.65 lb and when stationary it can support up to 617.29 lb in weight, making it ideal for use in hand trucks and other rolling load transportation applications.
Wheel 15.75 in
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 15.75 inches and a tread width of 3.15 inches. The axle hole has a diameter of 1.57 inches to fit standard axle sizes. The hub has a length of 3.15 inches to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 3174.65 lb. When used at 6 km/h, the load capacity is 2645.54 lb. Under static load conditions, the wheel can support up to 6349.31 lb. The combination of a heavy-duty steel body and elastic tread makes the Elastech wheel suitable for industrial applications requiring high load capacities across varying speeds.
Wheel 9.84 in
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The precision ball bearing wheel has a diameter of 9.84 inches and a tread width of 1.97 inches. The axle hole diameter is 0.79 inches and the hub length is 2.36 inches. The load capacity at 4 km/h is 881.85 pounds and the static load capacity is 1763.7 pounds. The polyamide wheel body paired with the elastic vulcanized non-marking tread and precision ball bearing allow the Elastech wheel to support substantial loads both dynamically and statically while providing a smooth and quiet roll.
Wheel 6.3 in
The Elastech wheel has a wheel body made of polyamide and a tread made of black, vulcanized elastic tire material. The precision ball bearing wheel has a diameter of 6.3 inches, a tread width of 1.57 inches, an axle hole diameter of 0.79 inches, and a hub length of 2.36 inches. The load capacity at 4 km/h is 551.16 lb, and the static load capacity is 1102.31 lb. The polyamide wheel body paired with the elastic vulcanized tire tread allows for smooth rolling while still providing durability and load-bearing capability. The precision ball bearing further enhances performance by minimizing friction. With dimensions optimized for strength and functionality, the Elastech wheel offers impressive load capacities both dynamically at speed and when stationary.
Wheel 6.3 in
The Elastech wheel has a wheel body made of polyamide and a tread made of vulcanized elastic tire material that is non-marking. The wheel contains a roller bearing and has a diameter of 6.3 inches, a tread width of 1.81 inches, an axle hole diameter of 0.79 inches, and a hub length of 2.28 inches. At 4 km/h, the Elastech wheel has a load capacity of 661.39 lb. The static load capacity is 1322.77 lb.
Wheel 7.87 in
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic tire, vulcanized for durability. The non-marking tread has a width of 1.81 inches. The wheel features a roller bearing and has a diameter of 7.87 inches with an axle hole diameter of 0.79 inches. The hub length is 2.28 inches. At 4 km/h, the wheel has a load capacity of 881.85 pounds. When static, the load capacity is 1763.7 pounds. The elastic tire tread ensures smooth-rolling operation with minimal vibration. The polyamide wheel body provides strength while remaining lightweight. The roller bearing facilitates low-friction rotation. The non-marking tread will not leave marks or stains. With its high load capacities, this versatile and durable wheel is well-suited for a variety of applications.
Wheel 6.3 in
The Maxtech wheel has a wheel body made of polyamide and a tread made of polyurethane that is injected onto the wheel. It is a 6.3 inch diameter wheel with a 1.57 inch wide tread and a 0.79 inch axle hole diameter. The wheel has a stainless steel roller bearing and a 2.28 inch long hub. The Maxtech wheel has a load capacity of 771.62 pounds at 4 km/h and a static load capacity of 1543.23 pounds.
Wheel 3.94 in
The Elastech heat wheel has an aluminium wheel body and a damping, heat resistant tread material. The wheel features a dry bearing bush and has a diameter of 3.94 inches, a tread width of 1.38 inches, an axle hole diameter of 0.31 inches, and a hub length of 1.77 inches. With a static load capacity of 352.74 pounds, the Elastech heat wheel is designed for high heat applications requiring a durable, heat-dissipating wheel with ample load-bearing capability. The aluminium wheel body provides strength while remaining lightweight, and the proprietary damping tread compound withstands high temperatures while providing traction, abrasion resistance, and vibration dampening. The integrated dry bearing bush enables smooth, low-friction operation without the need for lubrication. With its robust construction and heat-optimized components, the Elastech heat wheel delivers reliable performance in demanding conditions.
Wheel 3.15 in
The Puretech Wheel is a robust caster component featuring a 3.15 in diameter with a 0.79 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 0.31 in axle hole diameter and 1.79 in hub length for reliable operation. Load specifications include a dynamic capacity of 110.23 lb at 2.49 mph and static capacity of 220.46 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 3.94 in
The Puretech Wheel is designed for caster applications, featuring a 3.94 in diameter with a 1.18 in wide solid rubber black tread and sheet steel body construction. The wheel incorporates roller bearing technology with a 0.31 in axle hole diameter and 1.79 in hub length for reliable performance. Load capacity specifications include 154.32 lb dynamic load at 2.49 mph and 308.65 lb static load capacity. This versatile wheel is suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 4.92 in
The Puretech Wheel is designed for caster applications, featuring a 4.92 in diameter with a 1.46 in tread width and 1.79 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.31 in axle hole diameter and delivers reliable performance with a dynamic load capacity of 220.46 lb at speeds up to 2.49 mph and a static load capacity of 440.92 lb, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 6.3 in
The Puretech Wheel is designed for caster applications, featuring a 6.3 in diameter with a 1.57 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 352.74 lb at speeds up to 2.49 mph and a static load capacity of 705.48 lb, making it ideal for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 7.87 in
The Puretech Wheel is a robust caster component featuring a 7.87 in diameter with a 1.97 in tread width and 2.32 in hub length, constructed with a sheet steel body and solid rubber black tread material. This roller bearing-equipped wheel accommodates a 0.47 in axle hole diameter and delivers exceptional load performance with a dynamic capacity of 440.92 lb at 2.49 mph and a static load capacity of 881.85 lb, making it ideal for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 15.75 in
The Maxtech Wheel is engineered for demanding caster applications, featuring a 15.75 in diameter with a 3.54 in wide foamed polyurethane tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 0.39 in axle hole diameter and 5.08 in hub length for optimal performance. Load specifications include a dynamic capacity of 319.67 lb at speeds up to 1.86 mph and a static load capacity of 639.34 lb, making it suitable for aerospace industry airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.