Medium Duty Casters
Swivel castor with central , total lock 7.87 in
The Agila care US is a swivel caster with central total lock functionality. The fitting features a stem with cam hole designed for profile bars. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel bearing mechanism. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings. The wheel diameter measures 7.87 inches. The overall height of the complete assembly is 9.45 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity is rated at 661.39 lb. This caster combines durable materials with precision engineering to deliver reliable performance in demanding applications.
Swivel castor 7.87 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-term durability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and measures 7.87 inches in diameter. The caster has an overall height of 9.45 inches from floor to mounting point. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for medium-duty institutional and healthcare equipment applications.
Swivel castor 4.92 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-term reliability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and measures 4.92 inches in diameter. The caster has an overall height of 6.69 inches from mounting point to floor. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load rating of 661.39 lb, making it suitable for medium-duty institutional and healthcare equipment applications.
Swivel castor 5.91 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-term reliability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and measures 5.91 inches in diameter. The caster has an overall height of 7.6 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for medium-duty institutional and healthcare applications.
Swivel castor 4.92 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-term reliability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and measures 4.92 inches in diameter. The caster has an overall height of 6.69 inches from floor to mounting point. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 mph and a static load rating of 661.39 pounds, making it suitable for medium-duty institutional and healthcare equipment applications.
Swivel castor 5.91 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and long-term durability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and features a 5.91-inch diameter. The caster has an overall height of 7.6 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it suitable for medium-duty institutional and healthcare equipment applications.
Swivel castor 7.87 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long-term durability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and measures 7.87 inches in diameter. The caster has an overall height of 9.45 inches from floor to mounting point. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for medium-duty institutional and healthcare equipment applications.
Swivel castor with total lock 4.92 in
The Agila care US is a swivel caster with total lock functionality, designed for demanding mobility applications. The unit features a solid stem, round fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 4.92 inches in diameter. The caster has an overall height of 6.69 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 661.39 pounds, making it suitable for medium to heavy-duty applications requiring reliable mobility and secure locking capabilities.
Swivel castor with total lock 5.91 in
The Agila care US is a swivel caster with total lock functionality, designed for demanding mobility applications. The unit features a solid stem, round fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth directional changes and long service life. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings and measures 5.91 inches in diameter. The caster has an overall height of 7.6 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 661.39 pounds, making it suitable for heavy-duty healthcare and institutional equipment applications.
Swivel castor with total lock 7.87 in
The Agila care US is a swivel caster with total lock functionality, engineered for demanding applications requiring secure positioning and mobility. The unit features a solid stem, round fitting design for reliable mounting integration. The housing is constructed from medium-grade steel sheet material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth rotational movement and extended service life. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation. The wheel utilizes precision ball bearings and measures 7.87 inches in diameter. The caster has an overall height of 9.45 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load rating of 661.39 pounds, making it suitable for medium-duty institutional and healthcare equipment applications.
Swivel castor with directional lock 7.87 in
The Agila care US is a swivel caster with directional lock featuring a solid stem, round fitting for secure mounting. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation. The wheel utilizes precision ball bearings for enhanced rolling performance and measures 7.87 inches in diameter. The caster has an overall height of 9.45 inches from floor to mounting point. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, making it suitable for mobile equipment applications. The static load capacity is rated at 661.39 pounds, providing reliable support for stationary loads and ensuring optimal performance in healthcare and institutional environments.
Swivel castor with central, total or directional lock 5.91 in
The Agila care US is a swivel caster featuring central, total, or directional lock functionality. The fitting incorporates a stem with cam hole designed for profile bars. The housing is constructed from medium-grade steel sheet and equipped with precision ball bearing swivel mechanism for smooth operation. The wheel assembly features a polyamide body with injected polyurethane tread material, supported by precision ball bearings. The wheel diameter measures 5.91 inches. The overall height of the complete assembly is 7.6 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb. This caster is engineered for demanding applications requiring reliable mobility and precise directional control in healthcare and institutional environments.
Swivel castor with central, total or directional lock 7.87 in
The Agila care US is a swivel caster featuring central, total, or directional lock functionality. The fitting incorporates a stem with cam hole designed for profile bars in a short version configuration. The housing is constructed from medium-grade steel sheet and equipped with precision ball bearing swivel mechanisms for smooth operation. The wheel assembly features a polyamide body with injected polyurethane tread material, supported by precision ball bearings for enhanced durability and performance. The wheel measures 7.87 inches in diameter. The overall height of the complete caster assembly is 9.45 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb, making it suitable for demanding healthcare and institutional applications requiring reliable mobility solutions.
Swivel castor with central , total lock 5.91 in
The Agila care US is a swivel caster with central total lock functionality, designed for demanding mobility applications. The caster features a stem with cam hole fitting specifically engineered for profile bars, ensuring secure and reliable mounting. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearings in the swivel mechanism for smooth, long-lasting operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 5.91 inches in diameter, providing excellent floor contact and maneuverability. Overall height dimensions reach 7.6 inches from floor to mounting point. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 mph and 330.69 pounds at speeds up to 2.49 mph, while the static load capacity reaches 661.39 pounds, making this caster suitable for heavy-duty institutional and industrial applications.
Swivel castor with central , total lock 7.87 in
The Agila care US is a swivel caster with central total lock functionality. The fitting features a stem with cam hole designed for profile bars in a short version configuration. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance. The wheel measures 7.87 inches in diameter. The caster has an overall height of 9.45 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This heavy-duty caster combines durable materials with precision engineering to deliver reliable mobility solutions for demanding applications.
Swivel castor 4.92 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a zinc die-cast body with solid black rubber tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable operation. The wheel measures 4.92 inches in diameter, delivering excellent mobility characteristics. Overall caster height is 6.69 inches, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load rating of 661.39 pounds, making this caster suitable for medium-duty industrial and healthcare equipment requiring reliable mobility and electrical conductivity.
Swivel castor 5.91 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a zinc die-cast body with solid black rubber tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable operation. The wheel measures 5.91 inches in diameter, contributing to an overall caster height of 7.58 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load rating of 661.39 pounds. This caster is engineered for demanding applications requiring precise mobility, electrical conductivity, and substantial load-bearing capability in industrial and healthcare environments.
Swivel castor with total lock 4.92 in
The Agila care US is a swivel caster with total lock featuring a solid stem, round fitting design. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for smooth swivel operation. The wheel assembly consists of a zinc die-cast body with solid rubber tread in black, providing electric-conductive properties. The wheel is equipped with sealed precision ball bearings and measures 4.92 inches in diameter. The overall height of the caster is 6.69 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb. This caster combines durability with precision engineering, making it suitable for applications requiring reliable mobility and secure locking functionality in professional environments.
Swivel castor with total lock 5.91 in
The Agila care US is a swivel caster with total lock functionality, designed for demanding applications requiring both mobility and secure positioning. The caster features a solid stem, round fitting for reliable mounting integration. The housing is constructed from medium-grade steel sheet material and incorporates precision ball bearing technology in the swivel mechanism, ensuring smooth directional changes and long-term durability. The wheel assembly consists of a zinc die-cast body with solid rubber tread in black, featuring electric-conductive properties for static discharge applications. The wheel utilizes sealed precision ball bearings for optimal rolling performance and measures 5.91 inches in diameter. The caster has an overall height of 7.58 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for heavy-duty institutional and industrial equipment applications.
Swivel castor 4.92 in
The Agila care US is a swivel caster featuring a solid stem, round fitting design. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.69 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 661.39 pounds. The electric-conductive materials in both the wheel body and tread make this caster suitable for applications requiring static electricity dissipation while maintaining excellent mobility and load-bearing performance.
Swivel castor 4.92 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.69 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 661.39 pounds, making this caster suitable for medium-duty applications requiring electrical conductivity and reliable mobility.
Swivel castor 4.92 in
The Agila care US is a swivel caster featuring a solid stem, round fitting design. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.69 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load capacity of 661.39 pounds. The electric-conductive properties of both the wheel body and tread material make this caster suitable for applications requiring static electricity dissipation in industrial and healthcare environments.
Swivel castor 5.91 in
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 5.91 inches in diameter. The complete caster unit has an overall height of 7.6 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 661.39 pounds. This caster is engineered for applications requiring electrical conductivity and reliable performance under moderate to heavy loads.
Swivel castor 5.91 in
The Agila care US is a swivel caster featuring a solid stem, round fitting design. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 5.91 inches in diameter. The complete caster unit has an overall height of 7.6 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load rating of 661.39 pounds. The electric-conductive materials in both the wheel body and tread provide effective static discharge protection, making this caster suitable for applications requiring electrostatic dissipation in healthcare and industrial environments.
Frequently Asked Questions
Advantages of Medium Duty Castors
Medium duty castors combine robust load capacity with versatile performance, designed to handle between 150 and 500 kg per castor. They bridge the gap between light and heavy-duty solutions, offering the strength required for substantial loads while maintaining smooth, responsive movement. This makes them a dependable choice for a wide range of professional applications, from industrial transport to commercial equipment, where consistent mobility and stability are essential.
TENTE medium duty castors offer several key benefits:
Durable Construction – Constructed from durable materials and engineered for longevity, these castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions.
Adaptable Wheel Options – Available with a wide range of tread materials to suit different floor types and operating environments — from softer, floor-protecting treads to harder, low-resistance options for smooth industrial flooring.
Versatile Mounting Solutions – Plate, stem, and bolt hole fittings ensure compatibility with various equipment designs, enabling easy integration into existing systems.
Increased Safety – For secure positioning during use or when stationary, these castors can be equipped with total locks, directional locks, or other locking mechanism, depending on your operational needs.
Types of Medium Duty Castors
Medium duty castors come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and manoeuvring needs. Whether you require smooth swivelling for tight spaces, fixed-direction stability for straight runs, or specialised features such as noise reduction or electrical conductivity, there is a medium duty solution to match. By selecting the right combination of wheel material, bearing type, and housing design, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castors and their key advantages:
Medium Duty Swivel Castors
Medium duty swivel castors are designed for smooth, controlled movement in any direction, making them ideal for manoeuvring equipment through tight spaces, around machinery, or along complex pathways. The performance of these castors is closely linked to the wheel tread and its compatibility with the floor surface. By selecting the right tread for the operating environment, medium duty swivel castors deliver smooth handling, long service life, and reliable performance in industrial, medical and commercial applications. One representative product line in our range is the TENTE Alpha series, which combines robust design with a wide variety of configuration options. This series offers medium duty swivel castors with load capacities ranging up to 500 kg per castor, depending on size and specification. Wheel diameters are available from 80 mm to 200 mm, with different tread materials — including thermoplastic rubber, polyurethane, and abrasion-resistant polyamide options — to suit diverse floor conditions.
Medium Duty Fixed Castors
Fixed castors offer consistent, straight-line travel, providing stability and directional control for equipment that needs to cover longer distances without frequent steering adjustments. Commonly paired with swivel castors in a two-fixed, two-swivel configuration, they create an optimal blend of stability and manoeuvrability. Built to withstand the full medium duty load range, these castors deliver dependable performance even in demanding medical, industrial or logistics settings. Our portfolio features different variations of fixed castors within the load range, including housing options like heavy pressed steel or stainless steel, wheel options like abrasion-resistant polyamide, electrically conductive polyurethane treads, non-marking elastic-tires and many more.
Medium Duty Stainless Steel Castors
When corrosion resistance is as important as strength, stainless steel medium duty castors offer the perfect solution. Resistant to cleaning chemicals, moisture, and temperature changes, they are particularly suited to hygiene-critical or moisture-rich environments like food production facilities, hospitals, and laboratories. Their robust design ensures a long service life without compromising cleanliness or mobility. The TENTE Alpha stainless series is one example from our product portfolio, offering load capacities of up to 500 kg per castor depending on size and configuration. Wheel diameters are available from 80 mm to 200 mm, with options like non-marking vulcanized elastic tires or solid rubber, abrasion-resistant polyamide, and many more to match different floor conditions. The housings are made from high-grade stainless steel, ensuring both durability and resistance to corrosion.
Fields of Application for Medium Duty Castors
Medium duty castors are a versatile solution for eqapplications across industrial, medical, and commercial sectors where both strength and mobility are essential. In manufacturing environments, they are a reliable choice for applications like transport equipment, production trolleys, mobile work benches and many more that must carry substantial loads without sacrificing manoeuvrability. In logistics, they are often used on roll cages, roll pallets, shopping trolleys and more, ensuring smooth handling even when fully loaded. In hygiene-critical environments such as hospitals, laboratories, and food production facilities, options like stainless steel medium duty castors provide the necessary corrosion resistance and easy cleaning properties for compliance with strict standards. In commercial spaces, they support mobile shelving, display units, catering carts, and more, offering stable, controlled movement on a variety of floor surfaces. By selecting the correct combination of housing material, wheel tread, and bearing type, medium duty castors can be adapted to perform reliably on anything from polished indoor floors to uneven outdoor surfaces — making them an all-rounder for applications where durability, adaptability, and smooth operation are non-negotiable.