Skip to main content Skip to search Skip to main navigation
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a zinc die-cast body with solid black rubber tread that provides electric-conductive properties, supported by sealed precision ball bearings for reliable operation. The wheel measures 5.91 inches in diameter, contributing to an overall caster height of 7.58 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour, with a static load rating of 661.39 pounds. This caster is engineered for demanding applications requiring precise mobility, electrical conductivity, and substantial load-bearing capability in industrial and healthcare environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2440JYX150R05-28
EAN
4031582387889
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
7.58 in
Temperature range (Maximum)
185 °F
Temperature range (Minimum)
-4 °F
Product name
Agila care US
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.1 in
Bolt length
1.77 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
9.84 in
Offset
1.97 in
Swivel radius
4.92 in
Wheel
Hardness of tread (A)
75 Shore A
Body material
Zinc die-cast
Tread material
Solid rubber, black, electric-conductive
Tread width
1.26 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Quiet rolling
Soft wheel versions for a quiet working environment
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Protective seal
Wheels with sealed bearings to protect against spray water and dirt
Skip product gallery

Accessories

Wheel 5.91 in
Elastech
JFC150x32-Ø8

The Elastech Wheel is designed for caster applications, featuring a 5.91 in diameter with a 1.26 in wide elastic tire tread that is non-marking and vulcanized, mounted on a zinc die-cast body with a 1.4 in hub length and 0.31 in axle hole diameter. This precision ball bearing equipped wheel with stainless components delivers a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, and various industrial transport equipment.

5.91 mm
Medium Duty
5.91 mm
Medium Duty
Accessory
Bushing
Kunststoff Huelse R48-36 Ø28 natur

The Bushing is a caster accessory designed as a reducing bushing with square configuration for specialized wheel mounting applications. This precision-engineered fitting component features a bolt diameter of 1.1 inches, providing secure attachment and proper alignment in caster assemblies. Weighing 0.1 pounds, this lightweight yet durable bushing offers reliable performance while minimizing overall system weight, making it ideal for industrial and commercial caster installations.

Accessory
Bushing
Kunststoff Huelse R48-33,65 Ø28,1 natur

The Bushing is a precision-engineered accessory designed for caster applications, featuring a reducing bushing with square configuration that ensures optimal fit and performance in wheeled mobility systems. This component incorporates a 1.1-inch diameter bolt specification, providing robust mechanical connection and reliable load transfer capabilities essential for demanding industrial and commercial caster installations. Weighing 0.08 pounds, this lightweight yet durable bushing offers excellent strength-to-weight ratio while maintaining compact dimensions for space-constrained applications.