Skip to main content Skip to search Skip to main navigation
The Agila care US is a swivel caster featuring a solid stem, round fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and long-term durability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation. The wheel is equipped with precision ball bearings for reduced rolling resistance and features a 5.91-inch diameter. The caster has an overall height of 7.6 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it suitable for medium-duty institutional and healthcare equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2440UAP150R05-32
EAN
4031582387339
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
7.6 in
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Product name
Agila care US
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Solid stem, round
Bolt diameter
1.26 in
Bolt length
1.97 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
9.84 in
Offset
1.97 in
Swivel radius
4.92 in
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
1.26 in
Diameter
5.91 in
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

This accessory for a caster is engineered to enhance mobility performance and operational efficiency in industrial applications. Weighing 0.21 lb, this lightweight component provides reliable functionality without adding significant mass to the overall caster assembly. The accessory is designed to integrate seamlessly with standard caster configurations, offering improved durability and performance characteristics for demanding environments.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

This Accessory is designed as a specialized component for caster applications, engineered to enhance functionality and performance in mobile equipment systems. Weighing 0.25 lb, this lightweight yet durable accessory provides reliable integration with standard caster assemblies, making it suitable for industrial, commercial, and institutional mobility solutions where precise movement control and operational efficiency are critical requirements.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment systems. Engineered with precision manufacturing standards, this lightweight accessory weighs just 0.14 lb, making it an ideal addition to caster assemblies without significantly impacting the overall load capacity or maneuverability of the equipment.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

This Accessory is designed as a specialized component for caster applications, providing enhanced functionality and performance for mobile equipment and furniture systems. Engineered with precision manufacturing standards, this accessory weighs 0.21 lb, making it lightweight yet durable for integration with various caster assemblies. The component is constructed to meet industrial specifications while maintaining compatibility with standard caster mounting configurations.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

This lightweight accessory for casters weighs just 0.08 lb, making it an ideal component for enhancing caster functionality without adding significant mass to the overall assembly. The minimal weight specification ensures that the accessory maintains optimal performance characteristics while providing the necessary mechanical support or modification required for specific caster applications in industrial, commercial, or institutional settings.

Accessory
Profile bar
Profilstahl 6kt-11x1000

This Accessory is designed as a specialized component for caster systems, providing enhanced functionality and performance optimization for mobile equipment applications. Engineered to integrate seamlessly with standard caster assemblies, this accessory offers reliable operation across various industrial and commercial environments. The component features durable construction materials selected for long-term service life and consistent performance under typical load conditions.