Medium Duty Casters
Swivel castor with total lock 4.92 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing for optimal performance and longevity. The caster measures 6.46 inches in overall height with a wheel diameter of 4.92 inches. Load capacity specifications include dynamic ratings of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, with a static load capacity of 1322.77 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 4.92 in
The Zeta fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material, providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a polyamide body with injected polyurethane tread material, delivering excellent wear resistance and smooth operation, while precision ball bearing technology ensures reliable performance and extended service life. With a wheel diameter of 4.92 inches and an overall height of 6.46 inches, this caster offers optimal proportions for various applications. The unit provides a static load capacity of 1322.77 lb and dynamic load capacities of 661.39 lb at 2.49 mph and 529.11 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, automotive OEM, production and platform trolleys, and transport equipment applications.
Swivel castor 6.3 in
The Zeta swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for optimal performance and longevity. The caster measures 6.3 inches in wheel diameter with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with total lock 6.3 in
The Zeta swivel caster with total lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide body with polyurethane, injected tread material, supported by precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 6.3 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry, airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 6.3 in
The Zeta fixed caster features a rectangular plate fitting and steel sheet, very heavy housing construction for maximum durability. The wheel incorporates a polyamide body with injected polyurethane tread material, supported by precision ball bearing, stainless for smooth operation and longevity. With a wheel diameter of 6.3 inches, the unit provides an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 771.62 lb at 2.5 mph and 617.29 lb at 3.7 mph, with a static load capacity of 1543.23 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance under substantial loads is essential.
Swivel castor with combined lock 5.91 in
The Agila swivel caster with combined lock features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 5.91 inches, while the overall height of the complete caster assembly is 7.28 inches. Load capacity specifications include a dynamic load rating of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making this caster suitable for medium-duty industrial and commercial applications requiring reliable mobility and secure locking functionality.
Castor with butterfly wheel brake 4 in
The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing system, and measures 4 inches in diameter. The overall height of the unit is 5 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 771.62 pounds, making it suitable for medium-duty industrial applications requiring reliable braking functionality.
Castor with butterfly wheel brake 4 in
The Agila caster with butterfly wheel brake features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The 4-inch diameter wheel is manufactured from polypropylene for both the body and tread materials, providing consistent performance characteristics, while utilizing a plain bearing system for reliable rotation. The caster has an overall height of 5.16 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, delivering robust performance for demanding material handling requirements.
Castor with butterfly wheel brake 5 in
The Agila caster with butterfly wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from steel sheet, medium grade material and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with tread material identical to the wheel body, utilizing a plain bearing system, and measures 5 inches in diameter. The overall height of the unit is 6.1 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it suitable for medium-duty industrial applications requiring reliable braking functionality.
Castor with butterfly wheel brake 5 in
The Agila caster with butterfly wheel brake features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The 5-inch diameter wheel is manufactured from polypropylene body material with identical polypropylene tread material, equipped with a plain bearing for reliable operation. The unit measures 6.26 inches in overall height, providing appropriate clearance for various industrial applications. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it suitable for medium-duty material handling and equipment mobility requirements.
Swivel castor 4.92 in
The Agila care US swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a zinc die-cast body fitted with an elastic tire, non-marking, vulcanized tread material, supported by precision ball bearing, sealed for reliable operation. The wheel measures 4.92 inches in diameter, while the overall height of the complete assembly is 6.69 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load rating of 661.39 pounds. This caster is specifically designed for care beds applications where smooth mobility and floor protection are essential requirements.
Swivel castor with total lock 4.92 in
The Agila care US is a swivel caster with total lock designed for demanding healthcare applications including care beds. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a zinc die-cast body fitted with an elastic tire, non-marking, vulcanized tread material, supported by precision ball bearing, sealed for reliable performance and maintenance-free operation. The wheel diameter measures 4.92 inches, while the overall height of the complete caster assembly is 6.69 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for heavy-duty healthcare equipment applications.
Swivel castor 5.91 in
The Agila care US swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a zinc die-cast body fitted with an elastic tire, non-marking, vulcanized tread material, supported by precision ball bearing, sealed for reliable operation. The wheel measures 5.91 inches in diameter, while the overall height of the complete caster assembly is 7.58 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds. This caster is specifically designed for care beds applications, providing reliable mobility solutions in healthcare environments.
Swivel castor with total lock 5.91 in
The Agila care US is a swivel caster with total lock designed for demanding healthcare applications including care beds. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a zinc die-cast body fitted with an elastic tire, non-marking, vulcanized tread material, supported by precision ball bearing, sealed for reliable operation and maintenance-free performance. The wheel diameter measures 5.91 inches, while the overall height of the complete caster assembly is 7.58 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for heavy-duty healthcare equipment applications.
Swivel castor 4.92 in
The Agila care US swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, equipped with precision ball bearing for optimal rolling performance. The wheel measures 4.92 inches in diameter, while the overall height of the complete caster assembly is 6.69 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds. This caster is specifically designed for care beds applications, providing reliable mobility and durability in healthcare environments.
Swivel castor with total lock 4.92 in
The Agila care US is a swivel caster with total lock designed for demanding applications including care beds. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation and durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while utilizing precision ball bearing technology for enhanced performance. The wheel diameter measures 4.92 inches with an overall height of 6.69 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for heavy-duty healthcare equipment applications.
Swivel castor 5.91 in
The Agila care US swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearing for optimal rolling performance. The wheel measures 5.91 inches in diameter, while the overall height of the complete caster assembly is 7.6 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds. This caster is specifically designed for care beds applications, providing reliable mobility and durability in healthcare environments.
Swivel castor with total lock 5.91 in
The Agila care US is a swivel caster with total lock designed for demanding applications including care beds. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth operation and durability. The wheel assembly consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while the wheel bearing utilizes precision ball bearing technology for enhanced performance. The wheel diameter measures 5.91 inches and the overall height of the complete caster assembly is 7.6 inches. Load specifications include a dynamic load capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb, making it suitable for heavy-duty healthcare equipment applications.
Swivel castor 7.87 in
The Agila care US swivel caster features a solid stem, round fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. With a wheel diameter of 7.87 inches, the caster provides an overall height of 9.45 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb. This caster is specifically designed for care beds applications, delivering reliable mobility and durability in healthcare environments.
Swivel castor with directional lock 7.87 in
The Agila care US is a swivel caster with directional lock designed for demanding healthcare applications. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing system for smooth, reliable operation. The wheel consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches, with an overall height of 9.45 inches. Load capacity specifications include a dynamic load rating of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb. This caster is specifically engineered for care beds, providing the durability and maneuverability required in healthcare environments.
Swivel castor with total lock 7.87 in
The Agila care US is a swivel caster with total lock designed for demanding mobility applications. The caster features a solid stem, round fitting for secure mounting. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing system for smooth rotation and enhanced durability. The wheel consists of a polyamide body with injected polyurethane tread material, providing excellent floor protection and quiet operation, while precision ball bearings ensure reliable performance. The wheel diameter measures 7.87 inches, with an overall height of 9.45 inches. Load capacity specifications include a dynamic load rating of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb. This caster is specifically engineered for care beds applications where reliable mobility and secure locking functionality are essential requirements.
Swivel castor with central, total or directional lock 5.91 in
The Agila care US is a swivel caster featuring central, total, or directional lock functionality. The fitting incorporates a stem with cam hole designed for profile bars in a short version configuration. The housing is constructed from medium-grade steel sheet and utilizes precision ball bearing technology for the swivel bearing mechanism. The wheel assembly features a polyamide body with injected polyurethane tread material, supported by precision ball bearings, and measures 5.91 inches in diameter. The overall height dimension is 7.6 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb.
Swivel castor with central, total or directional lock 7.87 in
The Agila care US is a swivel caster featuring central, total, or directional lock functionality. The fitting incorporates a stem with cam hole designed for profile bars. The housing is constructed from medium-grade steel sheet and equipped with precision ball bearing swivel mechanism for smooth operation. The wheel features a polyamide body with injected polyurethane tread material, supported by precision ball bearings for enhanced durability and performance. The wheel diameter measures 7.87 inches. The overall height of the complete assembly is 9.45 inches. Load specifications include dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, with a static load capacity of 661.39 lb. This caster is engineered for demanding applications requiring reliable mobility and secure locking capabilities.
Swivel castor with central , total lock 5.91 in
The Agila care US is a swivel caster with central total lock functionality. The fitting features a stem with cam hole designed for profile bars in a short version configuration. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, supported by precision ball bearings for enhanced durability and performance. The wheel diameter measures 5.91 inches. The overall height of the complete caster assembly is 7.6 inches. Load specifications include a dynamic capacity of 330.69 lb at speeds of 1.86 mph and 2.49 mph respectively, while the static load capacity reaches 661.39 lb, making this caster suitable for demanding industrial and healthcare applications requiring reliable mobility and secure locking capabilities.
Frequently Asked Questions
Advantages of Medium Duty Castors
Medium duty castors combine robust load capacity with versatile performance, designed to handle between 150 and 500 kg per castor. They bridge the gap between light and heavy-duty solutions, offering the strength required for substantial loads while maintaining smooth, responsive movement. This makes them a dependable choice for a wide range of professional applications, from industrial transport to commercial equipment, where consistent mobility and stability are essential.
TENTE medium duty castors offer several key benefits:
Durable Construction – Constructed from durable materials and engineered for longevity, these castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions.
Adaptable Wheel Options – Available with a wide range of tread materials to suit different floor types and operating environments — from softer, floor-protecting treads to harder, low-resistance options for smooth industrial flooring.
Versatile Mounting Solutions – Plate, stem, and bolt hole fittings ensure compatibility with various equipment designs, enabling easy integration into existing systems.
Increased Safety – For secure positioning during use or when stationary, these castors can be equipped with total locks, directional locks, or other locking mechanism, depending on your operational needs.
Types of Medium Duty Castors
Medium duty castors come in a wide variety of designs to meet the demands of different load requirements, floor conditions, and manoeuvring needs. Whether you require smooth swivelling for tight spaces, fixed-direction stability for straight runs, or specialised features such as noise reduction or electrical conductivity, there is a medium duty solution to match. By selecting the right combination of wheel material, bearing type, and housing design, you can optimise both performance and service life for your specific application. Below are some of the commonly used types of medium duty castors and their key advantages:
Medium Duty Swivel Castors
Medium duty swivel castors are designed for smooth, controlled movement in any direction, making them ideal for manoeuvring equipment through tight spaces, around machinery, or along complex pathways. The performance of these castors is closely linked to the wheel tread and its compatibility with the floor surface. By selecting the right tread for the operating environment, medium duty swivel castors deliver smooth handling, long service life, and reliable performance in industrial, medical and commercial applications. One representative product line in our range is the TENTE Alpha series, which combines robust design with a wide variety of configuration options. This series offers medium duty swivel castors with load capacities ranging up to 500 kg per castor, depending on size and specification. Wheel diameters are available from 80 mm to 200 mm, with different tread materials — including thermoplastic rubber, polyurethane, and abrasion-resistant polyamide options — to suit diverse floor conditions.
Medium Duty Fixed Castors
Fixed castors offer consistent, straight-line travel, providing stability and directional control for equipment that needs to cover longer distances without frequent steering adjustments. Commonly paired with swivel castors in a two-fixed, two-swivel configuration, they create an optimal blend of stability and manoeuvrability. Built to withstand the full medium duty load range, these castors deliver dependable performance even in demanding medical, industrial or logistics settings. Our portfolio features different variations of fixed castors within the load range, including housing options like heavy pressed steel or stainless steel, wheel options like abrasion-resistant polyamide, electrically conductive polyurethane treads, non-marking elastic-tires and many more.
Medium Duty Stainless Steel Castors
When corrosion resistance is as important as strength, stainless steel medium duty castors offer the perfect solution. Resistant to cleaning chemicals, moisture, and temperature changes, they are particularly suited to hygiene-critical or moisture-rich environments like food production facilities, hospitals, and laboratories. Their robust design ensures a long service life without compromising cleanliness or mobility. The TENTE Alpha stainless series is one example from our product portfolio, offering load capacities of up to 500 kg per castor depending on size and configuration. Wheel diameters are available from 80 mm to 200 mm, with options like non-marking vulcanized elastic tires or solid rubber, abrasion-resistant polyamide, and many more to match different floor conditions. The housings are made from high-grade stainless steel, ensuring both durability and resistance to corrosion.
Fields of Application for Medium Duty Castors
Medium duty castors are a versatile solution for eqapplications across industrial, medical, and commercial sectors where both strength and mobility are essential. In manufacturing environments, they are a reliable choice for applications like transport equipment, production trolleys, mobile work benches and many more that must carry substantial loads without sacrificing manoeuvrability. In logistics, they are often used on roll cages, roll pallets, shopping trolleys and more, ensuring smooth handling even when fully loaded. In hygiene-critical environments such as hospitals, laboratories, and food production facilities, options like stainless steel medium duty castors provide the necessary corrosion resistance and easy cleaning properties for compliance with strict standards. In commercial spaces, they support mobile shelving, display units, catering carts, and more, offering stable, controlled movement on a variety of floor surfaces. By selecting the correct combination of housing material, wheel tread, and bearing type, medium duty castors can be adapted to perform reliably on anything from polished indoor floors to uneven outdoor surfaces — making them an all-rounder for applications where durability, adaptability, and smooth operation are non-negotiable.