Skip to main content Skip to search Skip to main navigation
The Agila caster with butterfly wheel brake features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The 5-inch diameter wheel is manufactured from polypropylene body material with identical polypropylene tread material, equipped with a plain bearing for reliable operation. The unit measures 6.26 inches in overall height, providing appropriate clearance for various industrial applications. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it suitable for medium-duty material handling and equipment mobility requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
267FPOO5x1.25P52-95x70
EAN
4031582435436
Core attributes
Type
Castor with butterfly wheel brake
Load capacity at 3 km/h
330.69 lb
Load capacity Static
661.39 lb
Overall height
6.26 in
Product name
Agila
Standard
Institute of Casters and Wheel Manufacturers
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate, US-bolt hole spacing
Plate hole diameter
0.43 in
Plate hole length (Maximum)
1.75 in
Plate hole width (Maximum)
3 in
Plate length
3.74 in
Plate width
2.76 in
Housing
Fork shape
Broad, reinforced
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
7.91 in
Offset
1.46 in
Swivel radius
3.96 in
Wheel
Hardness of tread (D)
66 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
0.39 in
Tread width
1.25 in
Diameter
5 in
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low wear and tear wheels
Durable wheels with extremely low wear
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 5 in
Swivel castor 5 in
Agila US
2670POO5x1.25P52-95x70

The Agila US swivel caster features a rectangular plate with US-bolt hole spacing fitting for standardized mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polypropylene body with an identical polypropylene tread material, utilizing a plain bearing for reliable rotation. The caster measures 6.26 inches in overall height with a 5-inch diameter wheel. Load specifications include a dynamic capacity of 330.69 lb at speeds up to 1.86 mph and a static load capacity of 661.39 lb. This caster is specifically designed for care beds applications where reliable mobility and load-bearing performance are essential requirements.

6.26 mm
Medium Duty
5 mm
6.26 mm
Medium Duty
5 mm
Variants
Fixed castor 5 in
Fixed castor 5 in
Agila US
2678POO5x1.25P52-95x70

The Agila US fixed caster features a rectangular plate with US-bolt hole spacing fitting for standard mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural support and durability in industrial environments. The wheel incorporates a polypropylene body with an identical polypropylene tread material, ensuring consistent performance characteristics throughout the wheel construction, and utilizes a plain bearing system for smooth rotation. The wheel measures 5 inches in diameter, while the overall height of the complete caster assembly is 6.26 inches. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making this caster suitable for medium-duty material handling and equipment mobility applications.

6.26 mm
Medium Duty
5 mm
6.26 mm
Medium Duty
5 mm
Variants
Castor with butterfly wheel brake 5 in
Castor with butterfly wheel brake 5 in
Agila
267FPOO5x1.25P52-95x70

The Agila caster with butterfly wheel brake features a rectangular plate with US-bolt hole spacing for secure mounting applications. The housing is constructed from medium steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The 5-inch diameter wheel is manufactured from polypropylene body material with identical polypropylene tread material, equipped with a plain bearing for reliable operation. The unit measures 6.26 inches in overall height, providing appropriate clearance for various industrial applications. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it suitable for medium-duty material handling and equipment mobility requirements.

6.26 mm
Medium Duty
5 mm
6.26 mm
Medium Duty
5 mm
Variants
Swivel castor with wheel brake 5 in
Swivel castor with wheel brake 5 in
Agila US
2675POO5x1.25P52-95x70

The Agila US is a swivel caster with wheel brake designed for professional applications including care beds. The caster features a rectangular plate with US-bolt hole spacing for secure mounting compatibility with standard American equipment. The housing is constructed from medium-grade steel sheet and incorporates a robust two ball races swivel bearing system that ensures smooth directional changes and long-term durability. The 5-inch diameter wheel is manufactured from polypropylene with an identical polypropylene tread material, providing excellent chemical resistance and floor protection, while utilizing a plain bearing for reliable rotation. The caster has an overall height of 6.26 inches, making it suitable for various industrial and medical equipment applications. Load specifications include a dynamic load capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, ensuring reliable performance under demanding operational conditions.

6.26 mm
Medium Duty
5 mm
6.26 mm
Medium Duty
5 mm
Variants
Swivel castor with total lock 5 in
Swivel castor with total lock 5 in
Agila US
2677POO5x1.25P52-95x70

The Agila US is a swivel caster with total lock designed for demanding industrial applications. The caster features a rectangular plate with US-bolt hole spacing for secure mounting compatibility with standard American equipment. The housing is constructed from medium-grade steel sheet and incorporates a robust two ball races swivel bearing system that ensures smooth directional changes and reliable locking functionality. The wheel consists of a polypropylene body with an identical polypropylene tread material, providing excellent chemical resistance and durability, while utilizing a plain bearing for consistent rolling performance. The wheel measures 5 inches in diameter, and the caster has an overall height of 6.26 inches. Load specifications include a dynamic capacity of 330.69 pounds at speeds up to 1.86 miles per hour and a static load capacity of 661.39 pounds, making it particularly suitable for care beds and similar healthcare equipment applications.

6.26 mm
Medium Duty
5 mm
6.26 mm
Medium Duty
5 mm