Heavy Duty Casters
Swivel castor with total lock, head end of castor 9.84 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel diameter measures 9.84 inches with an overall height of 12.01 inches. Load specifications include a dynamic load capacity of 2204.62 lb at speeds up to 2.49 mph and a static load capacity of 4409.24 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 6.3 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The caster has an overall height of 8.07 inches. Load specifications include a dynamic capacity of 1984.16 lb at 2.5 mph and 1653.47 lb at 3.7 mph, with a static load capacity of 3968.32 lb. This heavy-duty caster is designed for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 7.87 inches in diameter. The caster has an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 3174.65 lb at 2.49 mph and 2645.54 lb at 3.73 mph, with a static load capacity of 6349.31 lb. This heavy-duty caster is designed for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes. The wheel consists of a casting body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 6.3 inches in diameter. The overall height of the unit is 8.07 inches. Load capacity specifications include dynamic ratings of 1984.16 lb at 2.5 mph and 1653.47 lb at 3.7 mph, with a static load capacity of 3968.32 lb, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a casting body with ultratech polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 9.65 inches and utilizes a 7.87-inch diameter wheel. Load specifications include a static capacity of 6,349.31 lb and dynamic capacities of 3,174.65 lb at 2.49 mph and 2,645.54 lb at 3.73 mph. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Fixed castor 6.3 in
The Kappa load fixed caster features a rectangular plate fitting and a cast iron, or iron forged, heavy housing construction for maximum durability in demanding industrial applications. The wheel incorporates a casting body with ultratech polyurethane, casted tread material that provides excellent floor protection and smooth rolling performance, while precision ball bearing technology ensures reliable operation and extended service life. With a wheel diameter of 6.3 inches and an overall height of 8.07 inches, this caster offers optimal clearance and maneuverability. The dynamic load capacity reaches 1984.16 lb at speeds up to 2.5 mph and 1653.47 lb at speeds up to 3.7 mph, while the static load capacity is rated at 3968.32 lb, making it suitable for heavy-duty material handling equipment and industrial machinery requiring dependable mobility solutions.
Fixed castor 7.87 in
The Kappa load fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material providing exceptional durability and strength for demanding industrial environments. The wheel incorporates a casting body with ultratech polyurethane, casted tread material that delivers superior performance and longevity, while precision ball bearing technology ensures smooth operation and reduced maintenance requirements. With a wheel diameter of 7.87 inches, the unit has an overall height of 12.01 inches for optimal clearance and maneuverability. Load capacity specifications include dynamic ratings of 3086.47 lb at 2.49 mph and 2645.54 lb at 3.73 mph, along with a static load capacity of 6172.94 lb, making this caster suitable for heavy-duty material handling and industrial transport applications.
Swivel castor with total lock, head end of castor 4.92 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 6.69 inches and a wheel diameter of 4.92 inches. Load capacity specifications include dynamic loads of 1102.31 lb at 2.5 mph and 881.85 lb at 3.7 mph, with a static load capacity of 2204.62 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 8.07 inches and utilizes a 6.3-inch diameter wheel. Load specifications include a dynamic capacity of 1763.7 lb at 2.49 mph and 1410.96 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 11.81 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a sheet steel, heavy body with an elastic tire, black, vulcanized tread surface, supported by precision ball bearings for optimal rolling performance. The wheel measures 11.81 inches in diameter, with an overall caster height of 13.98 inches. Load capacity specifications include dynamic ratings of 2204.62 lb at 2.5 mph and 1763.7 lb at 3.7 mph, plus a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 7.87 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load specifications include a static capacity of 3527.39 lb and dynamic capacities of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 6.3 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 6.3 inches with an overall height of 8.07 inches. Load specifications include a static capacity of 3747.85 lb and dynamic capacities of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth rotation and reliable locking functionality. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal performance. The wheel diameter measures 6.3 inches, with an overall caster height of 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, plus a static load capacity of 3747.85 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 7.87 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal performance. The wheel measures 7.87 inches in diameter, contributing to an overall height of 9.65 inches. Load specifications include a static capacity of 4409.24 lb and dynamic capacities of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 5.91 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 5.91 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic loads of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 9.84 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 9.84 inches in diameter, with an overall height of 12.01 inches. Load capacity specifications include dynamic ratings of 3174.65 lb at 2.5 mph and 2645.54 lb at 3.7 mph, plus a static load capacity of 5291.09 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 7.87 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearing for optimal performance. The wheel diameter measures 7.87 inches with an overall height of 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.49 mph and 2204.62 lb at 3.73 mph, with a static load capacity of 4409.24 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 5.91 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth rotation and reliable locking functionality. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 5.91 inches in diameter. The caster has an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 5.91 inches in diameter, while the overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 1433 lb at 2.5 mph and 1146.4 lb at 3.7 mph, with a static load capacity of 2866.01 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 5.91 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, mounted on precision ball bearings for optimal performance. The wheel diameter measures 5.91 inches with an overall height of 7.87 inches. Load capacity specifications include dynamic ratings of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 6.3 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 6.3 inches in diameter, with an overall height of 8.07 inches. Load specifications include dynamic capacities of 1984.16 lb at 2.5 mph and 1653.47 lb at 3.7 mph, plus a static load capacity of 3306.93 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 11.81 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a casting body with polyurethane, casted tread material and precision ball bearing for optimal performance and durability. The wheel measures 11.81 inches in diameter, while the overall height of the complete assembly is 13.98 inches. Load capacity specifications include dynamic ratings of 3,174.65 lb at 2.5 mph and 2,645.54 lb at 3.7 mph, with a static load capacity of 5,291.09 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Frequently Asked Questions
Advantages of Heavy Duty Castors
Heavy duty castors are engineered to handle extreme loads while maintaining smooth movement and stability. They are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments.
TENTE heavy duty castors offer several key benefits:
High Load Capacity - Engineered to support heavy weights of up to 1500 kg and more without compromising mobility, making them ideal for industrial and commercial use.
Smooth and Stable Movement – Designed for effortless rolling, even under extreme loads, reducing strain on workers and equipment.
Enhanced Durability – Made from high-quality materials to withstand frequent use and harsh conditions.
Increased Safety – Locking mechanisms allow for better stability and control when working with heavy loads, reducing the risk of accidents and workplace injuries.
Tested Quality – Tested in our own and external laboratories for compliance with European standards.
Types of Heavy Duty Castors
Heavy duty castors are available in a variety of material configurations and sizes, each designed to meet specific application requirements and challenges. They can also incorporate different functionalities to enhance performance in various environments. Below are some of the most popular types of heavy duty castors featured in our product portfolio:
Heavy Duty Castors with Brakes
Heavy duty castors are available with a range of locking mechanisms to ensure stability and prevent unwanted movement when needed. TENTE heavy duty castors can be equipped with total locks, directional locks, wheel locks, or combinations of these mechanisms to meet specific application requirements. We do also offer automatic self-alignment for our heavy duty castors, helping to improve long-distance travel.
Spring-loaded Heavy Duty Castors
Spring-loaded heavy duty castors are engineered to minimize shock and impact loads during transport, enhancing durability and extending service life. By absorbing impacts, they also protect transported goods and reduce noise levels, ensuring a smoother and quieter operation. TENTE spring-loaded heavy duty castors can handle up to 900 kg of load per castor. They are availabe with either 160 mm or 200 mm wheel diameter.
Low Profile Heavy Duty Castors
In some applications, space constraints make standard heavy duty castors unsuitable. If you require a robust yet low-profile solution, our Kappa load is an ideal choice. With an overall height of 170 mm it is capable of handling loads of 840 kg per castor – combining a welded steel housing with a heavy polyamide wheel. If you need a similar sized low profile castor capable of handling handle extra heavy loads of up to 3,500 kg per castor, have a look at our smallest Omikron with an overall height of 180 mm.
Fields of application for Heavy Duty Castors
Heavy duty castors are used in a wide range of industries, providing both mobility and reliable support for heavy equipment when needed. Our solutions combine high load capacity with precision and flexibility to reliably master even the most complex challenges and toughest environments. Heavy duty castors are essential in industrial settings. Warehouse and logistics centres rely on them to transport and store heavy objects with pallet trolleys, roll cages, and heavy-duty shelving units, this way ensuring efficient handling of goods. In medical and laboratory environments, they provide stability and smooth movement for large medical devices, diagnostic equipment, and mobile workstations. Retail and commercial spaces use them for heavy display units, storage racks, and movable counters, offering both flexibility and durability. Even in construction and outdoor applications, heavy-duty castors support mobile scaffolding, tool carts, and transport platforms, standing up to rough terrain and heavy loads.