Heavy Duty Casters
Fixed castor 6.3 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with plain bearing technology for smooth operation, and measures 6.3 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. This caster is specifically designed for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where reliable performance and hygienic stainless steel construction are essential requirements.
Swivel castor 7.87 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing system for reliable rotation with a diameter of 7.87 inches. The caster has an overall height of 9.45 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 7.87 in
The Alpha stainless is a swivel caster with total lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel features a polyamide body material with tread material identical to the wheel body, providing consistent performance characteristics, while utilizing a plain bearing system for rotational movement. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load specifications include a dynamic load capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Fixed castor 7.87 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with plain bearing technology for smooth operation. The wheel diameter measures 7.87 inches, while the overall height reaches 9.45 inches. Load capacity specifications include a dynamic load rating of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 7.87 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates a two ball races swivel bearing system for smooth directional changes and enhanced durability. The wheel consists of a polyamide body with tread material identical to the wheel body, equipped with a stainless roller bearing for reliable performance in demanding environments. With a wheel diameter of 7.87 inches, the caster has an overall height of 9.45 inches. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. This heavy-duty caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 7.87 in
The Alpha stainless is a swivel caster with total lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from stainless steel, heavy-duty material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel features a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, while the roller bearing with stainless steel construction delivers enhanced durability and corrosion resistance. The wheel diameter measures 7.87 inches with an overall height of 9.45 inches. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 4.92 in
The Alpha stainless swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel consists of a polyamide body with tread material identical to the wheel body, utilizing a plain bearing system for reliable rotation, and measures 4.92 inches in diameter. The caster has an overall height of 6.34 inches, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Fixed castor 7.87 in
The Alpha stainless fixed caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with a roller bearing, stainless design for smooth operation and longevity. The wheel diameter measures 7.87 inches, while the overall height reaches 9.45 inches. Load specifications include a dynamic capacity of 1102.31 lb at speeds up to 2.49 mph and a static load capacity of 2204.62 lb. This caster is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 5.91 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load specifications include a dynamic capacity of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor 9.84 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 9.84 inches in diameter. The overall height of the complete assembly is 12.01 inches. Load capacity specifications include dynamic ratings of 2910.1 lb at 2.49 mph and 2425.08 lb at 3.73 mph, with a static load capacity of 5820.2 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 5.91 in
The Kappa load is a swivel caster with directional lock designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment platforms. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The caster has an overall height of 7.87 inches, providing appropriate clearance for various applications. Load specifications include a static capacity of 4232.87 lb and dynamic capacities of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, making it suitable for aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 6.3 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 6.3 inches in diameter. The overall height of the complete assembly is 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.5 mph and 1873.93 lb at 3.7 mph, with a static load capacity of 4497.42 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 7.87 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional movement. The wheel assembly consists of a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 7.87 inches in diameter. The overall height of the complete assembly is 9.65 inches. Load capacity specifications include dynamic ratings of 2645.54 lb at 2.5 mph and 2204.62 lb at 3.7 mph, with a static load capacity of 5291.09 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with directional lock 9.84 in
The Kappa load is a swivel caster with directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional movement. The wheel features a polyamide, heavy body material with tread material identical with wheel body, supported by a plain bearing system, and measures 9.84 inches in diameter. The overall height of the complete assembly is 12.01 inches. Load capacity specifications include dynamic ratings of 2910.1 lb at 2.49 mph and 2425.08 lb at 3.73 mph, with a static load capacity of 5820.2 lb. This heavy-duty caster is designed for demanding applications including aerospace industry and airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 5.91 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 5.91 inches in diameter. The overall height of the complete assembly is 7.87 inches. Load capacity specifications include dynamic ratings of 2116.44 lb at 2.49 mph and 1763.7 lb at 3.73 mph, with a static load capacity of 4232.87 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide, heavy body with tread material identical with wheel body, supported by a plain bearing system, and measures 6.3 inches in diameter. Overall height of the complete assembly is 8.07 inches. Load capacity specifications include dynamic ratings of 2248.71 lb at 2.49 mph and 1873.93 lb at 3.73 mph, with a static load capacity of 4497.42 lb. This heavy-duty caster is specifically engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Fixed castor 7.87 in
The Kappa load is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from cast iron or heavy forged iron, providing exceptional durability and strength for demanding environments. The wheel incorporates a heavy-duty polyamide body with matching polyamide tread material, ensuring consistent performance and wear characteristics. Precision ball bearings deliver smooth operation and extended service life. The wheel measures 7.87 inches in diameter. Overall caster height is 9.65 inches from mounting surface to top. Load specifications include dynamic capacity of 2,646 pounds at 2.5 mph and 2,205 pounds at 3.7 mph, with static load capacity rated at 5,291 pounds, making this caster suitable for heavy machinery and industrial equipment applications.
Fixed castor 9.84 in
The Kappa load is a fixed caster designed for heavy-duty industrial applications. The unit features a rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from cast iron or heavy forged iron, providing exceptional durability and strength for demanding environments. The wheel incorporates a heavy-duty polyamide body with matching polyamide tread material, ensuring consistent performance and wear characteristics. Precision ball bearings deliver smooth operation and extended service life. The wheel measures 9.84 inches in diameter. Overall caster height is 12.01 inches from mounting surface to top. Load specifications include dynamic capacities of 2,910.1 pounds at 2.5 mph and 2,425.08 pounds at 3.7 mph, with a static load rating of 5,820.2 pounds, making this caster suitable for heavy machinery and industrial equipment requiring reliable mobility and load-bearing performance.
Swivel castor with total lock, head end of castor 9.84 in
The Kappa load is a swivel caster with total lock positioned at the head end of the caster assembly. The unit features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty cast iron or forged iron and incorporates a deep-groove ball thrust roller bearing for the swivel mechanism, ensuring smooth rotational movement under load. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, supported by precision ball bearings for optimal rolling performance. The wheel measures 9.84 inches in diameter. The overall height of the complete caster assembly is 12.01 inches. Load specifications include a static capacity of 5,820.2 pounds and dynamic load ratings of 2,910.1 pounds at 2.5 mph and 2,425.08 pounds at 3.7 mph operating speeds, making this caster suitable for heavy-duty industrial applications requiring reliable mobility and secure locking functionality.
Swivel castor 9.84 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron or heavy iron forged material, incorporating a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a heavy-duty polyamide body with matching polyamide tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 9.84 inches with an overall caster height of 12.01 inches. Load specifications include a static capacity of 5,820.2 lb and dynamic capacities of 2,910.1 lb at 2.5 mph and 2,425.08 lb at 3.7 mph rolling speeds. This heavy-duty caster design provides reliable performance for industrial applications requiring high load capacity and durability in demanding operational environments.
Swivel castor 4.92 in
The Kappa load swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron or iron forged heavy-duty material, incorporating a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly consists of a heavy polyamide body with matching polyamide tread material, utilizing plain bearing technology for reliable operation. The wheel measures 4.92 inches in diameter, providing excellent ground contact and maneuverability. Overall height dimensions reach 6.69 inches from mounting surface to top. Load specifications include dynamic capacity ratings of 1851.88 pounds at 2.49 mph and 1543.23 pounds at 3.73 mph operating speeds, while static load capacity reaches 3703.76 pounds maximum. This heavy-duty caster design delivers robust performance for demanding industrial applications requiring high load capacity and reliable swivel functionality.
Swivel castor with total lock, head end of castor 4.92 in
The Kappa load is a swivel caster with total lock positioned at the head end of the caster assembly. The unit features a rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty cast iron or forged iron material and incorporates a deep-groove ball thrust roller bearing for the swivel mechanism, ensuring smooth rotational movement under load. The wheel assembly consists of a heavy polyamide body with an identical polyamide tread material, utilizing a plain bearing system for reliable operation. The wheel measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.69 inches. Load specifications include dynamic load capacities of 1851.88 lb at 2.49 mph and 1543.23 lb at 3.73 mph operating speeds. The static load capacity is rated at 3703.76 lb, making this caster suitable for heavy-duty industrial applications requiring both mobility and secure locking functionality.
Swivel castor with directional lock 4.92 in
The Kappa load is a swivel caster with directional lock designed for heavy-duty applications. The caster features a rectangular plate fitting for secure mounting. The housing is constructed from cast iron or iron forged heavy material and incorporates a deep-groove ball thrust roller bearing for smooth swivel operation. The wheel assembly consists of a heavy polyamide body with matching polyamide tread material, supported by plain bearings for reliable rotation. The wheel measures 4.92 inches in diameter. The overall height of the complete caster assembly is 6.69 inches. Load specifications include a static capacity of 3,703.76 lb and dynamic capacities of 1,851.88 lb at 2.5 mph and 1,543.23 lb at 3.7 mph, making it suitable for demanding industrial applications requiring high load-bearing performance with controlled directional movement.
Swivel castor with total lock, head end of castor 6.3 in
The Kappa load is a swivel caster with total lock, head end of caster designed for heavy-duty industrial applications. The caster features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel consists of an aluminum body with polyurethane, casted tread material and precision ball bearing for optimal performance. The caster has an overall height of 8.07 inches and features a wheel diameter of 6.3 inches. Load capacity specifications include dynamic loads of 1763.7 lb at 2.5 mph and 1410.96 lb at 3.7 mph, with a static load capacity of 3527.39 lb. This heavy-duty caster is specifically designed for demanding applications including aerospace industry airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Frequently Asked Questions
Advantages of Heavy Duty Castors
Heavy duty castors are engineered to handle extreme loads while maintaining smooth movement and stability. They are built with reinforced materials and robust components, ensuring long-lasting performance even in the toughest environments.
TENTE heavy duty castors offer several key benefits:
High Load Capacity - Engineered to support heavy weights of up to 1500 kg and more without compromising mobility, making them ideal for industrial and commercial use.
Smooth and Stable Movement – Designed for effortless rolling, even under extreme loads, reducing strain on workers and equipment.
Enhanced Durability – Made from high-quality materials to withstand frequent use and harsh conditions.
Increased Safety – Locking mechanisms allow for better stability and control when working with heavy loads, reducing the risk of accidents and workplace injuries.
Tested Quality – Tested in our own and external laboratories for compliance with European standards.
Types of Heavy Duty Castors
Heavy duty castors are available in a variety of material configurations and sizes, each designed to meet specific application requirements and challenges. They can also incorporate different functionalities to enhance performance in various environments. Below are some of the most popular types of heavy duty castors featured in our product portfolio:
Heavy Duty Castors with Brakes
Heavy duty castors are available with a range of locking mechanisms to ensure stability and prevent unwanted movement when needed. TENTE heavy duty castors can be equipped with total locks, directional locks, wheel locks, or combinations of these mechanisms to meet specific application requirements. We do also offer automatic self-alignment for our heavy duty castors, helping to improve long-distance travel.
Spring-loaded Heavy Duty Castors
Spring-loaded heavy duty castors are engineered to minimize shock and impact loads during transport, enhancing durability and extending service life. By absorbing impacts, they also protect transported goods and reduce noise levels, ensuring a smoother and quieter operation. TENTE spring-loaded heavy duty castors can handle up to 900 kg of load per castor. They are availabe with either 160 mm or 200 mm wheel diameter.
Low Profile Heavy Duty Castors
In some applications, space constraints make standard heavy duty castors unsuitable. If you require a robust yet low-profile solution, our Kappa load is an ideal choice. With an overall height of 170 mm it is capable of handling loads of 840 kg per castor – combining a welded steel housing with a heavy polyamide wheel. If you need a similar sized low profile castor capable of handling handle extra heavy loads of up to 3,500 kg per castor, have a look at our smallest Omikron with an overall height of 180 mm.
Fields of application for Heavy Duty Castors
Heavy duty castors are used in a wide range of industries, providing both mobility and reliable support for heavy equipment when needed. Our solutions combine high load capacity with precision and flexibility to reliably master even the most complex challenges and toughest environments. Heavy duty castors are essential in industrial settings. Warehouse and logistics centres rely on them to transport and store heavy objects with pallet trolleys, roll cages, and heavy-duty shelving units, this way ensuring efficient handling of goods. In medical and laboratory environments, they provide stability and smooth movement for large medical devices, diagnostic equipment, and mobile workstations. Retail and commercial spaces use them for heavy display units, storage racks, and movable counters, offering both flexibility and durability. Even in construction and outdoor applications, heavy-duty castors support mobile scaffolding, tool carts, and transport platforms, standing up to rough terrain and heavy loads.