- Home
- Casters & Wheels
- High-quality Casters
- Casters by Fitting Type
-
Bolthole fitting
Bolt Hole Casters
Swivel castor 5.91 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement and enhanced durability. The wheel assembly includes a 5.91-inch diameter wheel with solid rubber, non-marking tread material that protects floor surfaces while ensuring reliable traction. The wheel operates on a plain bearing system for consistent performance. The caster has an overall height of 7.28 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph, with a static load capacity of 352.74 lb, providing robust support for medium-duty mobile equipment and furniture applications.
Swivel castor 3.94 in
The Agila swivel caster features a bolt hole fitting system that allows mounting with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing mechanism for smooth directional changes and enhanced durability. The wheel assembly includes a 3.94-inch diameter wheel with solid rubber, non-marking tread material mounted on precision ball bearings to ensure quiet operation and floor protection. The caster has an overall height of 5.31 inches. Load specifications include a dynamic load capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile applications requiring reliable performance and maneuverability.
Swivel castor 4.92 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly includes a 4.92-inch diameter wheel with solid rubber, non-marking tread material mounted on precision ball bearings for reliable rolling performance. The caster has an overall height of 6.3 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty mobile applications requiring dependable performance and floor protection.
Swivel castor 5.91 in
The Agila swivel caster features a bolt hole fitting system that allows mounting with standard screws of any length for versatile installation. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing mechanism for smooth directional movement. The wheel assembly includes a 5.91-inch diameter wheel with solid rubber, non-marking tread material and precision ball bearing for reliable operation. The overall height measures 7.28 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb. This caster combines durable steel construction with precision bearings to deliver dependable performance in industrial applications requiring smooth mobility and directional control.
Swivel castor 5.91 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on a plain bearing for reliable operation. The wheel measures 5.91 inches in diameter, while the overall caster height is 7.28 inches. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making this caster suitable for medium-duty mobile applications requiring dependable performance and maneuverability.
Swivel castor 5.91 in
The Agila swivel caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional changes under load. The wheel assembly consists of an injected polyurethane tread mounted on a precision ball bearing system, with a diameter of 5.91 inches for optimal rolling performance. The wheel's polyurethane tread provides excellent floor protection while maintaining superior grip and maneuverability. Overall height measures 7.28 inches, making it suitable for various industrial and commercial applications. Load specifications include a dynamic capacity of 220.46 lb at speeds up to 1.86 mph, ensuring reliable performance during movement, while the static load capacity reaches 440.92 lb for stationary applications requiring substantial weight support.
Swivel castor 4.92 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional changes. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on precision ball bearings and measures 4.92 inches in diameter. The complete caster unit has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, while the static load capacity reaches 440.92 pounds, making it suitable for medium-duty industrial applications requiring electrical conductivity.
Swivel castor with total lock 3.94 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long-term durability under operational loads. The wheel assembly consists of a 3.94-inch diameter wheel with solid rubber, non-marking tread material mounted on a plain bearing system, making it suitable for floor surfaces where marking prevention is critical. The caster has an overall height of 5.31 inches. Load specifications include a dynamic load capacity of 132.28 lb at speeds up to 1.86 mph and a static load capacity of 264.55 lb, providing reliable performance for medium-duty applications.
Swivel castor with total lock 4.92 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The caster features a bolt hole fitting system that allows for versatile mounting using standard screws of any length, providing flexibility in installation configurations. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long-term durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system for reliable performance. The wheel diameter measures 4.92 inches, providing optimal balance between maneuverability and load distribution. The caster has an overall height of 6.3 inches, making it suitable for standard equipment applications. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, ensuring reliable performance across various operational conditions.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The caster features a bolt hole fitting system that allows for versatile mounting using standard screws of any length, providing flexibility in installation configurations. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and long-term durability under operational loads. The wheel assembly consists of a polypropylene body with solid rubber, non-marking tread material, mounted on a plain bearing system for reliable performance. The wheel measures 5.91 inches in diameter, while the overall height of the complete caster assembly is 7.28 inches. Load specifications include a dynamic capacity of 176.37 pounds at speeds up to 1.86 miles per hour and a static load capacity of 352.74 pounds, making it suitable for medium-duty material handling applications.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 5.91 inches in diameter. The caster has an overall height of 7.28 inches. Load specifications include a dynamic capacity of 176.37 lb at speeds up to 1.86 mph and a static load capacity of 352.74 lb, making it suitable for medium-duty mobile equipment applications.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning. The caster features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system with two ball races for smooth directional movement and enhanced durability. The wheel assembly consists of a polypropylene body with thermoplastic rubber tread material, mounted on plain bearings for reliable operation. The wheel diameter measures 5.91 inches. The caster has an overall height of 7.28 inches. Load specifications include a dynamic load capacity of 220.46 lb at speeds up to 1.86 mph and a static load capacity of 440.92 lb, making it suitable for medium-duty material handling applications.
Swivel castor with total lock 5.91 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring both mobility and secure positioning. The caster features a bolt hole fitting system that allows for versatile mounting using standard screws of any length, providing flexibility in installation configurations. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system, ensuring smooth rotation and long-term durability under demanding conditions. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance and reduced friction. The wheel diameter measures 5.91 inches, while the overall height of the complete caster assembly is 7.28 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour and a static load capacity of 440.92 pounds, making it suitable for medium to heavy-duty applications.
Swivel castor with total lock 4.92 in
The Agila is a swivel caster with total lock functionality, designed for industrial applications requiring secure positioning and mobility control. The caster features a bolt hole fitting system that allows for versatile mounting using standard screws of any length, providing flexibility in installation configurations. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system, ensuring smooth rotation and long-term durability under demanding conditions. The wheel assembly consists of a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout the contact surface. The wheel operates on precision ball bearings and measures 4.92 inches in diameter. The complete caster assembly has an overall height of 6.3 inches. Load specifications include a dynamic capacity of 220.46 pounds at speeds up to 1.86 miles per hour, with a static load rating of 440.92 pounds, making it suitable for medium to heavy-duty applications.
Swivel castor 4.92 in
The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet and two ball races for the swivel bearing. The wheel body is made of electrically conductive polypropylene with a tread made of electrically conductive thermoplastic rubber. The wheel uses a precision ball bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.3 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The castors can be mounted with standard screws of any length.
Swivel castor with total lock 4.92 in
The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of electrically conductive polypropylene with a tread made of electrically conductive thermoplastic rubber. The wheel has a precision ball bearing and measures 4.92 inches in diameter. The overall height of the castor is 6.3 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The castors can be mounted with standard screws of any length.
Swivel castor 3.94 in
The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet and two ball races for the swivel bearing. The wheel body is made of electrically conductive polypropylene with a tread made of electrically conductive thermoplastic rubber. The wheel features a precision ball bearing and has a diameter of 3.94 inches. The overall height of the castor is 5.31 inches. At a speed of 3 km/h, the castor has a load capacity of 176.37 pounds. The static load capacity is 352.74 pounds. The castors can be mounted with standard screws of any length.
Swivel castor with total lock 3.94 in
The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of electrically conductive polypropylene with a tread made of electrically conductive thermoplastic rubber. The wheel has a precision ball bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.31 inches. At a speed of 3 km/h, the castor has a load capacity of 176.37 lb. The static load capacity is 352.74 lb. The castors can be mounted with standard screws of any length.
Swivel castor with total lock 3.94 in
The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 3.94 in. The overall height of the castor is 5.31 in. At a speed of 3 km/h, the castor has a load capacity of 176.37 lb. Under static load conditions, the load capacity is 352.74 lb. The castors can be mounted with standard screws of any length.
Swivel castor 4.92 in
The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet. It features a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.3 inches. At a speed of 3 km/h, the Agila castor has a load capacity of 220.46 lb. The static load capacity is 440.92 lb. The castors can be mounted using standard screws of any length through the bolt holes.
Swivel castor with total lock 4.92 in
The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 4.92 inches. The overall height of the castor is 6.3 inches. It has a load capacity of 220.46 pounds at 3 km/h and a static load capacity of 440.92 pounds. The castors can be mounted with standard screws of any length.
Swivel castor 3.94 in
The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet. It features a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 3.94 inches. The overall height of the castor is 5.31 inches. At a speed of 3 km/h, the castor has a load capacity of 176.37 lb. The static load capacity is 352.74 lb. The castors can be mounted using standard screws of any length through the bolt holes.
Swivel castor 1.97 in
The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing versatile installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel consists of a polypropylene body with a thermoplastic rubber tread and precision ball bearing for optimal rolling performance, measuring 1.97 inches in diameter. The caster has an overall height of 2.72 inches, making it suitable for various applications. Load capacity specifications include a dynamic rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor with wheel brake 1.97 in
The Agila swivel caster with wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and precision ball bearing for smooth operation. The wheel diameter measures 1.97 inches with an overall height of 2.72 inches. Load capacity specifications include a dynamic load rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Frequently Asked Questions
Advantages of Bolt Hole Castors
Bolt hole castors are a compact and highly adaptable solution for applications requiring light duty mobility with flexible installation options. Characterised by a single central mounting hole, they are ideal for applications with limited surface area. Bolt hole castors are available in swivel, fixed, and braked designs, and are compatible with a wide range of wheel materials and sizes. This makes them suitable for furniture, healthcare, and retail environments where space efficiency, clean aesthetics, and reliable rolling performance are key.
TENTE castors with bolt hole fitting offer various benefits:
Space-Saving Design - The bolt hole mounting method requires only a single central hole, making these castors ideal for applications with limited mounting surfaces.
Flexible Mounting Compatibility - Bolt hole castors are compatible with a wide range of threaded inserts, expander fittings, or customized mounting adapters. This flexibility allows them to be easily integrated into existing structures without extensive modification.
Easy Installation and Replacement - Thanks to their simple single-hole configuration, bolt hole castors can be installed quickly and securely, reducing downtime and maintenance effort.
Minimalistic Appearance - Without a large mounting plate or visible hardware, bolt hole castors help maintain a streamlined visual design, which is particularly beneficial in visible applications such as retail furniture.
Types of Bolt Hole Castors
Bolt hole castors are available in a variety of configurations to meet the specific needs of different applications across healthcare, furniture, and retail sectors. From swivel and fixed castors to versions with integrated brakes , each type offers distinct advantages in mobility, safety, and handling performance. Below is an overview of the most common bolt hole castor types and their typical use cases.
Bolt On Swivel Castors
Bolt on swivel castors enable effortless directional changes, allowing applications to be repositioned with ease, even in confined or high-traffic areas. The central bolt hole mounting offers a discreet and space-efficient connection, particularly useful for designs that prioritize both form and function. This type is commonly used for healthcare furniture applications like bedside tables and shower chairs, medical carts like ventilators or dialysis carts. Bolt on swivel castors are also used in retail environments for applications such as store fixtures and shopping trolleys, , where smooth maneuverability and compact construction are key requirements.
Braked Bolt Hole Castors
Braked bolt hole castors combine precise mobility with enhanced safety and positional control, making them a valuable choice for applications that require both flexibility and secure stationary positioning. Depending on the configuration, TENTE braked bolt hole castors may include total lock systems that secure both the wheel and the swivel head simultaneously, or directional locking mechanisms that prevent the swivel action to maintain a straight path while still allowing forward and backward rolling. Other models feature intermittent locking functions, which engage under specific conditions to offer temporary braking support - ideal for situations where brief holds are needed without full immobilisation. In addition, some versions are equipped with wheel brakes only, allowing the wheel to be stopped while the swivel head remains free, offering a balance between movement and partial control.
Small Bolt Hole Castors
Small bolt hole castors are designed for compact applications where space is limited but smooth mobility is still essential. Despite their size, these castors offer precise rolling behaviour, quiet operation, and reliable load handling for light duty applications. The bolt hole mounting allows for a clean and discreet connection, making them particularly well suited for applications where both aesthetics and functionality must be maintained in a confined space. Our smallest bolt hole castor Stylea impresses with an overall height of just 33 mm, while still allowing for a load capacity of 50 kg per castor. Another example for a small, yet capable bolt hole castor is our Linea light. With an overall height of just 50.5 mm it can carry up to 100 kg per castor.
Fields of Application for Bolt Fitting Castors
Bolt hole castors are widely used across healthcare, retail, and furniture-related applications, particularly in cases where compact installation, clean design, and flexible mobility are essential. Thanks to their central mounting design, they are especially well-suited for applications with limited mounting space or where aesthetic integration is important. In healthcare environments, bolt hole castors are used in applications such as bedside tables, shower chairs, medication carts, and anaesthesia carts. These settings benefit from castors that offer smooth and quiet mobility, along with mounting solutions that allow for quick maintenance or replacement in hygiene-sensitive environments. In retail environments, bolt hole castors are commonly used for store fixtures and display, as well as shopping trolleys. For furniture and mobile applications, bolt hole castors are commonly found on office chairs, media furniture, and catering carts & meal delivery systems. Their unobtrusive mounting and visual minimalism allow them to support both the functional and aesthetic requirements of modern designs, while enabling effortless movement and reconfiguration.