Skip to main content Skip to search Skip to main navigation
The Agila swivel caster with wheel brake features a bolt hole fitting that allows casters to be mounted with standard screws of any length. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism. The wheel consists of a polypropylene body with thermoplastic rubber tread and precision ball bearing for smooth operation. The wheel diameter measures 1.97 inches with an overall height of 2.72 inches. Load capacity specifications include a dynamic load rating of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb. This caster is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2475PJP050P30-11 TNL
EAN
4031582327410
Core attributes
Type
Swivel castor with wheel brake
Load capacity at 3 km/h
88.18 lb
Load capacity Static
176.37 lb
Overall height
2.72 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
0.35 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.43 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Offset
0.94 in
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
0.75 in
Diameter
1.97 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Crossselling

Variants
Swivel castor 1.97 in
Swivel castor 1.97 in
Agila
2470PJI050P30-11 screwed

The Agila swivel caster features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and durability under operational loads. The wheel consists of a polypropylene body with a thermoplastic rubber tread material, mounted on a plain bearing with spacer tube for reliable rotation performance. With a wheel diameter of 1.97 inches, the caster has an overall height of 2.72 inches, making it suitable for compact applications. The unit offers a dynamic load capacity of 88.18 lb at speeds up to 1.86 mph and a static load capacity of 176.37 lb, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications.

1.97 mm
2.72 mm
Light Duty
1.97 mm
2.72 mm
Light Duty