Skip to main content Skip to search Skip to main navigation
The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of electrically conductive polypropylene with a tread made of electrically conductive thermoplastic rubber. The wheel has a precision ball bearing and measures 3.94 inches in diameter. The overall height of the castor is 5.31 inches. At a speed of 3 km/h, the castor has a load capacity of 176.37 lb. The static load capacity is 352.74 lb. The castors can be mounted with standard screws of any length.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477YGP100P30-13 TFR
EAN
4031582394122
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
176.37 lb
Load capacity Static
352.74 lb
Overall height
5.31 in
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
-4 °F
Overall weight
1.68 lb
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
0.51 in
Housing
Fork shape
Broad
Material
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
10.31 in
Offset
1.71 in
Swivel radius
5.16 in
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Tread width
1.18 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
detail.specialFeatures.subtitle
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge
Skip product gallery

Crossselling

Variants
Swivel castor 3.94 in
Swivel castor 3.94 in
Agila
2470YGP100P30-13 TFR

The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet and two ball races for the swivel bearing. The wheel body is made of electrically conductive polypropylene with a tread made of electrically conductive thermoplastic rubber. The wheel features a precision ball bearing and has a diameter of 3.94 inches. The overall height of the castor is 5.31 inches. At a speed of 3 km/h, the castor has a load capacity of 176.37 pounds. The static load capacity is 352.74 pounds. The castors can be mounted with standard screws of any length.

3.94 mm
5.31 mm
Light Duty
3.94 mm
5.31 mm
Light Duty