Skip to main content Skip to search Skip to main navigation
The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a 3.86 inch diameter with a 1.57 inch wide polyurethane casted tread that provides excellent durability and floor protection. The wheel is constructed with an aluminum body and equipped with a precision ball bearing for smooth, reliable rotation, while the hub measures 1.57 inches in length with a 0.47 inch axle hole diameter for secure mounting compatibility. This wheel delivers exceptional load capacity with a static rating of 1322.77 pounds, and dynamic load ratings of 529.11 pounds at 3.73 miles per hour or 661.39 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring sustained performance and stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP098x40-Ø12 HL40 cv R49 tread-turn
EAN
4031582495102
Core attributes
Type
Wheel
Load capacity at 4 km/h
661.39 lb
Load capacity at 6 km/h
529.11 lb
Load capacity Static
1322.77 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
0.99 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminum
Tread material
Polyurethane, casted
Axle hole diameter
0.47 in
Hub length
1.57 in
Tread width
1.57 in
Diameter
3.86 in
Body width
1.57 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort