Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a robust polyamide heavy body construction paired with a precision ball bearing for smooth, reliable operation. The wheel measures 3.35 inches in diameter with a tread width of 3.54 inches, while the hub length extends 3.54 inches to accommodate standard mounting configurations. The axle hole diameter is 0.79 inches, designed for compatibility with common caster hardware. This wheel delivers exceptional load-bearing performance with a static load capacity of 3,527.39 pounds, ensuring stability under stationary loads. For dynamic applications, the wheel supports 1,410.96 pounds at speeds up to 3.73 miles per hour and 1,763.7 pounds at speeds up to 2.49 miles per hour, providing versatile performance across varying operational demands. The tread material is identical to the wheel body, ensuring consistent durability and wear characteristics throughout the component.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 085x90-Ø20 HL90
EAN
4031582331240
S4 Material Number
199832616
Core attributes
Type
Wheel
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.27 lb
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
3.54 in
Tread width
3.54 in
Diameter
3.35 in
Body width
3.54 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear