Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a diameter of 3.35 inches with a tread width of 3.15 inches and a hub length of 3.15 inches, designed to accommodate an axle hole diameter of 0.79 inches. Constructed from heavy-duty polyamide with an identical tread material matching the wheel body, this wheel incorporates a precision ball bearing for smooth, reliable operation. The wheel delivers a static load capacity of 3,306.93 pounds, while its dynamic load capacity reaches 1,322.77 pounds at 3.73 miles per hour or 1,653.47 pounds at 2.49 miles per hour, making it suitable for both stationary and mobile caster applications requiring robust performance and extended service life in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
TOP 085x80-Ø20 HL80
EAN
4031582331202
S4 Materialnummer
199832614
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1653.47 lb
Tragfähigkeit bei 6 km/h
1322.77 lb
Statische Tragfähigkeit
3306.93 lb
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-40 °F
Gesamtgewicht
1.23 lb
Produktname
Duratech
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6204
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide, heavy
Material der Lauffläche
Identical with wheel body
Achsloch Durchmesser
0.79 in
Nabenlänge
3.15 in
Breite der Lauffläche
3.15 in
Durchmesser
3.35 in
Breite des Radkörpers
3.15 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear