Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a polyamide heavy body construction with a precision ball bearing for smooth operation. The wheel measures 3.35 inches in diameter with a tread width of 2.95 inches, while the hub length is 2.95 inches and the axle hole diameter is 0.79 inches. The tread material is identical with the wheel body, ensuring consistent durability and performance. This wheel is rated for a static load capacity of 3,306.93 pounds, and demonstrates dynamic load capacities of 1,322.77 pounds at 3.73 miles per hour and 1,653.47 pounds at 2.49 miles per hour, making it suitable for various material handling and mobility equipment requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
TOP 085x75-Ø20 HL75
EAN
4031582331196
S4 Materialnummer
199832613
Core attributes
Gehäusetyp
Wheel
Tragfähigkeit bei 4 km/h
1653.47 lb
Tragfähigkeit bei 6 km/h
1322.77 lb
Statische Tragfähigkeit
3306.93 lb
Temperaturbereich (Maximum)
176 °F
Temperaturbereich (Minimum)
-40 °F
Gesamtgewicht
0.46 lb
Produktname
Duratech
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Wheel
Lagertyp
6204
Härte der Lauffläche (D)
75 Shore D
Material des Radkörpers
Polyamide, heavy
Material der Lauffläche
Identical with wheel body
Achsloch Durchmesser
0.79 in
Nabenlänge
2.95 in
Breite der Lauffläche
2.95 in
Durchmesser
3.35 in
Breite des Radkörpers
2.95 in
Fadenschutz
Without threadguard
Lager
Precision ball bearing
Radfarbe
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear