Wheel 3.35 in
Duratech
Order number:
199832612
detail.eanLabel
4031582331189
Product number:
TOP 085x70-Ø20 HL70
- Non-hazardous materials
- Tested quality
- Low wear and tear wheels
The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a diameter of 3.35 in...
Details
Custom or high volume? Request a quote now.
CAD files
You can download construction data for this product.
Data sheets
The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a diameter of 3.35 inches with a tread width of 2.76 inches and a hub length of 2.76 inches, designed to accommodate an axle hole diameter of 0.79 inches. The wheel body is constructed from heavy-duty polyamide material, with the tread being identical to the wheel body composition, ensuring consistent durability and performance. Equipped with a precision ball bearing for smooth rotation and reliable operation, this wheel delivers exceptional load-carrying capabilities with a static load capacity of 3306.93 pounds. The dynamic load capacity varies based on operational speed, supporting 1322.77 pounds at 3.73 miles per hour and 1653.47 pounds at 2.49 miles per hour, making it suitable for both high-speed and heavy-load caster applications across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear