Skip to main content Skip to search Skip to main navigation

CAD files

The Duratech Wheel is a precision caster wheel engineered for demanding industrial applications, featuring a wheel diameter of 3.35 inches with a tread width of 3.94 inches. The wheel body is constructed from heavy-duty polyamide material, with the tread being identical to the wheel body composition. The hub length measures 4.02 inches, and the axle accommodates a hole diameter of 0.79 inches. The wheel is equipped with a precision ball bearing for smooth rotation and extended service life. The static load capacity reaches 3968.32 pounds, while the dynamic load capacity varies based on operational speed: 1587.33 pounds at 3.73 miles per hour and 1984.16 pounds at 2.49 miles per hour. These specifications make the Duratech Wheel suitable for heavy-duty caster applications requiring reliable performance and substantial load-bearing capability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 085x100-Ø20 HL102
EAN
4031582334241
S4 Material Number
199839858
Core attributes
Type
Wheel
Load capacity at 4 km/h
1984.16 lb
Load capacity at 6 km/h
1587.33 lb
Load capacity Static
3968.32 lb
Temperature range (Maximum)
176 °F
Temperature range (Minimum)
-40 °F
Overall weight
1.26 lb
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204ZV
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
0.79 in
Hub length
4.02 in
Tread width
3.94 in
Diameter
3.35 in
Body width
3.94 in
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low wear and tear wheels
Durable wheels with extremely low wear