Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a caster wheel body designed for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 3.54 inches constructed from polypropylene soft material. This wheel accommodates a static load capacity of 3,527.39 pounds, while its dynamic load capacity ranges from 1,410.96 pounds at 3.73 miles per hour to 1,763.70 pounds at 2.49 miles per hour, making it suitable for various speed and load requirements in caster assemblies.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP085x90-Ø47x14
EAN
4031582329001
Core attributes
Type
Wheel
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
2.55 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
1.85 in
Ball bearing width
0.55 in
Tread width
3.54 in
Diameter
3.35 in
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Smooth gliding
Polypropylene gliding surface for soft floors and Teflon gliding surface for hard floors