Wheel 3.35 in
Novatech
detail.eanLabel
4031582369564
Product number:
RK.ETP085x55-Ø47x12,5
- Non-hazardous materials
- Tested quality
- Smooth gliding
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3....
Details
Custom or high volume? Request a quote now.
Data sheets
The Novatech wheel is a precision caster wheel body engineered for demanding industrial applications, featuring a diameter of 3.35 inches and a tread width of 2.17 inches. The wheel is constructed with a soft polypropylene tread material that provides reliable performance across various floor surfaces. This wheel body delivers a static load capacity of 2,425.08 pounds, ensuring robust support for heavy-duty equipment and machinery. Under dynamic operating conditions at speeds up to 1.86 miles per hour, the wheel maintains a dynamic load capacity of 1,212.54 pounds, making it suitable for both stationary and mobile caster applications requiring dependable load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Smooth gliding
Polypropylene gliding surface for soft floors and Teflon gliding surface for hard floors