Skip to main content Skip to search Skip to main navigation

CAD files

The Novatech wheel is a precision caster wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 3.35 inches in width and 3.35 inches in diameter. The wheel is equipped with a precision ball bearing, sealed for reliable performance, and incorporates a hub length of 3.54 inches with an axle hole diameter of 0.98 inches for secure mounting compatibility. This wheel delivers exceptional load-carrying capabilities, supporting a static load capacity of 3,527.39 pounds, while maintaining dynamic load ratings of 1,410.96 pounds at 3.73 miles per hour and 1,763.70 pounds at 2.49 miles per hour, making it suitable for heavy-duty caster applications requiring sustained performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x85-Ø25 HL90-Type F
EAN
4031582369632
S4 Material Number
199832549
Core attributes
Type
Wheel
Load capacity at 4 km/h
1763.7 lb
Load capacity at 6 km/h
1410.96 lb
Load capacity Static
3527.39 lb
Temperature range (Maximum)
140 °F
Temperature range (Minimum)
14 °F
Overall weight
2.5 lb
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
0.98 in
Hub length
3.54 in
Tread width
3.35 in
Diameter
3.35 in
Body width
3.35 in
Sealing type
F
Suitable for
jungheinrich
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Protective seal
Wheels with sealed bearings to protect against spray water and dirt